(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Corrugated tube that is consists of 2 types, a standard type and a heat-resistant type. Suitable for protecting and bundling wiring bundle and cable.
Model Number | Size | Type |
CTUB | 5 | Standard Type |
7 | ||
10 | ||
13 | ||
15 | ||
19 | ||
22 | ||
28 | ||
32 | ||
KCN | 5 | Heat resistant type |
7 | ||
10 | ||
13 | ||
15 | ||
19 | ||
22 | ||
28 | ||
32 |
Part Number |
---|
CTUB32-5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Operating Temperature (Maximum) (℃) | Required Internal Diameter Size (mm) | Color | Protection Function (Environmental Resistance) | Material | Operating temperature range (℃) | Color | Internal diameter (Ф (mm)) | Outer diameter (Ф (mm)) | Type | Total length (m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,467,999 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 70 | 32.4 | Black | Flame Retardance | Flame-retardant Polypropylene UL94-HB | -40 ~ 70 | Black | 32.4 | 38 | Standard Model | 5 |
Loading...Tải…
Type | Corrugated Tube | Operating Temperature (Minimum)(℃) | -40 |
---|
Please check the type/dimensions/specifications of the part CTUB32-5 in the Corrugated Tube, Tube series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CTUB32-5 trong chuỗi Corrugated Tube, Tube.
Part Number |
---|
CTUB10-20 |
CTUB10-25 |
CTUB10-30 |
CTUB32-50 |
CTUB5-10 |
CTUB5-100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Operating Temperature (Maximum) (℃) | Required Internal Diameter Size (mm) | Color | Protection Function (Environmental Resistance) | Material | Operating temperature range (℃) | Color | Internal diameter (Ф (mm)) | Outer diameter (Ф (mm)) | Type | Total length (m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
700,813 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 70 | 10.7 | Black | Flame Retardance | Flame-retardant Polypropylene UL94-HB | -40 ~ 70 | Black | 10.7 | 14.1 | Standard Model | 20 | ||
880,542 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 70 | 10.7 | Black | Flame Retardance | Flame-retardant Polypropylene UL94-HB | -40 ~ 70 | Black | 10.7 | 14.1 | Standard Model | 25 | ||
1,056,738 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 70 | 10.7 | Black | Flame Retardance | Flame-retardant Polypropylene UL94-HB | -40 ~ 70 | Black | 10.7 | 14.1 | Standard Model | 30 | ||
5,270,829 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 70 | 32.4 | Black | Flame Retardance | Flame-retardant Polypropylene UL94-HB | -40 ~ 70 | Black | 32.4 | 38 | Standard Model | 50 | ||
508,795 VND | 1 Piece(s) | 4 Day(s) or more | - | 70 | 5.3 | Black | Flame Retardance | Flame-retardant Polypropylene UL94-HB | -40 ~ 70 | Black | 5.3 | 7.5 | Standard Model | 10 | ||
1,477,591 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 70 | 5.3 | Black | Flame Retardance | Flame-retardant Polypropylene UL94-HB | -40 ~ 70 | Black | 5.3 | 7.5 | Standard Model | 100 |