(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Corrugated Tube, Tube (Part Number)

Corrugated Tube, Tube

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Corrugated Tube, Tube
  • Corrugated Tube, Tube
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      204,017VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


Two types of corrugated tube, standard and heat resistant
● For use in protecting and tying bundles of wire, cable, etc.
● Slit along the extension to enable work to be completed just by covering already wired bundles.
● Uses UL standard flame-retardant grade equivalent materials.
* The following product numbers will be systematically changed to box → vinyl box packaging from November 2017.
<Standard Type>CTUB22-20, CTUB28-10, CTUB28-20, CTUB32-10
<Heat-Resistant Type>KCN22-20, KCN28-10, KCN28-20, KCN32-10

Product Description

Corrugated tube that is consists of 2 types, a standard type and a heat-resistant type. Suitable for protecting and bundling wiring bundle and cable.

Specification Table

Model NumberSizeType
CTUB5Standard Type
7
10
13
15
19
22
28
32
KCN5Heat resistant type
7
10
13
15
19
22
28
32
 

Overview of Specifications

 
 
 
Part Number
CTUB5-25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSOperating Temperature (Maximum)
(℃)
Required Internal Diameter Size
(mm)
Color Protection Function (Environmental Resistance) Material Operating temperature range
(℃)
Color Internal diameter
(Ф (mm))
Outer diameter
(Ф (mm))
Type Total length
(m)

845,559 VND

1 Piece(s) 6 Day(s) or more 10705.3BlackFlame RetardanceFlame-retardant Polypropylene UL94-HB-40 ~ 70Black5.37.5Standard Model25

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Corrugated Tube Operating Temperature (Minimum)(℃) -40

Please check the type/dimensions/specifications of the part CTUB5-25 in the Corrugated Tube, Tube series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CTUB5-25 trong chuỗi Corrugated Tube, Tube.

Products like this...

Part Number
CTUB10-20
CTUB10-25
CTUB10-30
CTUB5-30
CTUB5-35
CTUB5-40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSOperating Temperature (Maximum)
(℃)
Required Internal Diameter Size
(mm)
Color Protection Function (Environmental Resistance) Material Operating temperature range
(℃)
Color Internal diameter
(Ф (mm))
Outer diameter
(Ф (mm))
Type Total length
(m)

700,813 VND

1 Piece(s) 6 Day(s) or more 107010.7BlackFlame RetardanceFlame-retardant Polypropylene UL94-HB-40 ~ 70Black10.714.1Standard Model20

880,542 VND

1 Piece(s) 6 Day(s) or more 107010.7BlackFlame RetardanceFlame-retardant Polypropylene UL94-HB-40 ~ 70Black10.714.1Standard Model25

1,056,738 VND

1 Piece(s) 6 Day(s) or more 107010.7BlackFlame RetardanceFlame-retardant Polypropylene UL94-HB-40 ~ 70Black10.714.1Standard Model30

958,162 VND

1 Piece(s) 6 Day(s) or more 10705.3BlackFlame RetardanceFlame-retardant Polypropylene UL94-HB-40 ~ 70Black5.37.5Standard Model30

1,070,764 VND

1 Piece(s) 6 Day(s) or more 10705.3BlackFlame RetardanceFlame-retardant Polypropylene UL94-HB-40 ~ 70Black5.37.5Standard Model35

1,203,593 VND

1 Piece(s) 6 Day(s) or more 10705.3BlackFlame RetardanceFlame-retardant Polypropylene UL94-HB-40 ~ 70Black5.37.5Standard Model40