(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Spiral Tube, General Purpose (Part Number)

Spiral Tube, General Purpose

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Sale
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      86,190VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


● The spiral tube features excellent flexibility and resilience due to the plastic's elasticity and enables easy wire installation.
● May be removed and reused, making it effective for changing wiring
● Wires can be taken out and branched from any position

The pitch was misprinted in the catalog. Pitch is represented correctly in the table on this page.

(i)

Caution

thận trọng

  • This product will be discontinued in January 2022. Depend on stock status, the end time will be changed.

Product Description

Spiral wrap with excellent flexibility and resilience that can be removed and reused. Effective for cable installation work and wiring changes.

Specification Table

■ Specification Table
ModelColorOuter Diameter
D
Internal Thickness
T
Pitch
P
Conforming Wire Outer Diameter
φC
Weight
(g/m)
FP2.6N
(Translucent white)

B
(Black)
3.80.68.02.6 to 7.07.9
FP45.60.810.04.0 to 12.09.8
FP67.66.0 to 18.015.0
FP810.01.013.08.0 to 25.018.9
FP1012.010.0 to 30.035.2
FP1214.016.012.0 to 35.043.7
FP1517.4 1.220.015.0 to 45.053.5
FP20 23.01.520.0 to 60.064.6
FP2528.41.725.025.0 to 75.0129.7

■ Specified length unit price per 5 m
ModelColorOverall Length
(m)
FP2.6N5
B
FP4N
B
FP6N
B
FP8N
B
FP10N
B
FP12N
B
FP15N
B
FP20N
B
FP25N
B
■ Price per box
ModelColor1 boxOverall Length
(m)
FP2.6N1P100
B
FP4N
B
FP6N
B
FP8N50
B
FP10N
B
FP12N
B
FP15N
B
FP20N25
B
FP25N20
B

Overview of Specifications

Specifications
MaterialSoft Polyethylene
Reference Operating Temperature Range−40°C to +60°C
ColorTranslucent White, Black
Part Number
FP8-B-1P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngColor Material Product Type Operating Temperature Range
(℃)
Color Outer diameter Φ
(mm)
Conforming wire outer diameter Φ
(mm)
Total length
(m)
Thickness
(mm)
Pitch
(mm)

580,890 VND

1 Piece(s) Same day BlackSoft PolyethyleneOther-40~60Black108.0 ~ 25.050112

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Soft Polyethylene Operating temperature range(℃) -40 ~ 60

Please check the type/dimensions/specifications of the part FP8-B-1P in the Spiral Tube, General Purpose series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần FP8-B-1P trong chuỗi Spiral Tube, General Purpose.

Products like this...

Part Number
FP12-B-1P
FP12-B-5
FP12-N-1P
FP8-B-5
FP8-N-1P
FP8-N-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngColor Material Product Type Operating Temperature Range
(℃)
Color Outer diameter Φ
(mm)
Conforming wire outer diameter Φ
(mm)
Total length
(m)
Thickness
(mm)
Pitch
(mm)

1,328,080 VND

1 Piece(s)Available 4 Day(s) or more BlackSoft PolyethyleneOther-40~60Black1412.0 ~ 35.050115.0

200,590 VND

1 Piece(s) Same day ----Black1412.0 ~ 35.05115.0

1,209,431 VND

1 Piece(s)Available 4 Day(s) or more Translucent whiteSoft PolyethyleneOther-40~60Milky White1412.0 ~ 35.050115.0

251,270 VND

1 Piece(s)Available Same day ----Black108.0 ~ 25.05112

773,828 VND

1 Piece(s)Available Same day Translucent whiteSoft PolyethyleneOther-40~60Milky White108.0 ~ 25.050112

230,625 VND

1 Piece(s)Available Same day ----Milky White108.0 ~ 25.05112