(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
· Rated Voltage 0.5 - 2.5 mm2 U0: 300V/U: 500V
< Operating Temperature Range>
Bent: -5°C - 70°C At rest: -30°C - 80°C
< Compliant Standard>
Conductor : VDE0295 (IEC228) Class 5
Core / Sheath : VDE0245/0281
Conductor Identification : VDE0293
· Be careful not to confuse specified length and quantity when ordering.
· Not oil-resistant.
* All unit prices are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.
Electrical Appliance and Material Safety Law certificate is not obtained.
Power cable, European standard compatible, rated 300 V/500 V [Material] · PVC: PVC · PE: Polyethylene material · P: Polyester material · Fluorine: Various fluoropolymers
Model Number | Section Area (mm2) | Number of Cores |
OE110 | 0.5 | 2 |
3 | ||
4 | ||
5 | ||
7 | ||
12 | ||
0.75 | 2 | |
3 | ||
4 | ||
5 | ||
7 | ||
12 | ||
1.0 | 2 | |
3 | ||
4 | ||
5 | ||
7 | ||
12 | ||
1.5 | 2 | |
3 | ||
4 | ||
5 | ||
7 | ||
12 | ||
2.5 | 2 | |
3 | ||
4 | ||
5 | ||
7 | ||
12 |
Model Number | Section Area (mm2) | Number of Cores | AWG Estimated Size *1 | Twisted Structure (See Figure) | Number of Wire Cores | Finished Outer Diameter (mm) * 4 | Approximate Mass kg/km | Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter Approx. (mm) | Sheath | Specification | |||||||
Allowable Current A (30°C)* 2 | Conductor Resistance Ω / km (20°C) | Insulation Properties MΩkm (20°C) | Withstand Voltage V / Min | Structure Strands / mm | Outer Diameter Approx. (mm) | Plating *3 | Thickness (mm) | Material *3 | Thickness (mm) | Material *3 | ||||||||||
OE110 | 0.5 | 2 | 20 | Core / Layer Stranding | 2 | 4.8 | 35 | 9 | 39 | Above 20 | 4000 | 16/0.20 | 0.95 | N/A | 0.4 | PVC | 1.75 | 0.7 | PVC | CE Supported Core |
3 | 3 | 5.1 | 42 | 0.7 | ||||||||||||||||
4 | 4 | 5.7 | 54 | 0.8 | ||||||||||||||||
5 | 5 | 6.2 | 63 | 6.7 | 0.8 | |||||||||||||||
7 | 7 | 6.7 | 81 | 5.8 | 0.8 | |||||||||||||||
12 | 12 | 8.9 | 131 | 4.5 | 0.9 | |||||||||||||||
0.75 | 2 | 19 | 2 | 5.4 | 45 | 12 | 26 | Above 20 | 4000 | 24/0.20 | 1.15 | 0.4 | 1.95 | 0.8 | ||||||
3 | 3 | 5.7 | 55 | 0.8 | ||||||||||||||||
4 | 4 | 6.2 | 66 | 0.8 | ||||||||||||||||
5 | 5 | 6.7 | 79 | 9 | 0.8 | |||||||||||||||
7 | 7 | 7.3 | 101 | 7.8 | 0.8 | |||||||||||||||
12 | 12 | 9.9 | 171 | 6 | 1.0 | |||||||||||||||
1.0 | 2 | 18 | 2 | 5.7 | 53 | 15 | 19.5 | Above 20 | 4000 | 32/0.20 | 1.3 | 0.4 | 2.1 | 0.8 | ||||||
3 | 3 | 6.0 | 65 | 0.8 | ||||||||||||||||
4 | 4 | 6.5 | 79 | 0.8 | ||||||||||||||||
5 | 5 | 7.1 | 94 | 11.2 | 0.8 | |||||||||||||||
7 | 7 | 8.0 | 126 | 9.7 | 0.9 | |||||||||||||||
12 | 12 | 10.5 | 205 | 7.5 | 1.0 | |||||||||||||||
1.5 | 2 | 16 | 2 | 6.3 | 68 | 18 | 13.3 | Above 20 | 4000 | 30/0.25 | 1.6 | 0.4 | 2.4 | 0.8 | ||||||
3 | 3 | 6.7 | 84 | 0.8 | ||||||||||||||||
4 | 4 | 7.2 | 104 | 0.8 | ||||||||||||||||
5 | 5 | 8.1 | 128 | 13.5 | 0.9 | |||||||||||||||
7 | 7 | 8.9 | 166 | 11.7 | 0.9 | |||||||||||||||
12 | 12 | 12.0 | 279 | 9 | 1.1 | |||||||||||||||
2.5 | 2 | 14 | 2 | 7.5 | 101 | 26 | 7.98 | Above 20 | 4000 | 50/0.25 | 2 | 0.5 | 3 | 0.8 | ||||||
3 | 3 | 8.1 | 132 | 0.9 | ||||||||||||||||
4 | 4 | 8.9 | 163 | 0.9 | ||||||||||||||||
5 | 5 | 10.0 | 200 | 19.5 | 1.0 | |||||||||||||||
7 | 7 | 11.1 | 267 | 16.9 | 1.1 | |||||||||||||||
12 | 12 | 14.8 | 445 | 13 | 1.3 |
Ambient Temperature (°C) | 10 | 15 | 20 | 25 | 30 | 35 |
Current Reduction Factor | 1.22 | 1.17 | 1.12 | 1.06 | 1.00 | 0.94 |
Ambient Temperature (°C) | 40 | 45 | 50 | 55 | 60 | |
Current Reduction Factor | 0.87 | 0.79 | 0.71 | 0.61 | 0.5 |
Number of Core Lines | Wire Core Identification Method |
2-core | Black 1, Black 2 |
3-core | Black 1, Black 2, Green/Yellow Stripes |
4-core | Black 1, Black 2, Black 3, Green/Yellow Stripes |
5-core | Black 1, Black 2, Black 3, Black 4, Green/Yellow Stripes |
7-core | Black 1, Black 2, Black 3, Black 4, Black 5, Black 6, Green/Yellow Stripes |
12-core | Black 1, Black 2, Black 3, Black 4... Black 11, Green/Yellow Stripes |
Part Number |
---|
OE110-0.75-5-69 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Conductor Cross Section (mm2) | Number Of Cores (Core) | AWG size (AWG) | Shield | Sheath (outer coating) color | Grounding Wire | Overall Length (m) | Finished outer diameter (mm) | Representative Standard | Sheath (outer coating) material | Insulation body materials | Cable Standard | Number of Contacts (core) | Conductor Cross-Sectional Area (mm2) | AWG Size (AWG) | Rated Voltage | Shield | Safety Standards | Overall Length (m) | Sheath Color | Ground Wires | Sheath Material | Finish Outer Diameter (mm) | Insulator Material | Usage |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6,270,763 VND | 1 Piece(s) | 6 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | Other | 5 | 0.75 | [19 to 18] 19 | [300V] 300/500V | N/A | CE | 69 | Gray | GY (Green/Yellow) Colored | PVC (Polyvinyl Chloride) | 6.7 | PVC (Polyvinyl Chloride) | - |