(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
OE110 Europe 300/500 V (Part Number)

OE110 Europe 300/500 V
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
· Rated Voltage 0.5 - 2.5 mm2 U0: 300V/U: 500V
< Operating Temperature Range>

Bent: -5°C - 70°C At rest: -30°C - 80°C
< Compliant Standard>

Conductor : VDE0295 (IEC228) Class 5
Core / Sheath : VDE0245/0281
Conductor Identification : VDE0293

· Be careful not to confuse specified length and quantity when ordering.
· Not oil-resistant.
* All unit prices are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.

Electrical Appliance and Material Safety Law certificate is not obtained.


Product Description

Power cable, European standard compatible, rated 300 V/500 V [Material] · PVC: PVC · PE: Polyethylene material · P: Polyester material · Fluorine: Various fluoropolymers

Specifications

OE110 European 300 / 500 V CE Support:Related Image


Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
*1 Stock products are indicated with T or A in the price column at right.
*2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]

Model NumberSection Area
(mm2)
Number of Cores
OE1100.52
3
4
5
7
12
0.752
3
4
5
7
12
1.02
3
4
5
7
12
1.52
3
4
5
7
12
2.52
3
4
5
7
12

More Information

OE110 European 300 / 500 V CE Support:Related Image
OE110 European 300 / 500 V CE Support:Related Image
OE110 European 300 / 500 V CE Support:Related Image

Specifications
* Conductor configuration may change without prior notice.
Model NumberSection Area (mm2)Number of CoresAWG
Estimated
Size *1
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished
Outer Diameter
(mm) * 4
Approximate
Mass
kg/km
Electrical PropertiesConductorInsulationWire Core
Outer Diameter
Approx. (mm)
SheathSpecification
Allowable Current
A (30°C)* 2
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Withstand Voltage
V / Min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *3Thickness
(mm)
Material *3Thickness
(mm)
Material *3
OE1100.5220Core / Layer Stranding24.835939Above 20400016/0.200.95N/A0.4PVC1.750.7PVCCE Supported Core
335.1420.7
445.7540.8
556.2636.70.8
776.7815.80.8
12128.91314.50.9
0.7521925.4451226Above 20400024/0.201.150.41.950.8
335.7550.8
446.2660.8
556.77990.8
777.31017.80.8
12129.917161.0
1.021825.7531519.5Above 20400032/0.201.30.42.10.8
336.0650.8
446.5790.8
557.19411.20.8
778.01269.70.9
121210.52057.51.0
1.521626.3681813.3Above 20400030/0.251.60.42.40.8
336.7840.8
447.21040.8
558.112813.50.9
778.916611.70.9
121212.027991.1
2.521427.5101267.98Above 20400050/0.2520.530.8
338.11320.9
448.91630.9
5510.020019.51.0
7711.126716.91.1
121214.8445131.3


*1 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*2 The value of allowable current is to be used only as a reference value and is not guaranteed.
*3 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*4 For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.

Current Reduction Factor
Ambient Temperature (°C)101520253035
Current Reduction Factor1.221.171.121.061.000.94
Ambient Temperature (°C)4045505560 
Current Reduction Factor0.870.790.710.610.5 
Allowable current indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is more or less than 30 °C, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 9 x 0.87 = 7.83 (A) when the ambient temperature is 40°C at 2-core 0.5mm2

OE110 European 300 / 500 V CE Support:Related Image

Wire Core Identification Table
Number of Core LinesWire Core Identification Method
2-coreBlack 1, Black 2
3-coreBlack 1, Black 2, Green/Yellow Stripes
4-coreBlack 1, Black 2, Black 3, Green/Yellow Stripes
5-coreBlack 1, Black 2, Black 3, Black 4, Green/Yellow Stripes
7-coreBlack 1, Black 2, Black 3, Black 4, Black 5, Black 6, Green/Yellow Stripes
12-coreBlack 1, Black 2, Black 3, Black 4... Black 11, Green/Yellow Stripes
* The numbering is white characters on a black insulator
* Green/Yellow is used with ground wires.
Part Number
OE110-0.75-4-84
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngConductor Cross Section
(mm2)
Number Of Cores
(Core)
AWG size
(AWG)
Shield Sheath (outer coating) color Grounding Wire Overall Length
(m)
Finished outer diameter
(mm)
Representative Standard Sheath (outer coating) material Insulation body materials Cable Standard Number of Contacts
(core)
Conductor Cross-Sectional Area
(mm2)
AWG Size
(AWG)
Rated Voltage Shield Safety Standards Overall Length
(m)
Sheath Color Ground Wires Sheath Material Finish Outer Diameter
(mm)
Insulator Material Usage

7,377,534 VND

1 Piece(s) 6 Day(s) or more -----------Other40.75[19 to 18] 19[300V] 300/500VN/ACE84GrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)-

Loading...Tải…

  1. 1