(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
OA Tap Magnet for FA【4 Pieces Per Package】

OA Tap Magnet for FA
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      193,926VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


· Retailed in a pack of 4.
· For details, see the product page

Product Description

FA Tap Compatible Magnet

Specifications

1 Pack4 Pieces Incl.

 

Model

Product Name

Remark

Z0353

Powerful large type magnet

Type designed for insertion (4 pieces included)

Z0206

 High current type magnet

 Type designed for insertion (4 pieces included)

Part Number
Z0206
Z0353
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngSupported models (2 ports)
(2 magnets are used)
Supported models (4 ports)
(3 magnets are used)
Supported models (6 ports)
(4 magnets are used)
Supported models (8 ports)
(6 magnets are used)

193,926 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

Available 7 Day(s) or more 3213NT-L5 / 3223NT-L6 / 3223NT / 4223NT---

203,934 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

Available 7 Day(s) or more KU1140 / KC1144-3M / KU1090 / KU1094-3M / KU1070 /KU1130 / KC1134-3M / KU1030 / KC1034-3M / KU1010 / KU1020 / KU1020NFKU1330 / KC1334-3M / KC1330PT-3M / KU1230 / KC120PT-3M / KU1210KC1130H-3M / KC1130HNF-3M / KC1030H-3M / KC1030HNF-3M

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Number of packs 4-piece Pack