(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
CAT5e UTP (stranded wire) / High Quality (BELDEN adopted) (Part Number)

CAT5e UTP (stranded wire) / High Quality (BELDEN adopted)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • CAT5e UTP (stranded wire) / High Quality (BELDEN adopted)
  • CAT5e UTP (stranded wire) / High Quality (BELDEN adopted)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      604,987VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


High-quality LAN cable for which BELDEN material has been adopted.
● UTP (without shield) type stranded wire type for easy handling.
● BELDEN 1752A has been adopted as material. With a twisted pair fused to stop unwinding, stable communication can be achieved.

· Appearance and specifications are subject to change without notice.

■ Measurements are performed under the conditions below for the FLUKE inspection method.
>>P.2702

Product Description

Uses BELDEN bulk cable.

Specification Table

 CAT5e UTP (stranded wire) / High Quality (BELDEN adopted): Related image 
  CAT5e UTP (stranded wire) / High Quality (BELDEN adopted): Related image
Model NumberColorOverall Length (m)
NWNMC5E-STN-SUMBBL (blue)
LGY (light gray)
BK (black)
RD (red)
GN (green)
YL (yellow)
1
2
3
5
7
10
15
Sales: MISUMI / Manufacturer: BELDEN
*15 m is not available for LGY.

Overview of Specifications

CAT5e UTP (stranded wire) / High Quality (BELDEN adopted): Related image

CAT5e UTP (stranded wire) / High Quality (BELDEN adopted): Related image
Part Number
NWNMC5E-STN-SUMB-BL-7
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

604,987 VND

1 Piece(s) Available Same day

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Category CAT5e Shield Structure Non-Shielded・UTP FA Network Standard No Standard
Connector Type RJ45-RJ45 Cable Conductor Stranded Wire Conductor Size AWG24 (0.20sq)
No. of Cores (No. of Connection Pins) 8 Core Cable Outer Diameter 5.0 to 5.9 Color Blue
Length Fixed Length: Fixed 7.0 to 9.9 Sheath Material PVC
UL Cable Compatible / Connector Compatible PoE (Power Supply) Compatible Wiring Type Straight
Length(m) 7 Cable Type Standard

Please check the type/dimensions/specifications of the part NWNMC5E-STN-SUMB-BL-7 in the CAT5e UTP (stranded wire) / High Quality (BELDEN adopted) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NWNMC5E-STN-SUMB-BL-7 trong chuỗi CAT5e UTP (stranded wire) / High Quality (BELDEN adopted).