(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Lineup of angle model, as well
For Direct Connection (Double-Ended Connector Type)
* Cable length specifiable by 0.1 m increments
Compatible Amplifier | Compatible Motor | See Outline Image Drawing | Model | Cable Type | |
ΣII SGDM Standard Type (0.2 ~ 20 m) | SGMAH□ SGMPH□ | (1) For Direct Connection | Double-ended | SVEY-SGDM1 | |
SGMSH□ SGMGH□ | (2) For Direct Connection | SVEY-SGDM2 | |||
ΣII SGDM Long Distance Type (20 ~ 50 m) | SGMAH□ SGMPH□ | (1) For Direct Connection | Double-ended | SVEY-SGDM1L | |
SGMSH□ SGMGH□ | (2) For Direct Connection | SVEY-SGDM2L |
Compatible Amplifier | Compatible Motor | See Outline Image Drawing | Model | Cable Type | |
ΣII SGDM Standard Type (0.2 ~ 20 m) | SGMAH□ SGMPH□ | (3) One-End for Amplifier | Cut off | SVEY-SGDM1-HA | |
Motor Side Connector Set | SVEY-SGDM1-HASET | ||||
(4) One-End for Motor | Cut off | SVEY-SGDM1-HM | |||
Amplifier Side Connector Set | SVEY-SGDM1-HMSET | ||||
SGMSH□ SGMGH□ | (5) One-End for Amplifier | Cut off | SVEY-SGDM2-HA | ||
Motor Side Connector Set | SVEY-SGDM2-HASET | ||||
(6) One-End for Motor | Cut off | SVEY-SGDM2-HM | |||
Amplifier Side Connector Set | SVEY-SGDM2-HMSET | ||||
ΣII SGDM Long Distance Type (20 ~ 50 m) | SGMAH□ SGMPH□ | (3) One-End for Amplifier | Cut off | SVEY-SGDM1L-HA | |
Motor Side Connector Set | SVEY-SGDM1L-HASET | ||||
(4) One-End for Motor | Cut off | SVEY-SGDM1L-HM | |||
Amplifier Side Connector Set | SVEY-SGDM1L-HMSET | ||||
SGMSH□ SGMGH□ | (2) One-End for Amplifier | Cut off | SVEY-SGDM2L-HA | ||
Motor Side Connector Set | SVEY-SGDM2L-HASET | ||||
(3) One-End for Motor | Cut off | SVEY-SGDM2L-HM | |||
Amplifier Side Connector Set | SVEY-SGDM2L-HMSET |
Compatible Amplifier | Compatible Motor | See Outline Image Drawing | Model | Cable Type | |
ΣII SGDM Standard Type (0.2 ~ 20 m) | SGMSH□ SGMGH□ | (7) For Direct Connection | Double-ended | SVEY-SGDM2AL | |
(8) Amplifier Side, One-End | Motor Side Connector Set | SVEY-SGDM2AL-HASET | |||
(9) Motor Side, One-End | Amplifier Side Cut Off | SVEY-SGDM2AL-HM | |||
Amplifier Side Connector Set | SVEY-SGDM2AL-HMSET | ||||
ΣII SGDM Long Distance Type (20 ~ 50 m) | (7) For Direct Connection | Double-ended | SVEY-SGDM2LAL | ||
(8) Amplifier Side, One-End | Motor Side Connector Set | SVEY-SGDM2LAL-HASET | |||
(9) Motor Side, One-End | Amplifier Side Cut Off | SVEY-SGDM2LAL-HM | |||
Amplifier Side Connector Set | SVEY-SGDM2LAL-HMSET |
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
Part Number |
---|
SVEY-SGDM1-A-[0.2-20/0.1] |
SVEY-SGDM1-B-[0.2-20/0.1] |
SVEY-SGDM1-HA-A-[0.2-20/0.1] |
SVEY-SGDM1-HA-B-[0.2-20/0.1] |
SVEY-SGDM1-HASET-A-[0.2-30/0.1] |
SVEY-SGDM1-HASET-B-[0.2-30/0.1] |
SVEY-SGDM1-HM-A-[0.2-20/0.1] |
SVEY-SGDM1-HM-B-[0.2-20/0.1] |
SVEY-SGDM1-HMSET-A-[0.2-30/0.1] |
SVEY-SGDM1-HMSET-B-[0.2-30/0.1] |
SVEY-SGDM1L-C-[0.2-50/0.1] |
SVEY-SGDM1L-D-[0.2-50/0.1] |
SVEY-SGDM1L-HA-C-[20-50/0.1] |
SVEY-SGDM1L-HA-D-[20-50/0.1] |
SVEY-SGDM1L-HASET-C-[0.2-30/0.1] |
SVEY-SGDM1L-HASET-D-[0.2-30/0.1] |
SVEY-SGDM1L-HM-C-[20-50/0.1] |
SVEY-SGDM1L-HM-D-[20-50/0.1] |
SVEY-SGDM1L-HMSET-C-[0.2-30/0.1] |
SVEY-SGDM1L-HMSET-D-[0.2-30/0.1] |
SVEY-SGDM2-A-[0.2-20/0.1] |
SVEY-SGDM2-B-[0.2-20/0.1] |
SVEY-SGDM2-HA-A-[0.2-20/0.1] |
SVEY-SGDM2-HA-B-[0.2-20/0.1] |
SVEY-SGDM2-HASET-A-[0.2-20/0.1] |
SVEY-SGDM2-HASET-B-[0.2-30/0.1] |
SVEY-SGDM2-HM-A-[0.2-20/0.1] |
SVEY-SGDM2-HM-B-[0.2-20/0.1] |
SVEY-SGDM2-HMSET-A-[0.2-30/0.1] |
SVEY-SGDM2-HMSET-B-[0.2-30/0.1] |
SVEY-SGDM2AL-A-[0.2-20/0.1] |
SVEY-SGDM2AL-B-[0.2-20/0.1] |
SVEY-SGDM2AL-HASET-A-[0.2-20/0.1] |
SVEY-SGDM2AL-HASET-B-[0.2-20/0.1] |
SVEY-SGDM2AL-HM-A-[0.2-20/0.1] |
SVEY-SGDM2AL-HM-B-[0.2-20/0.1] |
SVEY-SGDM2AL-HMSET-A-[0.2-20/0.1] |
SVEY-SGDM2AL-HMSET-B-[0.2-20/0.1] |
SVEY-SGDM2L-C-[0.2-50/0.1] |
SVEY-SGDM2L-D-[0.2-50/0.1] |
SVEY-SGDM2L-HA-C-[20-50/0.1] |
SVEY-SGDM2L-HA-D-[20-50/0.1] |
SVEY-SGDM2L-HASET-C-[0.2-30/0.1] |
SVEY-SGDM2L-HASET-D-[0.2-30/0.1] |
SVEY-SGDM2L-HM-C-[20-50/0.1] |
SVEY-SGDM2L-HM-D-[20-50/0.1] |
SVEY-SGDM2L-HMSET-C-[0.2-30/0.1] |
SVEY-SGDM2L-HMSET-D-[0.2-30/0.1] |
SVEY-SGDM2LAL-C-[20-50/0.1] |
SVEY-SGDM2LAL-D-[20-50/0.1] |
SVEY-SGDM2LAL-HASET-C-[0.2-20/0.1] |
SVEY-SGDM2LAL-HASET-D-[0.2-20/0.1] |
SVEY-SGDM2LAL-HM-C-[20-50/0.1] |
SVEY-SGDM2LAL-HM-D-[0.2-20/0.1] |
SVEY-SGDM2LAL-HMSET-C-[0.2-20/0.1] |
SVEY-SGDM2LAL-HMSET-D-[0.2-20/0.1] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Connector shape | Outer diameter image | Cable type | Shield | Supported motors | Cable length designated range (m) | Specified Length (m) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 10 Day(s) or more | Straight | Double-ended | Mounted | N/A | ( SGMAH-□ / SGMPH-□ ) | - | 0.2 ~ 20 | ||
- | 1 Piece(s) | 10 Day(s) or more | Straight | Double-ended | Mobile | N/A | ( SGMAH-□ / SGMPH-□ ) | 0.2 ~ 20 | 0.2 ~ 20 | ||
- | 1 Piece(s) | 10 Day(s) or more | Straight | Motor Side Cut Off | Mounted | N/A | ( SGMAH-□ / SGMPH-□ ) | - | 0.2 ~ 20 | ||
- | 1 Piece(s) | 10 Day(s) or more | Straight | Motor Side Cut Off | Mobile | N/A | ( SGMAH-□ / SGMPH-□ ) | 0.2 ~ 20 | 0.2 ~ 20 | ||
- | 1 Piece(s) | 10 Day(s) or more | Straight | Motor Side Cut Off (Connector Set) | Mounted | N/A | ( SGMAH-□ / SGMPH-□ ) | - | 0.2 ~ 30 | ||
- | 1 Piece(s) | 10 Day(s) or more | Straight | Motor Side Cut Off (Connector Set) | Mobile | N/A | ( SGMAH-□ / SGMPH-□ ) | 0.2 ~ 20 | 0.2 ~ 30 | ||
- | 1 Piece(s) | 10 Day(s) or more | Straight | Amplifier Side Cut Off | Mounted | N/A | ( SGMAH-□ / SGMPH-□ ) | - | 0.2 ~ 20 | ||
- | 1 Piece(s) | 10 Day(s) or more | Straight | Amplifier Side Cut Off | Mobile | N/A | ( SGMAH-□ / SGMPH-□ ) | 0.2 ~ 20 | 0.2 ~ 20 | ||
- | 1 Piece(s) | 10 Day(s) or more | Straight | Amplifier Side Cut Off (Connector Set) | Mounted | N/A | ( SGMAH-□ / SGMPH-□ ) | - | 0.2 ~ 30 | ||
- | 1 Piece(s) | 10 Day(s) or more | Straight | Amplifier Side Cut Off (Connector Set) | Mobile | N/A | ( SGMAH-□ / SGMPH-□ ) | 0.2 ~ 20 | 0.2 ~ 30 | ||
- | 1 Piece(s) | 10 Day(s) or more | Straight | Double-ended | Mounted | N/A | ( SGMAH-□ / SGMPH-□ ) | - | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) or more | Straight | Double-ended | Mobile | N/A | ( SGMAH-□ / SGMPH-□ ) | 20 ~ 50 | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) or more | Straight | Motor Side Cut Off | Mounted | N/A | ( SGMAH-□ / SGMPH-□ ) | - | 20 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) or more | Straight | Motor Side Cut Off | Mobile | N/A | ( SGMAH-□ / SGMPH-□ ) | 20 ~ 50 | 20 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) or more | Straight | Motor Side Cut Off (Connector Set) | Mounted | N/A | ( SGMAH-□ / SGMPH-□ ) | - | 0.2 ~ 30 | ||
- | 1 Piece(s) | 10 Day(s) or more | Straight | Motor Side Cut Off (Connector Set) | Mobile | N/A | ( SGMAH-□ / SGMPH-□ ) | 20 ~ 50 | 0.2 ~ 30 | ||
- | 1 Piece(s) | 10 Day(s) or more | Straight | Amplifier Side Cut Off | Mounted | N/A | ( SGMAH-□ / SGMPH-□ ) | - | 20 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) or more | Straight | Amplifier Side Cut Off | Mobile | N/A | ( SGMAH-□ / SGMPH-□ ) | 20 ~ 50 | 20 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) or more | Straight | Amplifier Side Cut Off (Connector Set) | Mounted | N/A | ( SGMAH-□ / SGMPH-□ ) | - | 0.2 ~ 30 | ||
- | 1 Piece(s) | 10 Day(s) or more | Straight | Amplifier Side Cut Off (Connector Set) | Mobile | N/A | ( SGMAH-□ / SGMPH-□ ) | 20 ~ 50 | 0.2 ~ 30 | ||
- | 1 Piece(s) | 10 Day(s) or more | Straight | Double-ended | Mounted | N/A | ( SGMSH-□ / SGMGH-□ ) | - | 0.2 ~ 20 | ||
- | 1 Piece(s) | 10 Day(s) or more | Straight | Double-ended | Mobile | N/A | ( SGMSH-□ / SGMGH-□ ) | 0.2 ~ 20 | 0.2 ~ 20 | ||
- | 1 Piece(s) | 10 Day(s) or more | Straight | Motor Side Cut Off | Mounted | N/A | ( SGMSH-□ / SGMGH-□ ) | - | 0.2 ~ 20 | ||
- | 1 Piece(s) | 10 Day(s) or more | Straight | Motor Side Cut Off | Mobile | N/A | ( SGMSH-□ / SGMGH-□ ) | 0.2 ~ 20 | 0.2 ~ 20 | ||
- | 1 Piece(s) | 10 Day(s) or more | Straight | Motor Side Cut Off (Connector Set) | Mounted | N/A | ( SGMSH-□ / SGMGH-□ ) | - | 0.2 ~ 20 | ||
- | 1 Piece(s) | 10 Day(s) or more | Straight | Motor Side Cut Off (Connector Set) | Mobile | N/A | ( SGMSH-□ / SGMGH-□ ) | 0.2 ~ 20 | 0.2 ~ 30 | ||
- | 1 Piece(s) | 10 Day(s) or more | Straight | Amplifier Side Cut Off | Mounted | N/A | ( SGMSH-□ / SGMGH-□ ) | - | 0.2 ~ 20 | ||
- | 1 Piece(s) | 10 Day(s) or more | Straight | Amplifier Side Cut Off | Mobile | N/A | ( SGMSH-□ / SGMGH-□ ) | 0.2 ~ 20 | 0.2 ~ 20 | ||
- | 1 Piece(s) | 10 Day(s) or more | Straight | Amplifier Side Cut Off (Connector Set) | Mounted | N/A | ( SGMSH-□ / SGMGH-□ ) | - | 0.2 ~ 30 | ||
- | 1 Piece(s) | 10 Day(s) or more | Straight | Amplifier Side Cut Off (Connector Set) | Mobile | N/A | ( SGMSH-□ / SGMGH-□ ) | 0.2 ~ 20 | 0.2 ~ 30 | ||
- | 1 Piece(s) | 6 Day(s) or more | Angle | Double-ended | Mounted | N/A | ( SGMSH-□ / SGMGH-□ ) | 0.2 ~ 20 | 0.2 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) or more | Angle | Double-ended | Mobile | N/A | ( SGMSH-□ / SGMGH-□ ) | 0.2 ~ 20 | 0.2 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) or more | Angle | Motor Side Cut Off (Connector Set) | Mounted | N/A | ( SGMSH-□ / SGMGH-□ ) | 0.2 ~ 20 | 0.2 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) or more | Angle | Motor Side Cut Off (Connector Set) | Mobile | N/A | ( SGMSH-□ / SGMGH-□ ) | 0.2 ~ 20 | 0.2 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) or more | Angle | Amplifier Side Cut Off | Mounted | N/A | ( SGMSH-□ / SGMGH-□ ) | 0.2 ~ 20 | 0.2 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) or more | Angle | Amplifier Side Cut Off | Mobile | N/A | ( SGMSH-□ / SGMGH-□ ) | 0.2 ~ 20 | 0.2 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) or more | Angle | Amplifier Side Cut Off (Connector Set) | Mounted | N/A | ( SGMSH-□ / SGMGH-□ ) | 0.2 ~ 20 | 0.2 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) or more | Angle | Amplifier Side Cut Off (Connector Set) | Mobile | N/A | ( SGMSH-□ / SGMGH-□ ) | 0.2 ~ 20 | 0.2 ~ 20 | ||
- | 1 Piece(s) | 10 Day(s) or more | Straight | Double-ended | Mounted | N/A | ( SGMSH-□ / SGMGH-□ ) | - | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) or more | Straight | Double-ended | Mobile | N/A | ( SGMSH-□ / SGMGH-□ ) | 20 ~ 50 | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) or more | Straight | Motor Side Cut Off | Mounted | N/A | ( SGMSH-□ / SGMGH-□ ) | - | 20 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) or more | Straight | Motor Side Cut Off | Mobile | N/A | ( SGMSH-□ / SGMGH-□ ) | 20 ~ 50 | 20 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) or more | Straight | Motor Side Cut Off (Connector Set) | Mounted | N/A | ( SGMSH-□ / SGMGH-□ ) | - | 0.2 ~ 30 | ||
- | 1 Piece(s) | 10 Day(s) or more | Straight | Motor Side Cut Off (Connector Set) | Mobile | N/A | ( SGMSH-□ / SGMGH-□ ) | 20 ~ 50 | 0.2 ~ 30 | ||
- | 1 Piece(s) | 10 Day(s) or more | Straight | Amplifier Side Cut Off | Mounted | N/A | ( SGMSH-□ / SGMGH-□ ) | - | 20 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) or more | Straight | Amplifier Side Cut Off | Mobile | N/A | ( SGMSH-□ / SGMGH-□ ) | 20 ~ 50 | 20 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) or more | Straight | Amplifier Side Cut Off (Connector Set) | Mounted | N/A | ( SGMSH-□ / SGMGH-□ ) | - | 0.2 ~ 30 | ||
- | 1 Piece(s) | 10 Day(s) or more | Straight | Amplifier Side Cut Off (Connector Set) | Mobile | N/A | ( SGMSH-□ / SGMGH-□ ) | 20 ~ 50 | 0.2 ~ 30 | ||
- | 1 Piece(s) | 6 Day(s) or more | Angle | Double-ended | Mounted | Yes | ( SGMSH-□ / SGMGH-□ ) | 20 ~ 50 | 20 ~ 50 | ||
- | 1 Piece(s) | 6 Day(s) or more | Angle | Double-ended | Mobile | Yes | ( SGMSH-□ / SGMGH-□ ) | 20 ~ 50 | 20 ~ 50 | ||
- | 1 Piece(s) | 6 Day(s) or more | Angle | Motor Side Cut Off (Connector Set) | Mounted | Yes | ( SGMSH-□ / SGMGH-□ ) | 20 ~ 50 | 0.2 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) or more | Angle | Motor Side Cut Off (Connector Set) | Mobile | Yes | ( SGMSH-□ / SGMGH-□ ) | 20 ~ 50 | 0.2 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) or more | Angle | Amplifier Side Cut Off | Mounted | Yes | ( SGMSH-□ / SGMGH-□ ) | 20 ~ 50 | 20 ~ 50 | ||
- | 1 Piece(s) | 6 Day(s) or more | Angle | Amplifier Side Cut Off | Mobile | Yes | ( SGMSH-□ / SGMGH-□ ) | 20 ~ 50 | 0.2 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) or more | Angle | Amplifier Side Cut Off (Connector Set) | Mounted | Yes | ( SGMSH-□ / SGMGH-□ ) | 20 ~ 50 | 0.2 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) or more | Angle | Amplifier Side Cut Off (Connector Set) | Mobile | Yes | ( SGMSH-□ / SGMGH-□ ) | 20 ~ 50 | 0.2 ~ 20 |
Loading...Tải…
Supported equipment | Servo | Application 1 | For Encoder | Supported amplifiers | ∑II SGDM |