(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Used By Fastening Onto Conduit
Series Name | Model | Contact Shape | Number of Cores | Arrangement No. | Shell Size | Weight |
CE05 Series | CE05-6A18-10PD-D | Male | 4 | 18-10 | 18 | 33.4 |
CE05-6A20-4PD-D | 4 | 20-4 | 20 | 36.1 | ||
CE05-6A20-15PD-D | 7 | 20-15 | 39 | |||
CE05-6A22-22PD-D | 4 | 22-22 | 22 | 50.8 | ||
CE05-6A22-23PD-D | 8 | 22-23 | 46.7 | |||
CE05-6A32-17PD-D | 4 | 32-17 | 32 | 151.2 | ||
CE05-6A10SL-3SC-D | Female | 3 | 10SL-3 | 10SL | 11.7 | |
CE05-6A14S-2SD-D | 4 | 14S-2 | 14S | 20.2 | ||
CE05-6A18-10SD-D | 4 | 18-10 | 18 | 45.5 | ||
CE05-6A18-12SD-D | 6 | 18-12 | 46.5 | |||
CE05-6A20-4SD-D | 4 | 20-4 | 20 | 52.1 | ||
CE05-6A20-15SD-D | 7 | 20-15 | 55.8 | |||
CE05-6A20-18SDE-D | 9 | 20-18 | 58.3 | |||
CE05-6A22-22SD-D | 4 | 22-22 | 22 | 71.3 | ||
CE05-6A22-23SD-D | 8 | 22-23 | 68.5 | |||
CE05-6A24-10SD-D | 7 | 24-10 | 24 | 92.5 | ||
CE05-6A24-10SG-D | 7 | 24-10 (G) | 92.5 | |||
CE05-6A24-11SGH-D | 9 | 24-11 | 88.8 | |||
CE05-6A32-17SD-D | 4 | 32-17 | 32 | 141.5 | ||
JL04V Series | JL04V-6A18-10SE-R | Female | 4 | 18-10 | 18 | 39 |
JL04V-6A18-12SE-R | 6 | 18-12 | 18 | 39 | ||
JL04V-6A20-4SE-R | 4 | 20-4 | 20 | 42 | ||
JL04V-6A22-22SE-R | 4 | 22-22 | 22 | 63 | ||
JL04V-6A22-23SE-R | 8 | 22-23 | 22 | 62 | ||
JL04V-6A24-10SE-R | 7 | 24-10 | 24 | 81 | ||
JL04V-6A24-10SEG-R | 7 | 24-10(G) | 24 | 200 | ||
JL04V-6A24-11SE-R | 9 | 24-11 | 24 | 81 | ||
JL04V-6A28-11SE-R | 22 | 28-11 | 28 | 100 |
Part Number |
---|
CE05-6A32-17SD-D |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Connector series initials | A· B· C | J·K·L | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Maximum Voltage (Vr.m.s) | Other standards (MIL) | Shell size | Connector type | Allowable current for the entire connector (A) | Key position change | Ground terminal number | Notice |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,586,933 VND | 1 Piece(s) | Available | 8 Day(s) or more | - | A・B・C | CE05 | - | Female (socket) | 4 | Cable to cable | 80 | 250 | - | ○ | 32 | - | 217.6 | - | D Terminal | - |
Loading...Tải…
Protection Circuit Connection Structural Diagram
Material / Finish
Item | Materials | Finish | |
---|---|---|---|
Shell (Body) | Aluminum Alloy | Zinc-plated Black Chromate Treatment | |
Insulator | Panel Mount Male Front Side | Silicone Rubber | Black |
Panel Mount Male Rear Side | Synthetic Resin (UL94V-0) | ||
Male Connector Front / Rear Side | |||
Female Front / Rear Side | |||
Contact | Copper Alloy | Silver Plating | |
Gasket (Connector Portion) | Nitrile Rubber | Black | |
O-ring Gasket (Back Shell Portion) | Nitrile Rubber | Black | |
Retainer Ring | Copper Alloy | Trivalent Black Chromate Treatment | |
Coupling Nut | Aluminum Alloy (JL04V is Steel) | Trivalent Black Chromate Treatment | |
Earth Lug | Copper Alloy | Silver Plated (JL04V is Nickel Plated) | |
Cable Clamp | Aluminum Alloy | Trivalent Black Chromate Treatment | |
Rubber Bushing | Chloroprene Rubber (JL04V Nitrile Rubber) | Black | |
Rear Gasket (Note 1) | Silicone Rubber | Black |
Electrical Properties
Item | Characteristics | |||
---|---|---|---|---|
Contact Size | Current | |||
Rated Current (Per 1 Contact) |
#4 | 80 A or lower | ||
#8 | 46 A or lower | |||
#12 | 23 A or lower | |||
#16 | 13 A or lower | |||
Rated Voltage | Refer to Contact Arrangement Table | |||
Withstand Voltage | Refer to Contact Arrangement Table | |||
Insulation Resistance | 5,000 MΩ or more at 500 VDC | |||
Contact Resistance (Steady-state Level, Initial) |
Contact Size |
Compatible Wire Size (AWG) |
Test Current Amps |
Contact Resistance mΩ or less |
#4 | 4 | 80 | 1 | |
6 | 60 | 1 | ||
8 | 46 | 1 | ||
#8 | 8 | 57 | 2 | |
10 | 46 | 2 | ||
12 | 33 | 2 | ||
#12 | 12 | 23 | 2 | |
14 | 17 | 3 | ||
16 | 13 | 4 | ||
#16 | 16 | 13 | 4 | |
18 | 10 | 7 | ||
20 | 7.5 | 8 | ||
22 | 5 | 15 | ||
24 | 3 | 15 |
Compatible Wire
Contact | Applicable Electric Wire | ||
---|---|---|---|
Size | Minimum Solder Cup Inner Diameter (Note 2) |
Conductor Cross-sectional Area | AWG Size |
#4 | φ7.5 mm | 22.0 mm2 | #6 ~ #4 |
#8 | φ4.7 mm | 8.0 mm2 | #10 ~ #8 |
#12 | φ2.7 mm | 3.5 mm2 | #14 ~ #12 |
#16 | φ1.76 mm | 1.25 mm2 | #22 ~ #16 |
Mechanical Properties
Operating Temperature Range | -55°C ~ +125°C |
---|---|
Waterproofing | IP67 Equivalent |
Airtightness (Panel Mount Male) (Note 3) | 2.9 x 104 Pa (0.3 kgf/cm2), 1 minute |
Service Life | 500 Insertions and Removals |
Panel Cut Size Drawing
Compatible Shell Size | φA (mm) | φB (mm) +0.2 -0 |
C (mm) |
---|---|---|---|
10SL | 19.0 | 3.1 | 18.26 |
14S | 24.0 | 3.1 | 23.01 |
18 | 30.2 | 3.1 | 26.97 |
20 | 33.4 | 3.1 | 29.36 |
22 | 36.6 | 3.1 | 31.75 |
24 | 39.7 | 3.8 | 34.92 |
28 | 46.1 ±0.5 | 3.8 | 39.67 ±0.13 |
32 | 51.0 | 4.5 | 44.45 |
Combination Method
Contact Arrangement Table
Connector Shape | Circular Type | Wire connection method | Solder | Connection direction | Straight |
---|---|---|---|---|---|
Protection function (environmentally resistant) | Present | Representative Standard | UL / TUV | Removal method | Others |
Please check the type/dimensions/specifications of the part CE05-6A32-17SD-D in the CE05/JL04V European Standard/Waterproof Conduit Mount Plug (Screw) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CE05-6A32-17SD-D trong chuỗi CE05/JL04V European Standard/Waterproof Conduit Mount Plug (Screw).
Part Number |
---|
CE05-6A20-18SDE-D |
CE05-6A20-4PD-D |
CE05-6A22-22PD-D |
JL04V-6A18-10SE-R |
JL04V-6A22-22SE-R |
JL04V-6A22-23SE-R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Connector series initials | A· B· C | J·K·L | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Maximum Voltage (Vr.m.s) | Other standards (MIL) | Shell size | Connector type | Allowable current for the entire connector (A) | Key position change | Ground terminal number | Notice |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,387,302 VND | 1 Piece(s) | Available | 7 Day(s) or more | - | A・B・C | CE05 | - | Female (socket) | 9 | Cable to cable | 13 ~ 23 | 250 | - | ○ | 20 | - | 67.6 | - | D Terminal / E Terminal | - | |
1,391,472 VND | 1 Piece(s) | Available | 7 Day(s) or more | - | A・B・C | CE05 | - | Male (plug) | 4 | Cable to cable | 23 | 250 | - | ○ | 20 | - | 62.5 | - | D Terminal | - | |
1,559,750 VND | 1 Piece(s) | Available | 8 Day(s) or more | - | A・B・C | CE05 | - | Male (plug) | 4 | Cable to cable | 46 | 250 | - | ○ | 22 | - | 125.1 | - | D Terminal | - | |
731,282 VND | 1 Piece(s) | 4 Day(s) or more | 10 | J・K・L | - | JL04V | Female (socket) | 4 | Cable-to-panel mount | 23 | 250 | 3000 | - | 18 | Angle Model | - | N/A | - | 250 | ||
971,069 VND | 1 Piece(s) | 4 Day(s) or more | 10 | J・K・L | - | JL04V | Female (socket) | 4 | Cable-to-panel mount | 46 | 250 | 3000 | - | 22 | Panel Mount Type | - | N/A | - | 250 | ||
1,232,936 VND | 1 Piece(s) | 4 Day(s) or more | 10 | J・K・L | - | JL04V | Female (socket) | 8 | Cable-to-panel mount | 23 | 250 | 2000 | - | 22 | Straight Type | - | N/A | - | 250 |