(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (ICT) 20/1/2025. We apologize for the inconvenience.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Economy Fan Guard/Filter/Shutter (Part Number)

Economy Fan Guard/Filter/Shutter

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
  • RoHS
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      6,884VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Overview
●Cooling fan accessories include finger protection cover, three-in-one filter and shutter filter assembly.
● Suitable for DC or AC fans with a side length of 40 to 120
Specification Table
■Finger protection cover
金手指尺寸图
Note: The appearance may be different slightly depending on the specifications and dimensions.
Part NumberSide Length A1
mm
Thickness B1
mm
Installation Size C1
mm
I.D. D1
mm
O.D. D2
mm
MaterialWeight
g
E-SFG-40-R404.5324.229.2Iron (chrome plated)5
E-SFG-60-R57.6504.6539.5
E-SFG-80-R79.8571.5575.516
E-SFG-92-R90.582.589.520
E-SFG-120-R113.510511531

■Three-in-One Filter Cover
树脂过滤尺寸图
Note: The appearance may be different slightly depending on the specifications and dimensions.
 
Part NumberSide Length A2
mm
Thickness B2
mm
Installation Size C2
mm
Installation hole diameter D3
mm
MaterialWeight
g
E-PF-40-R42.86.2323.2Resin4.5
E-PF-60-R64.37504.813
E-PF-80-R85.61071.54.525
E-PF-92-R95.71082.54.526
E-PF-120-R125101055.747


■Shutter Filter Cover
树脂过滤尺寸图
Note: The appearance may be different slightly depending on the specifications and dimensions.
 
Part NumberSide Length A3
mm
Thickness B3
mm
ThicknessB4
mm
Installation Size C3
mm
Fan Installation Size C4
mm
Installation Hole Diameter D4
mm
Fan Mounting Hole Diameter D5
mm
Opening Size E
mm
MaterialWeight
g
E-WF-80106.521.712.29171.54.53.280Resin57
E-WF-92116.522.512.5100.682.54.83.29075
E-WF-120148.530.316.8131105M4M4120135
Note: For fixing the E-WF-80 and E-WF-92 fans, it is recommended to use 4mm self-tapping screws to secure the D5 holes.
Product Features
■The finger protection cover
Chrome-plated, with excellent anti-rust performance
金属防护罩

■Three-in-One Filter
Equipped with a dust filter, effectively preventing dust or foreign objects.
Composed of three parts: a retainer, a filter, and a protection cover.
The filter is easy to remove, making it convenient for cleaning and replacement.
树脂过滤网箭头Three in one filter

■Shutter Filter
Equipped with sealing adhesive and a dust filter, effectively preventing dust or foreign objects and offering some degree of waterproofing.
Composed of three parts: a retainer, a filter, and a protection cover.
The filter is easy to remove, making it convenient for cleaning and replacement.
树脂过滤网箭头shutter filter
Precautions
· When using the resin filter cover, the small gaps in the sponge layer may affect the fan's performance, particularly airflow and static pressure. This factor should be considered during the design process.
· Ensure the finger guard and filter assembly are properly installed to avoid contact with the fan blades.
· Installation screws need to be provided by the customer.
Usage Method
Installation Method
Used in conjunction with the fan to prevent foreign objects and filter. The types include filters and protective guards.

树脂过滤尺寸图

Part Number
E-PF-40-R
E-PF-60-R
E-PF-80-R
E-PF-92-R
E-PF-120-R
E-SFG-40-R
E-SFG-60-R
E-SFG-80-R
E-SFG-92-R
E-SFG-120-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Applicable Fan Edge Length
(mm)
Material Note Dimension
(mm)
Parallel Mounting Hole Distance
(mm)
Mounting Screw Specifications Mounting Hole Diameter (Φ)

15,294 VND

1 Piece(s) Available 11 Day(s) Filter40ResinThree-in-one42.8×42.832M33.2

15,301 VND

1 Piece(s) Available 11 Day(s) Filter60ResinThree-in-one64.3×64.350M44.8

16,389 VND

1 Piece(s) Available 11 Day(s) Filter80ResinThree-in-one85.6×85.671.5M44.5

16,747 VND

1 Piece(s) Available Same day Filter92ResinThree-in-one95.7×95.782.5M44.5

17,482 VND

1 Piece(s) Available 11 Day(s) Filter120ResinThree-in-one125×125105M45.7

6,884 VND

1 Piece(s) Available 11 Day(s) -40IronMesh40×4032-4.2

7,247 VND

1 Piece(s) Available 11 Day(s) -60IronMesh57.6×57.650-4.6

7,613 VND

1 Piece(s) Available 11 Day(s) -80IronMesh79.8×79.871.5-5

7,974 VND

1 Piece(s) Available 11 Day(s) -92IronMesh90.5×90.582.5-5

10,205 VND

1 Piece(s) Available 11 Day(s) -120IronMesh113.5×113.5105-5

Loading...Tải…

  1. 1