(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Length (m) |
---|---|---|---|---|---|
1,069,574 VND | 1 Piece(s) | 6 Day(s) | 0.2 | ||
1,069,574 VND | 1 Piece(s) | 4 Day(s) | 0.3 | ||
1,069,574 VND | 1 Piece(s) | 6 Day(s) | 0.4 | ||
1,069,574 VND | 1 Piece(s) | 4 Day(s) | 0.5 | ||
1,069,574 VND | 1 Piece(s) | 6 Day(s) | 0.15 | ||
1,111,179 VND | 1 Piece(s) | 4 Day(s) | 1 | ||
1,152,784 VND | 1 Piece(s) | 6 Day(s) | 1.5 | ||
1,194,389 VND | 1 Piece(s) | 6 Day(s) | 2 | ||
1,235,994 VND | 1 Piece(s) | 6 Day(s) | 2.5 | ||
1,277,599 VND | 1 Piece(s) | 6 Day(s) | 3 | ||
1,319,206 VND | 1 Piece(s) | 6 Day(s) | 3.5 | ||
1,360,809 VND | 1 Piece(s) | 6 Day(s) | 4 | ||
1,568,837 VND | 1 Piece(s) | 6 Day(s) | 5 | ||
1,693,654 VND | 1 Piece(s) | 6 Day(s) | 6 | ||
1,818,471 VND | 1 Piece(s) | 8 Day(s) | 7 | ||
1,943,286 VND | 1 Piece(s) | 6 Day(s) | 8 | ||
2,068,103 VND | 1 Piece(s) | 6 Day(s) | 9 | ||
2,192,918 VND | 1 Piece(s) | 6 Day(s) | 10 | ||
2,317,733 VND | 1 Piece(s) | 6 Day(s) | 11 | ||
2,442,551 VND | 1 Piece(s) | 6 Day(s) | 12 | ||
2,567,367 VND | 1 Piece(s) | 6 Day(s) | 13 | ||
2,692,183 VND | 1 Piece(s) | 6 Day(s) | 14 | ||
2,816,999 VND | 1 Piece(s) | 6 Day(s) | 15 | ||
2,941,814 VND | 1 Piece(s) | 6 Day(s) | 16 | ||
3,066,631 VND | 1 Piece(s) | 6 Day(s) | 17 | ||
3,191,447 VND | 1 Piece(s) | 6 Day(s) | 18 | ||
3,316,264 VND | 1 Piece(s) | 6 Day(s) | 19 | ||
3,441,079 VND | 1 Piece(s) | 6 Day(s) | 20 | ||
3,565,896 VND | 1 Piece(s) | 6 Day(s) | 21 | ||
3,690,712 VND | 1 Piece(s) | 6 Day(s) | 22 | ||
3,815,527 VND | 1 Piece(s) | 6 Day(s) | 23 | ||
3,940,344 VND | 1 Piece(s) | 6 Day(s) | 24 | ||
4,065,161 VND | 1 Piece(s) | 6 Day(s) | 25 |
Loading...Tải…
Supported equipment | Servo | Compatible Series | J3 | Application 1 | Fiber optic |
---|---|---|---|---|---|
Connector shape | Straight | Outer diameter image | Both ends | Shield | None |
Supported motors | MR-J3B | Cable length designated range(m) | 0.15~50 | Supported manufacturers | Mitsubishi Electric Co., Ltd. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy