(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Length (m) | Application 1 |
---|---|---|---|---|---|---|
792,204 VND | 1 Piece(s) | 6 Day(s) | 1 | For brake | ||
646,586 VND | 1 Piece(s) | 6 Day(s) | 1 | For brake | ||
792,204 VND | 1 Piece(s) | 6 Day(s) | 2 | For brake | ||
646,586 VND | 1 Piece(s) | 6 Day(s) | 2 | For brake | ||
792,204 VND | 1 Piece(s) | 6 Day(s) | 3 | For brake | ||
646,586 VND | 1 Piece(s) | 6 Day(s) | 3 | For brake | ||
792,204 VND | 1 Piece(s) | 6 Day(s) | 4 | For brake | ||
646,586 VND | 1 Piece(s) | 6 Day(s) | 4 | For brake | ||
792,204 VND | 1 Piece(s) | 6 Day(s) | 5 | For brake | ||
646,586 VND | 1 Piece(s) | 6 Day(s) | 5 | For brake | ||
792,204 VND | 1 Piece(s) | 6 Day(s) | 6 | For brake | ||
646,586 VND | 1 Piece(s) | 6 Day(s) | 6 | For brake | ||
792,204 VND | 1 Piece(s) | 6 Day(s) | 7 | For brake | ||
646,586 VND | 1 Piece(s) | 6 Day(s) | 7 | For brake | ||
792,204 VND | 1 Piece(s) | 6 Day(s) | 8 | For brake | ||
646,586 VND | 1 Piece(s) | 6 Day(s) | 8 | For brake | ||
792,204 VND | 1 Piece(s) | 6 Day(s) | 9 | For brake | ||
646,586 VND | 1 Piece(s) | 6 Day(s) | 9 | For brake | ||
792,204 VND | 1 Piece(s) | 6 Day(s) | 10 | For brake | ||
646,586 VND | 1 Piece(s) | 6 Day(s) | 10 | For brake | ||
833,809 VND | 1 Piece(s) | 6 Day(s) | 11 | For brake | ||
667,387 VND | 1 Piece(s) | 6 Day(s) | 11 | For brake | ||
878,882 VND | 1 Piece(s) | 6 Day(s) | 12 | For brake | ||
691,658 VND | 1 Piece(s) | 6 Day(s) | 12 | For brake | ||
920,486 VND | 1 Piece(s) | 6 Day(s) | 13 | For brake | ||
712,461 VND | 1 Piece(s) | 6 Day(s) | 13 | For brake | ||
965,561 VND | 1 Piece(s) | 6 Day(s) | 14 | For brake | ||
733,262 VND | 1 Piece(s) | 6 Day(s) | 14 | For brake | ||
752,112 VND | 1 Piece(s) | 6 Day(s) | 15 | For brake | ||
754,066 VND | 1 Piece(s) | 6 Day(s) | 15 | For brake | ||
1,052,237 VND | 1 Piece(s) | 6 Day(s) | 16 | For brake | ||
778,337 VND | 1 Piece(s) | 6 Day(s) | 16 | For brake | ||
1,093,843 VND | 1 Piece(s) | 6 Day(s) | 17 | For brake | ||
799,137 VND | 1 Piece(s) | 6 Day(s) | 17 | For brake | ||
1,138,916 VND | 1 Piece(s) | 6 Day(s) | 18 | For brake | ||
819,941 VND | 1 Piece(s) | 6 Day(s) | 18 | For brake | ||
1,180,522 VND | 1 Piece(s) | 6 Day(s) | 19 | For brake | ||
840,743 VND | 1 Piece(s) | 6 Day(s) | 19 | For brake | ||
1,222,126 VND | 1 Piece(s) | 6 Day(s) | 20 | For brake | ||
861,547 VND | 1 Piece(s) | 6 Day(s) | 20 | For brake | ||
1,267,198 VND | 1 Piece(s) | 6 Day(s) | 21 | For brake | ||
885,816 VND | 1 Piece(s) | 6 Day(s) | 21 | For brake | ||
1,308,804 VND | 1 Piece(s) | 6 Day(s) | 22 | For brake | ||
906,618 VND | 1 Piece(s) | 6 Day(s) | 22 | For brake | ||
1,353,877 VND | 1 Piece(s) | 6 Day(s) | 23 | For brake | ||
927,422 VND | 1 Piece(s) | 6 Day(s) | 23 | For brake | ||
1,395,482 VND | 1 Piece(s) | 6 Day(s) | 24 | For brake | ||
948,223 VND | 1 Piece(s) | 6 Day(s) | 24 | For brake | ||
1,440,554 VND | 1 Piece(s) | 6 Day(s) | 25 | For brake | ||
972,493 VND | 1 Piece(s) | 6 Day(s) | 25 | For brake | ||
1,482,159 VND | 1 Piece(s) | 6 Day(s) | 26 | For brake | ||
993,297 VND | 1 Piece(s) | 6 Day(s) | 26 | For brake | ||
1,527,233 VND | 1 Piece(s) | 6 Day(s) | 27 | For brake | ||
1,014,098 VND | 1 Piece(s) | 6 Day(s) | 27 | For brake | ||
1,568,837 VND | 1 Piece(s) | 6 Day(s) | 28 | For brake | ||
1,034,902 VND | 1 Piece(s) | 6 Day(s) | 28 | For brake | ||
1,613,911 VND | 1 Piece(s) | 6 Day(s) | 29 | For brake | ||
1,059,173 VND | 1 Piece(s) | 6 Day(s) | 29 | For brake | ||
1,655,516 VND | 1 Piece(s) | 6 Day(s) | 30 | For brake | ||
1,079,973 VND | 1 Piece(s) | 6 Day(s) | 30 | For brake |
Loading...Tải…
Supported equipment | Servo | Supported amplifiers | □□□A/B/T | Supported motors | HG-□□□□□(B) |
---|---|---|---|---|---|
Cable length designated range(m) | 1~20 | Supported manufacturers | Mitsubishi Electric |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy