(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Servo Harness Mitsubishi J3 (Part Number)

Servo Harness Mitsubishi J3
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      573,774VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MK-BKCN-1H
MK-BKCN-1L
MK-BKCN-2H
MK-BKCN-2L
MK-BKCN-3H
MK-BKCN-3L
MK-BKCN-4H
MK-BKCN-4L
MK-BKCN-5H
MK-BKCN-5L
MK-BKCN-6H
MK-BKCN-6L
MK-BKCN-7H
MK-BKCN-7L
MK-BKCN-8H
MK-BKCN-8L
MK-BKCN-9H
MK-BKCN-9L
MK-BKCN-10H
MK-BKCN-10L
MK-BKCN-11H
MK-BKCN-11L
MK-BKCN-12H
MK-BKCN-12L
MK-BKCN-13H
MK-BKCN-13L
MK-BKCN-14H
MK-BKCN-14L
MK-BKCN-15H
MK-BKCN-15L
MK-BKCN-16H
MK-BKCN-16L
MK-BKCN-17H
MK-BKCN-17L
MK-BKCN-18H
MK-BKCN-18L
MK-BKCN-19H
MK-BKCN-19L
MK-BKCN-20H
MK-BKCN-20L
MK-BKCN-21H
MK-BKCN-21L
MK-BKCN-22H
MK-BKCN-22L
MK-BKCN-23H
MK-BKCN-23L
MK-BKCN-24H
MK-BKCN-24L
MK-BKCN-25H
MK-BKCN-25L
MK-BKCN-26H
MK-BKCN-26L
MK-BKCN-27H
MK-BKCN-27L
MK-BKCN-28H
MK-BKCN-28L
MK-BKCN-29H
MK-BKCN-29L
MK-BKCN-30H
MK-BKCN-30L
MK-BKCN-31H
MK-BKCN-31L
MK-BKCN-32H
MK-BKCN-32L
MK-BKCN-33H
MK-BKCN-33L
MK-BKCN-34H
MK-BKCN-34L
MK-BKCN-35H
MK-BKCN-35L
MK-BKCN-36H
MK-BKCN-36L
MK-BKCN-37H
MK-BKCN-37L
MK-BKCN-38H
MK-BKCN-38L
MK-BKCN-39H
MK-BKCN-39L
MK-BKCN-40H
MK-BKCN-40L
MK-BKCN-41H
MK-BKCN-41L
MK-BKCN-42H
MK-BKCN-42L
MK-BKCN-43H
MK-BKCN-43L
MK-BKCN-44H
MK-BKCN-44L
MK-BKCN-45H
MK-BKCN-45L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCompatible Series Length
(m)
Application 1 Connector shape Outer diameter image Cable type Shield Supported amplifiers Supported motors Cable length designated range
(m)
Supported manufacturers

702,059 VND

1 Piece(s) 6 Day(s) J31For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

653,519 VND

1 Piece(s) 6 Day(s) J31For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

740,198 VND

1 Piece(s) 6 Day(s) J32For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

670,856 VND

1 Piece(s) 6 Day(s) J32For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

781,802 VND

1 Piece(s) 6 Day(s) J33For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

691,658 VND

1 Piece(s) 6 Day(s) J33For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

819,941 VND

1 Piece(s) 6 Day(s) J34For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

708,993 VND

1 Piece(s) 6 Day(s) J34For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

858,079 VND

1 Piece(s) 6 Day(s) J35For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

726,329 VND

1 Piece(s) 6 Day(s) J35For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

899,686 VND

1 Piece(s) 6 Day(s) J36For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

743,664 VND

1 Piece(s) 6 Day(s) J36For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

937,824 VND

1 Piece(s) 6 Day(s) J37For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

760,999 VND

1 Piece(s) 6 Day(s) J37For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

979,428 VND

1 Piece(s) 6 Day(s) J38For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

781,802 VND

1 Piece(s) 6 Day(s) J38For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

1,017,567 VND

1 Piece(s) 6 Day(s) J39For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

799,137 VND

1 Piece(s) 6 Day(s) J39For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

1,059,173 VND

1 Piece(s) 6 Day(s) J310For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

816,474 VND

1 Piece(s) 6 Day(s) J310For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

1,097,311 VND

1 Piece(s) 6 Day(s) J311For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

833,809 VND

1 Piece(s) 6 Day(s) J311For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

1,138,916 VND

1 Piece(s) 6 Day(s) J312For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

851,144 VND

1 Piece(s) 6 Day(s) J312For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

1,177,054 VND

1 Piece(s) 6 Day(s) J313For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

871,948 VND

1 Piece(s) 6 Day(s) J313For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

1,215,193 VND

1 Piece(s) 6 Day(s) J314For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

889,283 VND

1 Piece(s) 6 Day(s) J314For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

1,256,798 VND

1 Piece(s) 6 Day(s) J315For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

906,618 VND

1 Piece(s) 6 Day(s) J315For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

1,294,937 VND

1 Piece(s) 6 Day(s) J316For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

923,954 VND

1 Piece(s) 6 Day(s) J316For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

1,336,542 VND

1 Piece(s) 6 Day(s) J317For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

941,289 VND

1 Piece(s) 6 Day(s) J317For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

1,374,679 VND

1 Piece(s) 6 Day(s) J318For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

962,092 VND

1 Piece(s) 6 Day(s) J318For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

1,416,286 VND

1 Piece(s) 6 Day(s) J319For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

979,428 VND

1 Piece(s) 6 Day(s) J319For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

1,454,423 VND

1 Piece(s) 6 Day(s) J320For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

996,763 VND

1 Piece(s) 6 Day(s) J320For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

1,492,561 VND

1 Piece(s) 6 Day(s) J321For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

1,014,098 VND

1 Piece(s) 6 Day(s) J321For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

1,534,167 VND

1 Piece(s) 6 Day(s) J322For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

1,031,436 VND

1 Piece(s) 6 Day(s) J322For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

1,572,304 VND

1 Piece(s) 6 Day(s) J323For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

1,052,237 VND

1 Piece(s) 6 Day(s) J323For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

1,613,911 VND

1 Piece(s) 6 Day(s) J324For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

1,069,574 VND

1 Piece(s) 6 Day(s) J324For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

1,652,047 VND

1 Piece(s) 6 Day(s) J325For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

1,086,909 VND

1 Piece(s) 6 Day(s) J325For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

1,693,654 VND

1 Piece(s) 6 Day(s) J326For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

1,104,244 VND

1 Piece(s) 6 Day(s) J326For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

1,731,792 VND

1 Piece(s) 6 Day(s) J327For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

1,121,579 VND

1 Piece(s) 6 Day(s) J327For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

1,773,398 VND

1 Piece(s) 6 Day(s) J328For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

1,142,383 VND

1 Piece(s) 6 Day(s) J328For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

1,811,534 VND

1 Piece(s) 6 Day(s) J329For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

1,159,718 VND

1 Piece(s) 6 Day(s) J329For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

1,849,673 VND

1 Piece(s) 6 Day(s) J330For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

1,177,054 VND

1 Piece(s) 6 Day(s) J330For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

1,891,279 VND

1 Piece(s) 6 Day(s) J331For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

1,194,389 VND

1 Piece(s) 6 Day(s) J331For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

1,929,418 VND

1 Piece(s) 6 Day(s) J332For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

1,211,724 VND

1 Piece(s) 6 Day(s) J332For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

1,971,022 VND

1 Piece(s) 6 Day(s) J333For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

1,232,528 VND

1 Piece(s) 6 Day(s) J333For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

2,009,161 VND

1 Piece(s) 6 Day(s) J334For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

1,249,863 VND

1 Piece(s) 6 Day(s) J334For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

2,050,767 VND

1 Piece(s) 6 Day(s) J335For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

1,267,198 VND

1 Piece(s) 6 Day(s) J335For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

2,088,904 VND

1 Piece(s) 6 Day(s) J336For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

1,284,536 VND

1 Piece(s) 6 Day(s) J336For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

2,130,509 VND

1 Piece(s) 6 Day(s) J337For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

1,301,871 VND

1 Piece(s) 6 Day(s) J337For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

2,168,648 VND

1 Piece(s) 6 Day(s) J338For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

1,322,673 VND

1 Piece(s) 6 Day(s) J338For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

2,206,787 VND

1 Piece(s) 6 Day(s) J339For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

1,340,008 VND

1 Piece(s) 6 Day(s) J339For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

2,248,392 VND

1 Piece(s) 6 Day(s) J340For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

1,357,343 VND

1 Piece(s) 6 Day(s) J340For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

2,286,531 VND

1 Piece(s) 6 Day(s) J341For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

1,374,679 VND

1 Piece(s) 6 Day(s) J341For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

2,328,136 VND

1 Piece(s) 6 Day(s) J342For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

1,392,014 VND

1 Piece(s) 6 Day(s) J342For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

2,366,273 VND

1 Piece(s) 6 Day(s) J343For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

1,412,817 VND

1 Piece(s) 6 Day(s) J343For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

2,407,879 VND

1 Piece(s) 6 Day(s) J344For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

1,430,153 VND

1 Piece(s) 6 Day(s) J344For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

2,446,018 VND

1 Piece(s) 6 Day(s) J345For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

1,447,488 VND

1 Piece(s) 6 Day(s) J345For brakeStraightBoth ends-None60A/B/T ~ 37KA/BHC-LP,UP / HA-LP1~50Mitsubishi Electric Co., Ltd.

Loading...Tải…

Basic InformationThông tin cơ bản

Supported equipment Servo