(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MK-BKCN-24H |
MK-BKCN-24L |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Compatible Series | Length (m) | Application 1 | Connector shape | Outer diameter image | Cable type | Shield | Supported amplifiers | Supported motors | Cable length designated range (m) | Supported manufacturers |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,613,911 VND | 1 Piece(s) | 6 Day(s) | J3 | 24 | For brake | Straight | Both ends | - | None | 60A/B/T ~ 37KA/B | HC-LP,UP / HA-LP | 1~50 | Mitsubishi Electric Co., Ltd. | ||
1,069,574 VND | 1 Piece(s) | 6 Day(s) | J3 | 24 | For brake | Straight | Both ends | - | None | 60A/B/T ~ 37KA/B | HC-LP,UP / HA-LP | 1~50 | Mitsubishi Electric Co., Ltd. |
Loading...Tải…
Supported equipment | Servo |