(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
● A low-cost cable made using Misumi original materials.
● 3, 5 and 10 m fixed length cables.
The connector used is a Misumi original.
Caution
thận trọng
All-time-low price in series Sino-Japanese identical model sold
Compatible Amplifier | Compatible Motor | Outline Image | Model Number | Cable Type | Specified Length (m) |
SV | SV-M005□□ ~ SV-M075□□ SV-B005□□ ~ SV-B075□□ | For Direct Coupling | SVEKF-SV1 | D (For Low Speed Movable) | 3 5 10 |
Specified Length (m) | ~ 1 | 2 ~ 10 |
Tolerance | +10mm | +50mm |
Outline Image Drawing | Amplifier Side Motor Side |
Conditions | 1. Rotation Speed: 10 r/min 2. Average Measurement Distance: 1.8 m 3. Flexibility Radius: R = 125 mm |
Remarks | Crawler cable curve tester used (LC859) Elastic cable material applied |
Measurement Standard | Bend count of 5 million times or more when cable tore completely and stopped |
Result | Tester stopped if cable was not torn by 5 million bend counts |
Supported equipment | Servo | Length(m) | 3 | Application 1 | For Encoder |
---|---|---|---|---|---|
Connector shape | Straight | Outer diameter image | Double-ended | Cable type | Low Speed Mobile |
Shield | N/A | Supported amplifiers | SV | Supported motors | SV-M005□□ / SV-M010□□ |
Please check the type/dimensions/specifications of the part SVEKF-SV1-D-3 in the Global Harness Series Keyence SV for Encoder series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SVEKF-SV1-D-3 trong chuỗi Global Harness Series Keyence SV for Encoder.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy