(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Key Lock Switch Mounting Hole φ16, φ22, φ30 (Part Number)

Key Lock Switch Mounting Hole φ16, φ22, φ30

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      575,399VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


● For the International Standard number, see >>Click here.
● For the manufacturer number, see >>Click here.
● The key for each model number is shared.

Product Description

A selector switch operated by inserting a key. The key for each model is common.

Specifications

Key Lock Switch Mounting Hole φ16, φ22, φ30:Related Image

Model NumberMounting
Hole Ø
ShapeOperation
Function
ConfigurationStructureProtective StructureAcquired StandardsTerminalSpecification
Group
Basic Model NumberKey removal position
KL: Left removal
KA: Full removal
ULc-ULCSATUVVDECECCC
MSB1R216KLØ16OblongManual 90 degrees
2-notch
1cIntegratedIP65---SolderA
SB1R216KL
KA
--B
SB1R21141a1bSeparationIP40--C
SB1S2116SquareIP65 Oilproof--D
MSB2BC210KLØ22Round1aIP40-----M3.5
Screw
Terminal
E
SB2BC210KL
KA
IP65 Oilproof--F
MSB2BC211KL1a1bIP40-----E
SB2BC211KL
KA
IP65 Oilproof--F
MSB2BC320KAManual 45 degrees
3-notch
2aIP40-----E
SB2BC311KL
KA
1a1bIP65 Oilproof--G
MSB3BC210KLØ30Manual 90 degrees
2-notch
1aIP40-----E
SB3BC210KL
KA
IP65 Oilproof--H
SB3BC2111a1b--
SB3BC311Manual 45 degrees
3-notch
--I

More Information

Detailed Specifications
Specification
Group
Switch Circuit RatingsWorking
Temperature
Range
Insulation
Resistance
Withstand Voltage VAC 1 minuteDurability (10,000 times or more)Body Mass g (Approx.)
Rated
Insulation
Voltage (Ui)
Rated
Conducting
Current (lth)
Rated
Working
Voltage (Ue)
Rated Working Current-Between
Charger and Ground
Between Different-Pole
Terminals
MechanicalElectrical
ACDC
P.F=0.7P.F=1Resistive Load (AC-12)Inductive Load (AC-13)Coil Load (AC-15)-Resistive Load (DC-12)Inductive Load (DC-13)Coil Load (AC-15)
A250V5A24V-----1A----25 ~
+55°C
100

or more
--20002059
125V3A5A---0.2A---
250V2A3A---0.1A---
B
C
D
24V------1A0.7A-B: -10 ~ +55
C: -20 ~ +70
D: -10 ~ +70
-2000B: 2000
C: 1500
D: 1500
25
Key removal & insertion
B: 25 C / D: 1
1016
~
21
110V--1.5A1A--0.2A0.15A-
220V--1A0.7A-----
E660V10A24V-----10A----25 ~
+55°C
3000--20545
~
52
48V-----5A---
110V10A----2.2A---
220V6A----1.1A---
380V4A--------
500V2A--------
F

G
600V24V----6A---F: 4 A
G: 2 A
-20 ~
+70°C
-25002500100
Key removal & insertion
1
5049
120V----6A---F: 1.3A
G: 0.65A
240V----6A---F: 0.45A
G: 0.23A
480V----2.5A----
600V----2A----
H

I
24V----6A-H: 6 A
I: 3 A
-H: 4A
I: 2A
-59
110V----6A-H: 2.5A
I: 1.3A
-H: 1.3A
I: 0.65A
220V----6A-H: 1A
I: 0.5A
-H: 0.45A
I: 0.23A
440V----2.5A----
550V----2A----


Key Lock Switch Mounting Hole φ16, φ22, φ30:Related Image

Key Lock Switch Mounting Hole φ16, φ22, φ30:Related Image

Key Lock Switch Mounting Hole φ16, φ22, φ30:Related Image

Key Lock Switch Mounting Hole φ16, φ22, φ30:Related Image

Part Number
SB1S2116-KL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShape Mounting Hole Contact configuration (key lock, selector) Notch number Terminal shape Protection function (environmentally resistant) Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
When Current capacity is AC 110 V
(A)
Current capacity @ 24 VDC
(A)
Includes key option

1,199,374 VND

1 Piece(s) Available 4 Day(s) or more Square ShapeΦ 161a1b2Solder/tab[Available] IP40CE / UL / TUV / CCC / CSA182478.51.51Left Removal

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Keylock switch With key Present

Please check the type/dimensions/specifications of the part SB1S2116-KL in the Key Lock Switch Mounting Hole φ16, φ22, φ30 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SB1S2116-KL trong chuỗi Key Lock Switch Mounting Hole φ16, φ22, φ30.

Products like this...

Part Number
SB1R2114-KL
SB1R216-KA
SB1S2116-KA
SB2BC210-KA
SB2BC210-KL
SB2BC211-KA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngShape Mounting Hole Contact configuration (key lock, selector) Notch number Terminal shape Protection function (environmentally resistant) Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
When Current capacity is AC 110 V
(A)
Current capacity @ 24 VDC
(A)
Includes key option

1,154,774 VND

1 Piece(s)Available 4 Day(s) or more Rectangular ShapeΦ 161a1b2Solder/tab[Available] IP40CE / UL / TUV / CCC / CSA182478.51.51Left Removal

954,288 VND

1 Piece(s)Available 4 Day(s) or more Rectangular ShapeΦ 161c2Solder/tab[Available] IP40CE / UL / CUL / TUV / CCC182456.41.51All Slip-off

1,199,374 VND

1 Piece(s)Available 4 Day(s) or more Square ShapeΦ 161a1b2Solder/tab-CE / UL / TUV / CCC / CSA182478.51.51All Slip-off

575,399 VND

1 Piece(s)Available 4 Day(s) or more Circular TypeΦ 301a2Screw terminal-CE / UL / TUV / CCC / CSA373085--All Slip-off

575,399 VND

1 Piece(s)Available 4 Day(s) or more Circular TypeΦ 301a2Screw terminal-CE / UL / TUV / CCC / CSA373084--Left Removal

673,434 VND

1 Piece(s)Available 4 Day(s) or more Circular TypeΦ 301a1b2Screw terminal-CE / UL / TUV / CCC / CSA373084--All Slip-off