(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Width (mm) | Height (mm) | Number of wires stowed (IV line 2 m㎡ conversion) (Units) |
---|---|---|---|---|---|---|---|---|
10,306,959 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 8 Day(s) | 20 | 35 | 20 | ||
31,000,000 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 8 Day(s) | 20 | 35 | 20 | ||
15,479,661 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 8 Day(s) | 25 | 40 | 35 | ||
15,479,661 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 8 Day(s) | 25 | 40 | 35 | ||
17,321,772 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 8 Day(s) | 25 | 60 | 45 | ||
17,321,772 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 8 Day(s) | 25 | 60 | 45 | ||
6,280,100 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | Same day | 30 | 40 | 40 | ||
16,312,454 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 8 Day(s) | 30 | 40 | 40 | ||
18,999,883 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 8 Day(s) | 30 | 60 | 65 | ||
18,999,883 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 8 Day(s) | 30 | 60 | 65 | ||
23,895,476 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 8 Day(s) | 30 | 80 | 100 | ||
23,895,476 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 8 Day(s) | 30 | 80 | 100 | ||
19,062,898 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 8 Day(s) | 40 | 40 | 55 | ||
19,062,898 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 8 Day(s) | 40 | 40 | 55 | ||
21,560,987 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 8 Day(s) | 40 | 60 | 85 | ||
21,560,987 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 8 Day(s) | 40 | 60 | 85 | ||
26,570,282 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 8 Day(s) | 40 | 80 | 115 | ||
26,570,282 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 8 Day(s) | 40 | 80 | 115 | ||
25,018,199 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 8 Day(s) | 50 | 60 | 110 | ||
25,018,199 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 8 Day(s) | 50 | 60 | 110 | ||
29,951,657 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 8 Day(s) | 50 | 80 | 140 | ||
29,951,657 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 8 Day(s) | 50 | 80 | 140 | ||
24,488,147 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 8 Day(s) | 60 | 40 | 85 | ||
24,488,147 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 8 Day(s) | 60 | 40 | 85 | ||
27,705,820 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 8 Day(s) | 60 | 60 | 130 | ||
27,705,820 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 8 Day(s) | 60 | 60 | 130 | ||
33,080,678 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 8 Day(s) | 60 | 80 | 180 | ||
33,080,678 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 8 Day(s) | 60 | 80 | 180 | ||
20,847,218 VND | 1 Pack(s) | 12 Pieces Per Package 12 Pieces Per Package | 8 Day(s) | 80 | 60 | 180 | ||
20,847,218 VND | 1 Pack(s) | 12 Pieces Per Package 12 Pieces Per Package | 8 Day(s) | 80 | 60 | 180 | ||
23,289,827 VND | 1 Pack(s) | 12 Pieces Per Package 12 Pieces Per Package | 8 Day(s) | 80 | 80 | 240 | ||
23,289,827 VND | 1 Pack(s) | 12 Pieces Per Package 12 Pieces Per Package | 8 Day(s) | 80 | 80 | 240 | ||
34,472,232 VND | 1 Pack(s) | 12 Pieces Per Package 12 Pieces Per Package | 8 Day(s) | 100 | 100 | 370 | ||
34,472,232 VND | 1 Pack(s) | 12 Pieces Per Package 12 Pieces Per Package | 8 Day(s) | 100 | 100 | 370 | ||
28,718,578 VND | 1 Pack(s) | 12 Pieces Per Package 12 Pieces Per Package | 8 Day(s) | 100 | 80 | 300 | ||
28,718,578 VND | 1 Pack(s) | 12 Pieces Per Package 12 Pieces Per Package | 8 Day(s) | 100 | 80 | 300 | ||
32,942,224 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 8 Day(s) | 40 | 100 | 130 | ||
32,942,224 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 8 Day(s) | 40 | 100 | 130 | ||
38,115,412 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 8 Day(s) | 60 | 100 | 200 | ||
38,115,412 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 8 Day(s) | 60 | 100 | 200 | ||
27,476,522 VND | 1 Pack(s) | 12 Pieces Per Package 12 Pieces Per Package | 8 Day(s) | 80 | 100 | 300 | ||
27,476,522 VND | 1 Pack(s) | 12 Pieces Per Package 12 Pieces Per Package | 8 Day(s) | 80 | 100 | 300 |
Loading...Tải…
Overall Length(mm) | 2m |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy