(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Insert Insulation & Connection Terminal (Female)【100-1,000 Pieces Per Package】

Insert Insulation & Connection Terminal (Female)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      564,865VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MNP-381285-1000P
MNP-381285-100P
MNP-381485-1000P
MNP-381485-100P
MNP-381638-1000P
MNP-381638-100P
MNP-383638-1000P
MNP-383638-100P
MNP-385485-1000P
MNP-385485-100P
MNP-385638-1000P
MNP-385638-100P
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngOuter Diameter
(mm)
Overall Length
(mm)
Conforming wire size
(AWG)
Insulation coating (color) Number with pack products
(Piece)

3,314,271 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

4 Day(s) 3.21022-16Red1000

798,745 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) 3.21022-16Red100

3,314,271 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

4 Day(s) 51022-16Red1000

798,745 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) 51022-16Red100

2,690,190 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

4 Day(s) 6.610.522-16Red1000

564,865 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) 6.610.522-16Red100

3,348,943 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

6 Day(s) 6.613.712-10Yellow1000

689,681 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) 6.613.712-10Yellow100

2,967,560 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

6 Day(s) 51016-14Blue1000

568,332 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) 51016-14Blue100

2,759,534 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

4 Day(s) 6.610.516-14Blue1000

578,733 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) 6.610.516-14Blue100

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Insertion Type Connector Shape Insertion Type Insulation material Vinyl
Materials Poly Terminal type classification Female Notes For details of terminal configuration, terminal type, etc., please refer to the catalog.