(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Internal Diameter (φ) | Outer Diameter (mm) | Overall Length (mm) | Conforming wire size (AWG) | Number with pack products (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|
852,469 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 10 | 1.4 | 2.3 | 15 | 20-18 | 1000 | ||
340,101 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 4 Day(s) | 10 | 1.4 | 2.3 | 15 | 20-18 | 100 | ||
1,812,996 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 6.7 | 20 | 8 | 500 | ||
935,298 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 10 | 1.8 | 3 | 15 | 18-16 | 1000 | ||
351,386 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 4 Day(s) | 10 | 1.8 | 3 | 15 | 18-16 | 100 | ||
1,698,926 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 5 Day(s) | 10 | 5.4 | 7.4 | 24 | 6 | 300 | ||
1,084,901 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 10 | 2.3 | 3.5 | 15 | 16-14 | 1000 | ||
369,545 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 4 Day(s) | 10 | 2.3 | 3.5 | 15 | 16-14 | 100 | ||
2,384,074 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 5 Day(s) | 10 | 6.7 | 9 | 28 | 4-3 | 300 | ||
1,459,694 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 4.5 | 15 | 14-12 | 1000 | ||
459,832 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 4 Day(s) | 10 | 3 | 4.5 | 15 | 14-12 | 100 | ||
1,313,729 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 10 | 8.1 | 10.6 | 30 | 2 | 100 | ||
1,749,592 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 5.5 | 15 | 12-10 | 1000 | ||
526,582 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 4 Day(s) | 10 | 4 | 5.5 | 15 | 12-10 | 100 | ||
1,906,954 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 10 | 9.5 | 12 | 32 | 1~-/0 | 100 | ||
2,761,989 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 10 | 11.3 | 14.6 | 36 | 2/0 | 100 | ||
1,726,316 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 5 Day(s) | 10 | 13.5 | 17 | 39.5 | 3/0-4/0 | 50 | ||
2,221,072 VND | 1 Pack(s) | 40 Pieces Per Package 40 Pieces Per Package | 5 Day(s) | 10 | 17 | 21 | 54 | 300 Kcmil | 40 | ||
1,459,433 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 10 | 1.4 | 2.3 | 30 | 20-18 | 1000 | ||
461,467 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 4 Day(s) | 10 | 1.4 | 2.3 | 30 | 20-18 | 100 | ||
3,401,287 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 6.7 | 40 | 8 | 500 | ||
1,618,156 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 10 | 1.8 | 3 | 30 | 18-16 | 1000 | ||
494,402 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 4 Day(s) | 10 | 1.8 | 3 | 30 | 18-16 | 100 | ||
3,117,675 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 5 Day(s) | 10 | 5.4 | 7.4 | 48 | 6 | 300 | ||
1,945,098 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 10 | 2.3 | 3.5 | 30 | 16-14 | 1000 | ||
3,607,324 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 5 Day(s) | 10 | 6.7 | 9 | 56 | 4-3 | 200 | ||
2,556,002 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 4.5 | 30 | 14-12 | 1000 | ||
2,368,087 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 10 | 8.1 | 10.6 | 60 | 2 | 100 | ||
3,239,811 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 5.5 | 30 | 12-10 | 1000 | ||
3,551,064 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 10 | 9.5 | 12 | 64 | 1-1/0 | 100 | ||
3,520,647 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 5 Day(s) | 10 | 11.3 | 14.6 | 72 | 2/0 | 50 | ||
2,779,980 VND | 1 Pack(s) | 40 Pieces Per Package 40 Pieces Per Package | 5 Day(s) | 10 | 13.5 | 17 | 78 | 3/-~4/0 | 40 | ||
3,332,983 VND | 1 Pack(s) | 30 Pieces Per Package 30 Pieces Per Package | 5 Day(s) | 10 | 17 | 21 | 108 | 300 Kcmil | 30 | ||
334,900 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 4 Day(s) | 10 | 1.4 | 2.3 | 7.5 | 20-18 | 100 | ||
994,621 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 5 Day(s) | 10 | 1.4 | 2.3 | 7.5 | 20-18 | 2000 | ||
1,053,717 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 6.7 | 10 | 8 | 500 | ||
340,983 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 4 Day(s) | 10 | 1.8 | 3 | 7.5 | 18-16 | 100 | ||
1,115,588 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 5 Day(s) | 10 | 1.8 | 3 | 7.5 | 18-16 | 2000 | ||
994,950 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 5 Day(s) | 10 | 5.4 | 7.4 | 12 | 6 | 300 | ||
353,944 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 4 Day(s) | 10 | 2.3 | 3.5 | 7.5 | 16-14 | 100 | ||
1,279,059 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 5 Day(s) | 10 | 2.3 | 3.5 | 7.5 | 16-14 | 2000 | ||
1,337,524 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 5 Day(s) | 10 | 6.7 | 9 | 14 | 4-3 | 300 | ||
1,549,840 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 4.5 | 7.5 | 14-12 | 2000 | ||
1,091,856 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 5 Day(s) | 10 | 8.1 | 10.6 | 15 | 2 | 200 | ||
476,089 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 4 Day(s) | 10 | 4 | 5.5 | 7.5 | 12-10 | 100 | ||
1,922,948 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 5.5 | 7.5 | 12-10 | 2000 | ||
1,085,096 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 10 | 9.5 | 12 | 16 | 1~-/0 | 100 | ||
1,510,879 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 10 | 11.3 | 14.6 | 18 | 2/0 | 100 | ||
993,043 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 5 Day(s) | 10 | 13.5 | 17 | 19.5 | 3/0-4/0 | 50 | ||
1,241,115 VND | 1 Pack(s) | 40 Pieces Per Package 40 Pieces Per Package | 5 Day(s) | 10 | 17 | 21 | 27 | 300 Kcmil | 40 |
Loading...Tải…
Shape | Sleeve | Materials | Electrolytic Copper |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy