(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Toggle Switch Mounting Hole φ6, φ12 (Value Product)【5 Pieces Per Package】

Toggle Switch Mounting Hole φ6, φ12 (Value Product)
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
      227,598VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


● The nameplate is included with the functional operation on-off model.
● Four-pole double-throw switch is added.
● Keyway side to be OFF

·Nameplate is included only with the functional operation ON-OFF model.

Product Description

Toggle switch. Sold in packs of 5

Specifications

Toggle Switch Mounting Hole Ø 6, Ø 12 (Value Product):Related Image

1 Pack Unit 5-piece Pack
Model NumberMounting
Hole Ø
Functional Operation
(Alternate)
CircuitFunctional Operation and Contact Terminal NumberAcquired StandardsTerminal
Left Position Lever
(Slot opposite side)
Central Position LeverRight Position Lever
(Slot side)
ULCSA
MT611-5PØ6ON-OFFSingle Pole Single-throwON 2 - 3-- OFFSolder
MT612-5PON-ONSingle-pole Double-throw1-2 ON
MT613-5PON-OFF-ONOFF
MT621-5PON-OFF2-pole Single ThrowON 2-3 5-6-- OFF
MT622-5PON-ON2-pole Double Throw1-2 4-5 ON
MT623-5PON-OFF-ONOFF
MT1211-5PØ12ON-OFFSingle Pole Single-throwON 1-3-- OFF--
MT1212-5PON-ONSingle-pole Double-throwON 2-31-2 ON--
MT1213-5PON-OFF-ONOFF--
MT1221-5PON-OFF2-pole Single ThrowON 1-3 4-6-- OFF--
MT1222-5PON-ON2-pole Double ThrowON 2-3 5-61-2 4-5 ON--
MT1223-5PON-OFF-ONOFF--
MT1243-5PON-OFF-ON4-pole Double ThrowON 1-2 7-8
4-5 10-11
OFFON 2-3 8-9
5-6 11-12
--

More Information

Detailed Specifications
Mounting Hole ØRated Working
Voltage (Ue)
Working
Voltage
Working
Temperature
Range
Contact
Resistance
2 - 4 VDC
Insulation
Resistance
Withstand Voltage
1 minute
Durability
(10,000 times or more)
Mass
g (Approx.)
MechanicalElectrical
Ø628 VDC5A-30 ~
+85°C
Max
10 mΩ
1 GΩ
or more
1500V555 ~ 6
125 VAC5A
250 VAC2A
Ø12125 VAC15A-20 ~
+65°C
Max
20 mΩ
200 MΩ
or more
2123 ~ 31
250 VAC10A
125 VAC15A-20 ~
+65°C
Max
20 mΩ
200 MΩ
or more
2135 ~ 40
250 VAC10A

Toggle Switch Mounting Hole Ø 6, Ø 12 (Value Product):Related Image
Toggle Switch Mounting Hole Ø 6, Ø 12 (Value Product):Related Image
Part Number
MT622-5P
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàng

227,598 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

Available Same day

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape Other Mounting Hole Φ 6 Contact (toggle, locker) 2-pole double throw
Terminal shape Solder terminal Protection function (environmentally resistant) None Representative Standard UL / CSA
Dimension vertical(mm) 12.7 Dimension width(mm) 11.4 Dimension depth(mm) 33.6
Ampacity @ 125 VAC(A) 5 Ampacity @ 28 VDC(A) 5 Function Operations ON-ON

Please check the type/dimensions/specifications of the part MT622-5P in the Toggle Switch Mounting Hole φ6, φ12 (Value Product) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MT622-5P trong chuỗi Toggle Switch Mounting Hole φ6, φ12 (Value Product).