(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

φ100 LED Warning Light

φ100 LED Warning Light
  • Sale
  • Until 31/05/2024
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      2,255,144VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


● Wiring is the convenient bottom surface terminal block model
● Red and yellow are available

Rated Voltage: 100V AC
Protection Level: IP23
Voltage Range Specification : 90 – 110V AC
Rated Power Consumption : 4.0 W or less
Rated Current Consumption: 0.042A or less
Working Temperature Range: -10 – +50°C
Mounting Specified: Indoors: Forward / Reverse / Horizontal, Outdoors: Forward
Vibration Resistance Properties: 45 m/S2 (Certified by JIS D 1601-1990 45 levels model 3 / model B)
Insulation Resistance: 1 MΩ or More Between Power Charging Part and Non-Charging Metal Part at 500V DC Megger
Voltage Resistance: 1 Minute Between Power Charging Part and Non-Charging Metal Part at 1500V AC
Luminosity: Red: 3,000 cd or more, Yellow: 2,500 cd or more
Flash Count : 120 ± 25 Times / min

[ M ] Material / Finish
ItemMaterial / Finish
CaseABS Resin, Light Gray
GlovePC Resin
ReflectorPC Resin Aluminum Vacuum Deposition
Terminal Block CoverPC Resin
O-RingSi

Specifications

LED Rotating Lights, Ø 100:Related Image

Model NumberColorWeight kg
MRHE-100-RRed0.6
MRHE-100-YYellow0.6

More Information

LED Rotating Lights, Ø 100:Related Image
Part Number
MRHE-24-Y SALE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHS

2,255,144 VND

1,427,506 VND

1 Piece(s) Same day 10

Loading...Tải…

  1. 1

Example

LED Rotating Lights, Ø 100:Related Image

Basic InformationThông tin cơ bản

Size(φ) 100 Rated Voltage(V) DC24V Color Yellow
Light Source LED Mounting Method Direct Mount Buzzer (includes) None
Lighting/blinking Lighting Representative Standard CE Dimension height(mm) 164
Dimension width(mm) 100 Dimension depth(mm) 100

Please check the type/dimensions/specifications of the part MRHE-24-Y in the φ100 LED Warning Light series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MRHE-24-Y trong chuỗi φ100 LED Warning Light.