(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
AC fan to cool the inside of the panel to an optimal temperature
Model Number | Size | Input Voltage Range |
PM8025HA1BAL-7 | 80 mm Square | 100 ~ 125 V |
PM8025HA2BAL-7 | 200 ~ 240V | |
PM9225HA1BAL-7 | 92 mm Square | 100 ~ 125 V |
PM9225HA2BAL-7 | 200 ~ 240V | |
PM1225HA1BAL-7 | 120 mm Square (25 Thickness) | 100 ~ 125 V |
PM1225HA2BAL-7 | 200 ~ 240V | |
PM1238HA1BAL-7 | 120 mm Square (38 Thickness) | 100 ~ 125 V |
PM1238HA2BAL-7 | 200 ~ 240V |
Model Number | Size (mm) | Input Voltage Range (V) | Input Voltage (V) | Frequency (Hz) | Input (W) | Current (A) | Rotation Speed (min-1) | Maximum Air Flow | Maximum Static Pressure | Sound Pressure Level (db [A]) | Mass (g) | ||||
Square | Depth | (m3/min) | (CFM) | (Pa) | (mmAq) | (inchH2O) | |||||||||
PM8025HA1BAL-7 | 80 | 25 | 100 ~ 125 | 100 | 50 | 5.6 | 0.072 | 1704 | 0.368 | 13.0 | 13.5 | 1.4 | 0.054 | 17.7 | 215 |
100 | 60 | 4.6 | 0.061 | 2000 | 0.442 | 15.6 | 17.9 | 1.9 | 0.072 | 18.8 | |||||
120 | 60 | 6.8 | 0.075 | 2500 | 0.532 | 18.8 | 27.2 | 2.8 | 0.109 | 26.7 | |||||
PM8025HA2BAL-7 | 200 ~ 240 | 200 | 50 | 6.4 | 0.039 | 1625 | 0.357 | 12.6 | 12.2 | 1.3 | 0.049 | 17.6 | |||
200 | 60 | 5.3 | 0.034 | 1952 | 0.433 | 15.3 | 16.2 | 1.7 | 0.065 | 18.5 | |||||
230 | 50 | 9.2 | 0.046 | 2100 | 0.442 | 15.6 | 19.4 | 2.0 | 0.078 | 21.5 | |||||
PM9225HA1BAL-7 | 92 | 25 | 100 ~ 125 | 100 | 50 | 5.4 | 0.069 | 1542 | 0.615 | 21.7 | 11.5 | 1.2 | 0.046 | 18.8 | 230 |
100 | 60 | 4.4 | 0.059 | 1726 | 0.694 | 24.5 | 13.7 | 1.4 | 0.055 | 19.9 | |||||
120 | 60 | 6.8 | 0.075 | 2050 | 0.807 | 28.5 | 21.4 | 2.2 | 0.086 | 24.0 | |||||
PM9225HA2BAL-7 | 200 ~ 240 | 200 | 50 | 6.2 | 0.037 | 1566 | 0.617 | 21.8 | 11.5 | 1.2 | 0.046 | 18.5 | |||
200 | 60 | 5.2 | 0.033 | 1753 | 0.714 | 25.2 | 13.7 | 1.4 | 0.055 | 20.4 | |||||
230 | 50 | 9.0 | 0.047 | 1650 | 0.688 | 24.3 | 14.7 | 1.5 | 0.059 | 20.0 | |||||
PM1225HA1BAL-7 | 120 | 25 | 100 ~ 125 | 100 | 50 | 7.9 | 0.106 | 2375 | 1.600 | 56.5 | 25.4 | 2.6 | 0.102 | 32.8 | 365 |
100 | 60 | 7.0 | 0.093 | 2526 | 1.719 | 60.7 | 34.1 | 3.5 | 0.137 | 34.6 | |||||
120 | 60 | 10.3 | 0.120 | 2850 | 1.833 | 66.5 | 41.8 | 4.3 | 0.168 | 38.0 | |||||
PM1225HA2BAL-7 | 200 ~ 240 | 200 | 50 | 6.6 | 0.041 | 2210 | 1.501 | 53.3 | 23.7 | 2.4 | 0.095 | 30.9 | |||
200 | 60 | 6.0 | 0.038 | 2193 | 1.484 | 52.4 | 15.7 | 1.6 | 0.063 | 29.6 | |||||
230 | 50 | 9.3 | 0.050 | 2400 | 1.586 | 56.0 | 31.1 | 3.2 | 0.125 | 32.5 | |||||
PM1238HA1BAL-7 | 120 | 38 | 100 ~ 125 | 100 | 50 | 11.6 | 0.179 | 2516 | 2.591 | 91.5 | 41.1 | 4.2 | 0.165 | 39.2 | 580 |
100 | 60 | 10.9 | 0.163 | 2587 | 2.681 | 94.7 | 64.0 | 6.6 | 0.257 | 39.3 | |||||
120 | 60 | 16.4 | 0.208 | 2900 | 3.059 | 108.0 | 75.7 | 7.8 | 0.304 | 45.0 | |||||
PM1238HA2BAL-7 | 200 ~ 240 | 200 | 50 | 12.5 | 0.098 | 2541 | 2.639 | 93.2 | 47.3 | 4.9 | 0.190 | 40.2 | |||
200 | 60 | 11.7 | 0.088 | 2653 | 2.772 | 97.9 | 67.8 | 6.9 | 0.272 | 41.1 | |||||
230 | 50 | 18.0 | 0.120 | 2600 | 2.775 | 98.0 | 54.3 | 5.6 | 0.218 | 42.5 |
Motor Protection System | Impedance Protection | |
Operating Temperature | -10 ~ +70°C | |
Dielectric Strength Voltage | 1,800 VAC (1 second) | |
Insulation Resistance | 10 MΩ or more (at 500 VDC Megger) | |
Life Expectancy | 50,000 hours (25°C) | |
Material | Frame | Aluminum |
Blade | Glass Fiber-Reinforced PBT: UL94V-0 | |
Lead Wire | UL1007 AWG22 x 2 pcs (Black) | |
Compliant Standards | 100 ~ 125 VAC Specification (PM **** HA1BAL-7) | UL / cUL: E208866, CE |
200 ~ 240 VAC Specification (PM **** HA2BAL-7) | CE |
Model Number | Model Number Printed on the Label |
PM8025HA1BAL-7 | PM8025HA1B-7 |
PM9225HA1BAL-7 | PM9225HA1B-7 |
PM1225HA1BAL-7 | PM1225HA1B-7 |
PM1238HA1BAL-7 | PM1238HA1B-7 |
Model Number | Model Number Printed on the Label |
PM8025HA2BAL-7 | PM8025HA2B-7 |
PM9225HA2BAL-7 | PM9225HA2B-7 |
PM1225HA2BAL-7 | PM1225HA2B-7 |
PM1238HA2BAL-7 | PM1238HA2B-7 |
Type | AC fan | Size | 80x80 | Thickness | 25mm |
---|---|---|---|---|---|
Input Voltage | AC200V | Sensor output | None | Properties | Standard (general purpose) |
Representative Standard | CE / UL / CUL | Maximum Air Flow (AC Input Voltage, when 50 Hz)(m3/min) | 0.357 | Maximum Air Flow (AC Input Voltage, when 60Hz)(m3/min) | 0.433 |
Volume (AC input voltage, 50 Hz)(dB) | 17.6 | Volume (AC input voltage, 60Hz)(dB) | 18.5 | Maximum Static Pressure (AC Input Voltage, 50 Hz)(Pa) | 12.2 |
Maximum Static Pressure (AC Input Voltage, 60Hz)(Pa) | 16.2 |
Please check the type/dimensions/specifications of the part PM8025HA2BAL-7 in the AC Fan series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PM8025HA2BAL-7 trong chuỗi AC Fan.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy