(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

600V UL1015

600V UL1015
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      714,717VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
UL1015K-14-BE-50
UL1015K-14-BK-50
UL1015K-14-GN-50
UL1015K-14-GY-305
UL1015K-14-R-50
UL1015K-14-W-50
UL1015K-14-Y-50
UL1015K-16-BE-50
UL1015K-16-BK-50
UL1015K-16-GN-50
UL1015K-16-GY-610
UL1015K-16-R-50
UL1015K-16-W-610
UL1015K-16-Y-50
UL1015K-18-BE-50
UL1015K-18-BK-50
UL1015K-18-GN-50
UL1015K-18-GY-50
UL1015K-18-R-50
UL1015K-18-W-50
UL1015K-18-Y-50
UL1015K-20-BE-610
UL1015K-20-BK-50
UL1015K-20-GN-50
UL1015K-20-GY-50
UL1015K-20-R-50
UL1015K-22-BE-50
UL1015K-22-BK-610
UL1015K-22-GN-50
UL1015K-22-GY-50
UL1015K-22-R-50
UL1015K-22-Y-50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Finished outer diameter
(mm)
Sheath (outer coating) color

1,545,016 VND

1 Piece(s) 4 Day(s) 502143.5[Blue] Blue

1,545,016 VND

1 Piece(s) 4 Day(s) 502143.5Black

1,545,016 VND

1 Piece(s) 4 Day(s) 502143.5Green

7,231,888 VND

1 Piece(s) 4 Day(s) 3052143.5-

1,545,016 VND

1 Piece(s) 4 Day(s) 502143.5Red

1,545,016 VND

1 Piece(s) 4 Day(s) 502143.5White color

1,545,016 VND

1 Piece(s) 4 Day(s) 502143.5Yellow

1,197,153 VND

1 Piece(s) 4 Day(s) 501.25163.15[Blue] Blue

1,197,153 VND

1 Piece(s) 6 Day(s) 501.25163.15Black

1,197,153 VND

1 Piece(s) 11 Day(s) 501.25163.15Green

9,812,432 VND

1 Piece(s) 4 Day(s) 6101.25163.15-

1,197,153 VND

1 Piece(s) 6 Day(s) 501.25163.15Red

9,812,432 VND

1 Piece(s) 4 Day(s) 6101.25163.15White color

1,197,153 VND

1 Piece(s) 6 Day(s) 501.25163.15Yellow

965,823 VND

1 Piece(s) 4 Day(s) 500.75182.9[Blue] Blue

965,823 VND

1 Piece(s) 4 Day(s) 500.75182.9Black

965,823 VND

1 Piece(s) 4 Day(s) 500.75182.9Green

965,823 VND

1 Piece(s) 4 Day(s) 500.75182.9-

965,823 VND

1 Piece(s) 4 Day(s) 500.75182.9Red

965,823 VND

1 Piece(s) 4 Day(s) 500.75182.9White color

965,823 VND

1 Piece(s) 4 Day(s) 500.75182.9Yellow

4,940,905 VND

1 Piece(s) 4 Day(s) 6100.5202.6[Blue] Blue

801,073 VND

1 Piece(s) 4 Day(s) 500.5202.6Black

801,073 VND

1 Piece(s) 4 Day(s) 500.5202.6Green

801,073 VND

1 Piece(s) 4 Day(s) 500.5202.6-

801,073 VND

1 Piece(s) 4 Day(s) 500.5202.6Red

714,717 VND

1 Piece(s) 4 Day(s) 500.3222.35[Blue] Blue

3,872,282 VND

1 Piece(s) 4 Day(s) 6100.3222.35Black

714,717 VND

1 Piece(s) 4 Day(s) 500.3222.35Green

714,717 VND

1 Piece(s) 4 Day(s) 500.3222.35-

714,717 VND

1 Piece(s) 4 Day(s) 500.3222.35Red

714,717 VND

1 Piece(s) 4 Day(s) 500.3222.35Yellow

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Rated Voltage 600V Shield None Representative Standard UL
Sheath (outer coating) material PVC