(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Fixed Power Cable 60227 KS IEC 53 (300 V VCTF)

Fixed Power Cable 60227 KS IEC 53 (300 V VCTF)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,279,486VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VCTFIEC-0.75-2-300
VCTFIEC-0.75-3-100
VCTFIEC-0.75-3-300
VCTFIEC-0.75-4-100
VCTFIEC-0.75-4-300
VCTFIEC-1-2-100
VCTFIEC-1-2-300
VCTFIEC-1-3-100
VCTFIEC-1-3-300
VCTFIEC-1-4-100
VCTFIEC-1-4-300
VCTFIEC-1.5-2-100
VCTFIEC-1.5-2-300
VCTFIEC-1.5-3-100
VCTFIEC-1.5-3-300
VCTFIEC-1.5-4-100
VCTFIEC-1.5-4-300
VCTFIEC-2.5-2-100
VCTFIEC-2.5-2-300
VCTFIEC-2.5-3-100
VCTFIEC-2.5-3-300
VCTFIEC-2.5-4-100
VCTFIEC-2.5-4-300
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngConductor Cross Section
(mm2)
Number Of Cores
(Core)
Overall Length
(m)
Finished outer diameter
(mm)

10,893,983 VND

1 Piece(s) 4 Day(s) 0.7523007.2

4,366,163 VND

1 Piece(s) 4 Day(s) 0.7531007.6

12,579,740 VND

1 Piece(s) 4 Day(s) 0.7533007.6

5,412,957 VND

1 Piece(s) 4 Day(s) 0.7541008.3

15,680,573 VND

1 Piece(s) 4 Day(s) 0.7543008.3

4,279,486 VND

1 Piece(s) 5 Day(s) 121007.5

12,319,707 VND

1 Piece(s) 4 Day(s) 123007.5

5,227,022 VND

1 Piece(s) 5 Day(s) 131008

15,201,867 VND

1 Piece(s) 4 Day(s) 133008

6,703,217 VND

1 Piece(s) 5 Day(s) 141009

19,551,352 VND

1 Piece(s) 4 Day(s) 143009

5,716,131 VND

1 Piece(s) 4 Day(s) 1.521008.6

16,669,195 VND

1 Piece(s) 4 Day(s) 1.523008.6

7,324,078 VND

1 Piece(s) 4 Day(s) 1.531009.4

21,413,931 VND

1 Piece(s) 4 Day(s) 1.533009.4

9,385,049 VND

1 Piece(s) 4 Day(s) 1.5410010.5

27,636,400 VND

1 Piece(s) 4 Day(s) 1.5430010.5

6,994,207 VND

1 Piece(s) 5 Day(s) 2.5210010.6

20,424,326 VND

1 Piece(s) 4 Day(s) 2.5230010.6

8,905,081 VND

1 Piece(s) 5 Day(s) 2.5310011.4

26,156,945 VND

1 Piece(s) 4 Day(s) 2.5330011.4

11,461,852 VND

1 Piece(s) 4 Day(s) 2.5410012.5

33,866,806 VND

1 Piece(s) 4 Day(s) 2.5430012.5

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Rated Voltage 300V Shield None Sheath (outer coating) color Black
Sheath (outer coating) material PVC Insulation body materials PVC Usage Universal power supply