(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Selector switch with selectable notch model. 3 shapes
Model Number | Mounting Hole Ø | Shape | Operation Function | Configuration | Structure | Protective Structure | Acquired Standards | Terminal | Specification Group | |||||
UL | CUL | CSA | TUV | CE | CCC | |||||||||
SB1R214 | Ø 16 | Oblong | Manual 90 Degrees 2-Notch | 1c | Integrated | IP40 | ● | - | ● | - | ● | ● | Solder | A |
SB1R216 | IP65 Oilproof | ● | ● | - | ● | ● | ● | Solder Cum Tab | B | |||||
SB1R2114 | 1a1b | Separation | IP40 | ● | - | ● | ● | ● | ● | C | ||||
SB1R2116 | IP65 Oilproof | ● | - | ● | ● | ● | ● | D | ||||||
SB1R324 | Manual 45 Degrees 3-Notch | 2c | Integrated | IP40 | ● | - | ● | - | ● | ● | Solder | A | ||
SB1R326 | IP65 Oilproof | ● | ● | - | ● | ● | ● | Solder Cum Tab | B | |||||
SB1R3224 | 2a2b | Separation | IP40 | ● | - | ● | ● | ● | ● | C | ||||
SB1R3226 | IP65 Oilproof | ● | - | ● | ● | ● | ● | D | ||||||
SB1S214 | Square | Manual 90 Degrees 2-Notch | 1c | Integrated | IP40 | ● | - | ● | - | ● | ● | Solder | A | |
SB1S216 | IP65 Oilproof | ● | ● | - | ● | ● | ● | Solder Cum Tab | B | |||||
SB1S2114 | 1a1b | Separation | IP40 | ● | - | ● | ● | ● | ● | C | ||||
SB1S2116 | IP65 Oilproof | ● | - | ● | ● | ● | ● | D | ||||||
SB1S324 | Manual 45 Degrees 3-Notch | 2c | Integrated | IP40 | ● | - | ● | - | ● | ● | Solder | A | ||
SB1S326 | IP65 Oilproof | ● | ● | - | ● | ● | ● | Solder Cum Tab | B | |||||
SB1S3224 | 2a2b | Separation | IP40 | ● | - | ● | ● | ● | ● | C | ||||
SB1S3226 | IP65 Oilproof | ● | - | ● | ● | ● | ● | D | ||||||
SB1C214 | Round | Manual 90 Degrees 2-Notch | 1c | Integrated | IP40 | ● | - | ● | - | ● | ● | Solder | A | |
SB1C216 | IP65 Oilproof | ● | ● | - | ● | ● | ● | Solder Cum Tab | B | |||||
SB1C324 | Manual 45 Degrees 3-Notch | 2c | IP40 | ● | - | ● | - | ● | ● | A | ||||
SB1C326 | IP65 Oilproof | ● | ● | - | ● | ● | ● | B | ||||||
SB2BC210 | Ø 22 | Manual 90 Degrees 2-Notch | 1a | Separation | ● | - | ● | ● | ● | ● | M3.5 Screw Terminal | E | ||
SB2C210 | Integrated | ● | - | ● | ● | ● | ● | G | ||||||
SB2BC211 | 1a1b | Separation | ● | - | ● | ● | ● | ● | E | |||||
SB2C211 | Integrated | ● | - | ● | ● | ● | ● | G | ||||||
SB2C320 | Manual 45 Degrees 3-Notch | 2a | ● | - | ● | ● | ● | ● | ||||||
SB2BC311 | 1a1b | Separation | ● | - | ● | ● | ● | ● | F | |||||
SB2BC322A * | 2a2b | ● | - | ● | ● | ● | ● | |||||||
SB2BC322 * | ● | - | ● | ● | ● | ● | ||||||||
SB3BC210 | Ø 30 | Manual 90 Degrees 2-Notch | 1a | Separation | ● | - | ● | ● | ● | ● | H | |||
SB3C210 | Integrated | ● | - | ● | - | ● | ● | J | ||||||
SB3BC211 | 1a1b | Separation | ● | - | ● | ● | ● | ● | H | |||||
SB3C211 | Integrated | ● | - | ● | - | ● | ● | J | ||||||
SB3C311 | Manual 45 Degrees 3-Notch | ● | - | ● | - | ● | ● | |||||||
SB3BC311 | Separation | ● | - | ● | ● | ● | ● | I |
Specification Group | Switch Circuit Ratings | Working Temperature Range °C | Insulation Resistance 500 VDC Megger | Withstand Voltage VAC (1 minute) | Durability (10,000 times or more) | Mass g (Approx.) | ||||||||||||
Rated Insulation Voltage (Ui) | Rated Conducting Current (lth) | Rated Working Voltage (Ue) | Rated Working Current | |||||||||||||||
AC | DC | |||||||||||||||||
Resistive Load (AC-12) | Inductive Load (AC-13) | Coil Load (AC-15) | Resistive Load (DC-12) | Inductive Load (DC-13) | Coil Load (DC-13) | Between Charger and Ground | Between Charger and Different Pole | Between Charging and Non-charging Parts | Mechanical | Electrical | ||||||||
Without Key | With Key | |||||||||||||||||
A | 250V AC DC | 3A | 12V | - | - | - | 1.0A | 0.7A | - | -25 ~ +55 | 100 MΩ or more | 2000 | - | - | 25 | - | 10 | 7 ~ 9 |
24V | - | - | - | 1.0A | 0.7A | - | ||||||||||||
110V | 1.0A | 0.7A | - | 0.2A | 0.1A | - | ||||||||||||
220V | 0.5A | 0.5A | - | - | - | - | ||||||||||||
B C D | 5A | 24V | - | - | - | 1A | 0.7A | - | B: -10 ~ +55 C: -20 ~ +70 D: -10 ~ +70 | B: 2000 C: 1500 D: 1500 | 25 Key removal & insertion B: 25 C / D: 1 | 9 ~ 16 | ||||||
110V | 1.5A | 1A | - | 0.2A | 0.15A | - | ||||||||||||
220V | 1A | 0.7A | - | - | - | - | ||||||||||||
E F | 600V AC DC | 10A | 24V | - | - | 6A | - | - | E: 4A F: 2A | -20 ~ +70 | 2500 | 2500 | 100 | 100 Key removal & insertion 1 | 50 | E 29 ~ 39 F 39 ~ 59 | ||
120V | - | - | 6A | - | - | - | ||||||||||||
125V | - | - | - | - | - | E: 1.3A F: 0.65A | ||||||||||||
240V | - | - | 6A | - | - | - | ||||||||||||
250V | - | - | - | - | - | E: 0.45A F: 0.23A | ||||||||||||
480V | - | - | 2.5A | - | - | - | ||||||||||||
600V | - | - | 2A | - | - | - | ||||||||||||
G J | 24V | 10A | - | 10A | G: 8A J: 10A | G: 4A J: 5A | - | -25 ~ +50 | - | - | 2500 | 50 | - | G 42 ~ 111 J 64 ~ 111 | ||||
48V | - | - | - | G: 4A J: 5A | 2A | - | ||||||||||||
50V | 10A | - | 7A | - | - | - | ||||||||||||
110V | 10A | - | 5A | 2.2A | 1.1A | - | ||||||||||||
220V | 6A | - | 3A | 1.1A | 0.6A | - | ||||||||||||
440V | 2A | - | 1A | - | - | - | ||||||||||||
H I | 24V | - | - | 6A | H: 6A I: 3A | - | H: 4A I: 2A | -20 ~ +70 | 2500 | 2500 | - | 100 | 100 Key removal & insertion 1 | H 39 ~ 49 I 39 ~ 69 | ||||
110V | - | - | 6A | H: 2.5A I: 1.3A | - | H: 1.3A I: 0.65A | ||||||||||||
220V | - | - | 6A | H: 1A I: 0.5A | - | H: 0.45A I: 0.23A | ||||||||||||
440V | - | - | 2.5A | - | - | - | ||||||||||||
550V | - | - | 2A | - | - | - |
Part Number |
---|
SB1C214 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Shape | Mounting Hole | Contact configuration (key lock, selector) | With key | Notch number | Terminal shape | Protection function (environmentally resistant) | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | When Current capacity is AC 110 V (A) | Current capacity @ 24 VDC (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
644,126 VND | 1 Piece(s) | Same day | Selector | Circular Type | Φ 16 | 1c | None | 2 | Solder terminal | [Available] IP40 | CE / UL / CCC / CSA | 18 | 24 | 45.5 | 1 | 1 |
Loading...Tải…
Technical Data
Switch Outline Drawing Selector
Switch Terminal Arrangement Diagram
Panel Hole Processing Diagram
Manufacturer Part No. / International Standard No. Correspondence Table
Please check the type/dimensions/specifications of the part SB1C214 in the Selector Switch Mounting Hole φ16, φ22, φ30 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SB1C214 trong chuỗi Selector Switch Mounting Hole φ16, φ22, φ30.
Part Number |
---|
SB1C216 |
SB1C324 |
SB1C326 |
SB1R2114 |
SB1R2116 |
SB1R214 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Type | Shape | Mounting Hole | Contact configuration (key lock, selector) | With key | Notch number | Terminal shape | Protection function (environmentally resistant) | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | When Current capacity is AC 110 V (A) | Current capacity @ 24 VDC (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
751,724 VND | 1 Piece(s) | Available | 4 Day(s) or more | Selector | Circular Type | Φ 16 | 1c | None | 2 | Solder/tab | - | CE / UL / CUL / TUV / CCC | 18 | 24 | 45.5 | 1.5 | 1 | |
747,971 VND | 1 Piece(s) | Available | 4 Day(s) or more | Selector | Circular Type | Φ 16 | 2c | None | 3 | Solder/tab | [Available] IP40 | CE / UL / CCC / CSA | 18 | 24 | 45.5 | 1 | 1 | |
837,635 VND | 1 Piece(s) | Available | 4 Day(s) or more | Selector | Circular Type | Φ 16 | 2c | None | 3 | Solder/tab | - | CE / UL / CUL / TUV / CCC | 18 | 24 | 45.5 | 1.5 | 1 | |
776,121 VND | 1 Piece(s) | Available | 4 Day(s) or more | Keylock switch | Rectangular Shape | Φ 16 | 1a1b | Present | 2 | Solder/tab | [Available] IP40 | CE / UL / TUV / CCC / CSA | 18 | 24 | 61 | 1.5 | 1 | |
829,294 VND | 1 Piece(s) | Available | 4 Day(s) or more | Selector | Rectangular Shape | Φ 16 | 1a1b | None | 2 | Solder/tab | - | CE / UL / TUV / CCC / CSA | 18 | 24 | 61 | 1.5 | 1 | |
644,126 VND | 1 Piece(s) | Same day | Selector | Rectangular Shape | Φ 16 | 1c | None | 2 | Solder terminal | [Available] IP40 | CE / UL / CCC / CSA | 18 | 24 | 45.5 | 1 | 1 |