(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Also supports medium- and large-capacity motor
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
Outline Image Drawing | |||
Compatible Amplifier | Compatible Motor | Outline Image | Model Number | Cable Type |
SV | SV-M005□□ - SV-M075□□ SV-B005□□ - SV-B075□□ | (1) For Direct Connection | SVEK-SV1 | |
SV-M100□□ - SV-M500□□ SV-B100□□ - SV-B500□□ | (4) For Direct Connection | SVEK-SV2 |
Compatible Amplifier | Compatible Motor | Outline Image | Model Number | Cable Type |
SV | SV-M005□□ - SV-M075□□ SV-B005□□ - SV-B075□□ | (2) Motor Side Cut Off | SVEK-SV1-HA | |
(3) Amplifier Side Cut Off | SVEK-SV1-HM | |||
SV-M100□□ - M500□□ SV-B100□□ - B500□□ | (5) Motor Side Cut Off | SVEK-SV2-HA | ||
(6) Amplifier Side Cut Off | SVEK-SV2-HM |
Compatible Amplifier | Compatible Motor | Outline Image | Model Number | Cable Type |
SV | SV-M100□□ ~ M500□□ SV-B100□□ ~ B500□□ | (7) For Direct Connection | SVEK-SV2AL | |
(8) Amplifier Side Cut Off | SVEK-SV2AL-HM |
Part Number |
---|
SVEK-SV1-A-[0.2-50/0.1] |
SVEK-SV1-B-[0.2-50/0.1] |
SVEK-SV1-HA-A-[0.2-50/0.1] |
SVEK-SV1-HA-B-[0.2-50/0.1] |
SVEK-SV1-HM-A-[0.2-50/0.1] |
SVEK-SV1-HM-B-[0.2-50/0.1] |
SVEK-SV2-A-[0.2-50/0.1] |
SVEK-SV2-B-[0.2-50/0.1] |
SVEK-SV2-HA-A-[0.2-50/0.1] |
SVEK-SV2-HA-B-[0.2-50/0.1] |
SVEK-SV2-HM-A-[0.2-50/0.1] |
SVEK-SV2-HM-B-[0.2-50/0.1] |
SVEK-SV2AL-A-[0.2-50/0.1] |
SVEK-SV2AL-B-[0.2-50/0.1] |
SVEK-SV2AL-HA-B-[0.2-20/0.1] |
SVEK-SV2AL-HM-A-[0.2-50/0.1] |
SVEK-SV2AL-HM-B-[0.2-50/0.1] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Connector shape | Outer diameter image | Cable type | Supported motors | Specified Length (m) |
---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 6 Day(s) or more | Straight | Double-ended | Mounted | (SV-M005□□ to SV-M075□□) | 0.2 ~ 50 | ||
- | 1 Piece(s) | 6 Day(s) or more | Straight | Double-ended | Mobile | (SV-M005□□ to SV-M075□□) | 0.2 ~ 50 | ||
- | 1 Piece(s) | 6 Day(s) or more | Straight | Motor Side Cut Off | Mounted | (SV-M005□□ to SV-M075□□) | 0.2 ~ 50 | ||
- | 1 Piece(s) | 6 Day(s) or more | Straight | Motor Side Cut Off | Mobile | (SV-M005□□ to SV-M075□□) | 0.2 ~ 50 | ||
- | 1 Piece(s) | 6 Day(s) or more | Straight | Amplifier Side Cut Off | Mounted | (SV-M005□□ to SV-M075□□) | 0.2 ~ 50 | ||
- | 1 Piece(s) | 6 Day(s) or more | Straight | Amplifier Side Cut Off | Mobile | (SV-M005□□ to SV-M075□□) | 0.2 ~ 50 | ||
- | 1 Piece(s) | 6 Day(s) or more | Straight | Double-ended | Mounted | (SV-M100□□) | 0.2 ~ 50 | ||
- | 1 Piece(s) | 6 Day(s) or more | Straight | Double-ended | Mobile | (SV-M100□□) | 0.2 ~ 50 | ||
- | 1 Piece(s) | 6 Day(s) or more | Straight | Motor Side Cut Off | Mounted | (SV-M100□□) | 0.2 ~ 50 | ||
- | 1 Piece(s) | 6 Day(s) or more | Straight | Motor Side Cut Off | Mobile | (SV-M100□□) | 0.2 ~ 50 | ||
- | 1 Piece(s) | 6 Day(s) or more | Straight | Amplifier Side Cut Off | Mounted | (SV-M100□□) | 0.2 ~ 50 | ||
- | 1 Piece(s) | 6 Day(s) or more | Straight | Amplifier Side Cut Off | Mobile | (SV-M100□□) | 0.2 ~ 50 | ||
- | 1 Piece(s) | 6 Day(s) or more | Angle | Double-ended | Mounted | (SV-M100□□) | 0.2 ~ 50 | ||
- | 1 Piece(s) | 6 Day(s) or more | Angle | Double-ended | Mobile | (SV-M100□□) | 0.2 ~ 50 | ||
- | 1 Piece(s) | 6 Day(s) or more | Angle | Amplifier Side Cut Off | Mobile | (SV-M100□□ – M500□□ | 0.2 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) or more | Angle | Amplifier Side Cut Off | Mounted | (SV-M100□□) | 0.2 ~ 50 | ||
- | 1 Piece(s) | 6 Day(s) or more | Angle | Amplifier Side Cut Off | Mobile | (SV-M100□□) | 0.2 ~ 50 |
Loading...Tải…
Supported equipment | Servo | Application 1 | For Encoder | Shield | N/A |
---|---|---|---|---|---|
Supported amplifiers | SV | Cable length designated range | 0.2 ~ 20 |