(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number (![]() ![]() | - | ![]() | - | ![]() |
LCEC8-3030 | - | B | - | 10P |
Part Number | ![]() | ![]() | Thickness C | Suitable Profile | |
![]() | ![]() | ||||
LCEC6 | 2020 | B (Black) G (Light Grey) | 20P (20 pcs/pack) | 3 | 2020 |
2040 | 2040 | ||||
LCECR6 | 2020 | LCFR6-2020 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cap Type | Extrusion Size | Material | Type | Material |
---|---|---|---|---|---|---|---|---|---|
1,334 VND | 1 Piece(s) | Available | 4 Day(s) | Rectangle Shape | 1530 | - | - | - | |
1,334 VND | 1 Piece(s) | Available | Same day | Square Shape | 2020 - D5 | - | - | - | |
1,417 VND | 1 Piece(s) | Available | Same day | Rectangle Shape | 2040 - D5 | [Plastic] Plastic | Profile End Cap | Nylon | |
1,417 VND | 1 Piece(s) | Available | 4 Day(s) | Square Shape | 3030 - Groove 6mm | [Plastic] Plastic | Profile End Cap | Nylon | |
1,417 VND | 1 Piece(s) | Available | Same day | Square Shape | 3030 - Groove 8mm | [Plastic] Plastic | Profile End Cap | Nylon | |
2,000 VND | 1 Piece(s) | Available | 4 Day(s) | Rectangle Shape | 3060 - Groove 6mm | [Plastic] Plastic | Profile End Cap | Nylon | |
2,000 VND | 10 Piece(s) | Available | 4 Day(s) | Rectangle Shape | 3060 - Groove 8mm | [Plastic] Plastic | Profile End Cap | Nylon | |
1,500 VND | 1 Piece(s) | Available | 4 Day(s) | Square Shape | 4040 - Groove 8mm - EU | [Plastic] Plastic | Profile End Cap | Nylon | |
1,500 VND | 1 Piece(s) | Available | 4 Day(s) | Square Shape | 4040 - Groove 8mm - Square type | [Plastic] Plastic | Profile End Cap | Nylon | |
2,500 VND | 1 Piece(s) | Available | Same day | Rectangle Shape | 4080 - Groove 8mm - EU | [Plastic] Plastic | Profile End Cap | Nylon | |
8,334 VND | 10 Piece(s) | Available | 4 Day(s) | Rectangle Shape | 50100 - Groove 8mm | [Plastic] Plastic | Profile End Cap | Nylon | |
4,167 VND | 1 Piece(s) | Available | 4 Day(s) | Square Shape | 5050 - Groove 8mm | [Plastic] Plastic | Profile End Cap | Nylon | |
5,000 VND | 1 Piece(s) | Available | Same day | Square Shape | 6060 - Groove 8mm | [Plastic] Plastic | Profile End Cap | Nylon | |
6,667 VND | 10 Piece(s) | Available | 4 Day(s) | Square Shape | 8080 - Groove 8mm | [Plastic] Plastic | Profile End Cap | Nylon | |
2,334 VND | 1 Piece(s) | Available | 4 Day(s) | Square Shape | 4545 - Groove 10mm | [Plastic] Plastic | Profile End Cap | Nylon | |
4,167 VND | 10 Piece(s) | Available | 4 Day(s) | Rectangle Shape | 4590- Groove 10mm | [Plastic] Plastic | Profile End Cap | Nylon |
Part Number |
---|
Loading...Tải…
Mounting Method | Cap Type | Color | Black |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy