(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
LCNBL3030-45 |
LCNBL3030-90 |
LCNBL3030-135 |
LCNBL4040-45 |
LCNBL4040-90 |
LCNBL4040-135 |
LCNBL6060-45 |
LCNBL6060-90 |
LCNBL6060-135 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Aluminum Frame Profile Size | Angle (deg) |
---|---|---|---|---|---|---|
13,334 VND | 1 Piece(s) | Available | 4 Day(s) | 3030 | 45 | |
15,000 VND | 1 Piece(s) | Available | Same day | 3030 | 90 | |
15,000 VND | 1 Piece(s) | Available | 4 Day(s) | 3030 | 135 | |
18,334 VND | 1 Piece(s) | Available | 4 Day(s) | 4040 | 45 | |
20,000 VND | 1 Piece(s) | Available | 4 Day(s) | 4040 | 90 | |
21,665 VND | 1 Piece(s) | Available | 4 Day(s) | 4040 | 135 | |
30,000 VND | 1 Piece(s) | Available | 4 Day(s) | 6060 | 45 | |
33,334 VND | 1 Piece(s) | Available | 4 Day(s) | 6060 | 90 | |
33,334 VND | 1 Piece(s) | Available | 4 Day(s) | 6060 | 135 |
Part Number |
---|
Loading...Tải…
Part Number | ![]() | Profile size | L | L 1 | D | |
![]() | ![]() | |||||
LBL | 8080 | 30 | 3030 | 28 | - | φ8.5 |
40 | 4040 | 38 | - | |||
40D | 4080 | 70 | 40 | |||
45 | 4545 | 43 | - | |||
50 | 5050 | 48 | - |
Alterations | Code | Specifications |
Tapped Mounting Hole Alteration for Cover | C | Machining M5 tapped hole at 12*12 position on the end face |
Applicable Screws & Nuts Set | SET | Applicable Screws & Nuts for fixing the brackets on extrusions come in a set. |
Material | 6063-T5 | Surface Treatment | Anodize (Clear) | Aluminum Frame Profile Series | European Standard |
---|---|---|---|---|---|
Applicable Aluminum Frame Profile No. | 8 mm Groove Width | Bracket Type | Squeeze Bracket | Additional Cover Mounting Hole Machining | Not Provided |
Cover Color | Sliver |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy