(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
[46-989/1mm Unit(s)]
Select part number to Order Now/ Add to Cart
RoHS Compliant Miniature Linear Guides - Dust Resistant - Standard Blocks, Light Preload
These linear guides or linear slides are factory automation components. They offer a wide variety of sizes to choose from.
[Feature]
● Rail Length Min./Max. (mm.): 45 and 990
● Assembly Height (mm.):13, 14, 16 and 20
● Rail Type : Short Rail or Wide Rail
● Material: Stainless Steel 56HRC
[Application]
It is used in a variety of machines such as CNC machines, 3D printers, measuring instruments, and so on.
Material (Hardness) 1 | Rail Length Type 2 | Number of Blocks 3 | Preload / Precision GradeA | Assemble Height(H)B | ||
---|---|---|---|---|---|---|
Light Preload | ||||||
Hght | ||||||
Standard Rail | Wide Rail | Standard Rail | Wide Rail | |||
Stainless Steel [SUS440C equivalent] (56HRC~) | Standard Length (Fixed) | 1 | ES-SSEBD | ES-SSEBWD | 13 16 20 | 14 16 |
2 | ES-SSE2BD | ES-SSE2BWD | ||||
1mm Increment (Specified) | 1 | ES-SSEBDL | ES-SSEBWDL | |||
2 | ES-SSE2BDL | ES-SSE2BWDL |
1Materials of each part can be checked here>> Misumi linear guide product information
2Standard Length of selectable length type (Fixed Length) can be checked "Standard Length (Fixed Length) List or here to refer
If the require rail length is not available in the selectable length type, please select the 1mm specification (specified size).
33 blocks and 4 blocks option is available. Please compete part no. of single block type, then andd [-B3] or [-B4] as alteration.
If you request more than5 blocks, please see details here.>>Click
4For detail on varios types of grease, see details here>>Click *MX(Lubrication Unit)Type: standard Lithium grease filled and no other choice.
[ ! ]Operating Temperature for this prodcut is −20〜80℃
[ ! ]About Low Temperature Black Chrome Plating, see more details here>>click
![NG] Blocks or Rails are can't be purchased individually (sold as SET items)
Part No. example
Type | Height H | Rail Length L | Alterations | |||||
A | B | |||||||
L Category | Tolerance |
---|---|
25 ≦L≦ 400 | 0 -0.8 |
400 <L≦ 1000 | 0 -1.0 |
Product Category | Specifications | Assemble Height (H) | Precision(μm) | ||
---|---|---|---|---|---|
High | |||||
Miniature Linear Guide | Height H Tolerance | 6~20 | ±20 | ||
Pair Variation of Height H | 15 | ||||
Width W2 Tolerance | ±25 | ||||
Pair Variation of Width W2 | 20 |
Range | Tolerance (mm) | |
---|---|---|
Over | Or less | |
0.5 | 3 | ±0.1 |
3 | 6 | ±0.1 |
6 | 30 | ±0.2 |
30 | 120 | ±0.3 |
120 | 400 | ±0.5 |
400 | 1000 | ±0.8 |
1000 | 2000 | ±1.2 |
Rail Type | Part No. | L 4 | Block Dimension | Rail Dimension | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Type | H | W | L1 | B | C | S×ℓ | L2 | K | Cb | H1 | W1 | W2 | Ca | Counterbored | F | G 5 | |||
Single Block | 2 Blocks | d1×d2×h | |||||||||||||||||
Standard Rail | ES-SSEBD SSEBDL | ES-SSE2BD SSE2BDL | 13 | 45~470 (120) | 27 | 36.9 | 20 | 15 | M3×3.5 | 19.9 | 11 | 0.5 | 7.5 | 12 | 7.5 | 0.5 | 3.5×6×4.5 | 25 | 10 |
16 | 70~990 (150) | 32 | 45.4 | 25 | 20 | M3×4 | 27.4 | 13 | 0.5 | 9.5 | 15 | 8.5 | 0.5 | 3.5×6×4.5 | 40 | 15 | |||
20 | 100~1000 (160) | 40 | 53 | 30 | 25 | M4×6 | 34.6 | 16 | 0.5 | 11 | 20 | 10 | 0.5 | 6×9.5×5.5 | 60 | 20 | |||
Wide Rail | ES-SSEBWD ES-SSEBWDL | ES-SSE2BWD ES-SSE2BWDL | 14 | 70~470 (150) | 40 | 47.3 | 28 | 15 | M3×3.5 | 30.1 | 12 | 0.5 | 8 | 24 | 8 | 0.5 | 4.5×8×4.5 | 40 | 15 |
16 | 70~990 (190) | 60 | 58 | 45 | 20 | M4×4.5 | 40 | 14 | 0.5 | 9.5 | 42 | 9 | 0.5 | 4.5×8×4.5 | 40 | 15 |
5( )Dimension is the shortest Length for 2 blocks type
51mm increment(Specified Length)of H20 has maximum 939mm.
6Length Specified type are cut evenly on both side(left and right). In this case, G dimesnion will be different from the value in chart above. Calculation method: see below.>>click
[ ! ]Correctly align the datum planes (the sides with the straight grooves) of both the rail and block when installation. For details, see "Installation and handling" below.
[NG] Block and Rail can't be purchased individually(sold as set items)
Standard Length (Fixed Length) List
The table below shows the list of selctable length.
Length which you can not find here is also available as "configurable length type" specified with 1mm increments.
Height ( H ) | Rail Length ( L ) | ||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Standard Rail | 13 | (45) | (70) | (95) | 120 | 145 | 170 | 195 | 220 | 245 | 270 | 295 | 320 | 345 | 370 | 395 | 420 | 445 | 470 | ||||||
16 | (70) | (110) | 150 | 190 | 230 | 270 | 310 | 350 | 390 | 430 | 470 | 510 | 550 | 590 | 630 | 670 | 710 | 750 | 790 | 830 | 870 | 910 | 950 | 990 | |
20 | (100) | 160 | 220 | 280 | 340 | 400 | 460 | 520 | 580 | 640 | 700 | 760 | 820 | 880 | 940 | 1000 | |||||||||
Wide Rail | 14 | (70) | (110) | 150 | 190 | 230 | 270 | 310 | 350 | 390 | 430 | 470 | |||||||||||||
16 | (70) | (110) | (150) | 190 | 230 | 270 | 310 | 350 | 390 | 430 | 470 | 510 | 550 | 590 | 630 | 670 | 710 | 750 | 790 | 830 | 870 | 910 | 950 | 990 |
!( ) this length is availalbe with single blocks type only.
kgf=N×0.101972
Height (H) | Basic Rated Load7 | Static Allowable Moment | Mass | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
C(Dynamic) kN | Co(Static) kN | Single Block | 2 Blocks used in close contact8 | Block kg | Guide Rail kg/m | |||||||
MA N・m | MB N・m | MC N・m | MA N・m | MB N・m | MC N・m | |||||||
Standard Rail | 13 | 1.98 | 3.3 | 8.8 | 9.5 | 16.1 | 51.3 | 51.3 | 32.2 | 0.045 | 0.61 | |
16 | 3.24 | 5.4 | 21.6 | 23.4 | 39.6 | 118.2 | 118.2 | 79.2 | 0.065 | 1.02 | ||
20 | 4.68 | 8.5 | 48.4 | 48.4 | 86.4 | 143.3 | 143.3 | 172.8 | 0.13 | 1.65 | ||
Wide Rail | 14 | 3.15 | 5.3 | 20.6 | 22.3 | 52.1 | 70.9 | 70.9 | 104.2 | 0.085 | 1.40 | |
16 | 5.22 | 8.5 | 40.2 | 43.6 | 148.0 | 160.9 | 160.9 | 296.0 | 0.16 | 2.95 |
7The basic rated load is the same for the four directions that act on the block (radial direction, reverse radial direction, and lateral direction). It can be used in any position.
8The static allowable moment when two blocks are in close contact is a reference value, not a guaranteed value.
Static Safety Factor(fs lower limit)
Condition | fs lower limit |
---|---|
For normal operating condition | 1~2 |
When smooth running performance is required | 2~4 |
When variatoin and impact exist | 3~5 |
Allowable load (N)≦ Co/fs
Allowable Moment (N・m)≦ (MA、MB、MC)/fs
fs:Static Safety Factor Co: Basic Static Rated Load
MA,MB,MC: Allowable Static Moment(N・m)
■Datum Side and Mounting Direction
■Precaution of use
■About Grease
■Others
Code | Alterations | Specification | Precaution | |||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
LLC RLC | LLC:Left End Cut RLC:Right End Cut | ・Cut Rail End ・Rail is cut with the prodcut ID facing side( datum on other side) ・Please see cut length of each size below.
| !Overall length wll be Shorter by cutting. ex)ES-SSEBD13-95-LLC: has L 90mm. !Applicable to Standard Length type only !This option can't be applied with L45mm of H13 !Not applicable to H20 | |||||||||||||||||
B3 B4 | B3:add blocks(total 3pcs) B4:add blocks(total 4pcs) 3 Blocks Specification 4 Blocks Specification | ・・Shipped as 3 blocks (4 blocks) to single block type. ・Thehere are limits of rail length L See "selectable shortest rail length" for details. | !Single block part no need to be selected for this opiton and the case below is NG example( 2blocks type is selected) (NG case : ES-SSE2BD13-320-B4) |
Height ( H ) | Linear Guide Clamper | Miniature Linear Guide Height Adjusting Block | ||||
---|---|---|---|---|---|---|
S45C Equivalent Electroless Nickel Plating | Aluminum Alloy Clear Anodized | |||||
Standard Rail Wide Rail | Datum side | Free side | Datum side | Free side | ||
― | ||||||
Standard Rail | 13 | SECK13 | Adjustment Block is not applicable to Dust Resistant Type | |||
16 | SECK16 | |||||
20 | ― | |||||
Wide Rail | 14 | SECWK14 | ||||
16 | SECWK16 |
Part Number |
---|
ES-SSE2BD13-[120,145,170,195,220,245,270,295,320,345,370,395,420,445,470,495,520,545,570,595,620,645,670,695,720,745,770,795,820,845,870,895,920,945,970] |
ES-SSE2BD16-[150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
ES-SSE2BD20-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000] |
ES-SSE2BDL13-[121-969/1] |
ES-SSE2BDL16-[151-989/1] |
ES-SSE2BDL20-[161-939/1] |
ES-SSE2BWD14-[150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
ES-SSE2BWD16-[190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
ES-SSE2BWDL14-[151-989/1] |
ES-SSE2BWDL16-[191-989/1] |
ES-SSEBD13-[45,70,95,120,145,170,195,220,245,270,295,320,345,370,395,420,445,470,495,520,545,570,595,620,645,670,695,720,745,770,795,820,845,870,895,920,945,970] |
ES-SSEBD16-[70,110,150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
ES-SSEBD20-[100,160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000] |
ES-SSEBDL13-[46-969/1] |
ES-SSEBDL16-[71-989/1] |
ES-SSEBDL20-[101-939/1] |
ES-SSEBWD14-[70,110,150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
ES-SSEBWD16-[70,110,150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
ES-SSEBWDL14-[71-989/1] |
ES-SSEBWDL16-[71-989/1] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Rail Length L (mm) | Rail Width W1 (mm) | Assembly Height H (mm) | Nominal Part Number | Rail Type | Preload | Accuracy Standards | No. of Blocks | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Allowable Static Moment MA (N⋅m) | Allowable Static Moment MB (N⋅m) | Allowable Static Moment MC (N⋅m) | L Dimension Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 4 Day(s) | 120 ~ 970 | 12 | 13 | 12W | Standard Rail | [Light Preload] Light Preload | High Grade | 2 | 1980 | 3300 | 8.8 | 9.5 | 16.1 | Selectable Type | ||
- | 1 Piece(s) | 4 Day(s) | 150 ~ 990 | 15 | 16 | 15W | Standard Rail | [Light Preload] Light Preload | High Grade | 2 | 3240 | 5400 | 21.6 | 23.4 | 39.6 | Selectable Type | ||
- | 1 Piece(s) | 4 Day(s) | 160 ~ 1000 | 20 | 20 | 20W | Standard Rail | [Light Preload] Light Preload | High Grade | 2 | 4680 | 8500 | 48.4 | 48.4 | 86.4 | Selectable Type | ||
- | 1 Piece(s) | 4 Day(s) | 121 ~ 969 | 12 | 13 | 12W | Standard Rail | [Light Preload] Light Preload | High Grade | 2 | 1980 | 3300 | 8.8 | 9.5 | 16.1 | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 151 ~ 989 | 15 | 16 | 15W | Standard Rail | [Light Preload] Light Preload | High Grade | 2 | 3240 | 5400 | 21.6 | 23.4 | 39.6 | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 161 ~ 939 | 20 | 20 | 20W | Standard Rail | [Light Preload] Light Preload | High Grade | 2 | 4680 | 8500 | 48.4 | 48.4 | 86.4 | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 150 ~ 990 | 24 | 14 | 15W | Wide Rail | [Light Preload] Light Preload | High Grade | 2 | 3150 | 5300 | 20.6 | 22.3 | 52.1 | Selectable Type | ||
- | 1 Piece(s) | 4 Day(s) | 190 ~ 990 | 42 | 16 | 15W | Wide Rail | - | - | 2 | 5220 | 8500 | 40.2 | - | - | Selectable Type | ||
- | 1 Piece(s) | 4 Day(s) | 151 ~ 989 | 24 | 14 | 15W | Wide Rail | [Light Preload] Light Preload | High Grade | 2 | 3150 | 5300 | 20.6 | 22.3 | 52.1 | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 191 ~ 989 | 42 | 16 | 15W | Wide Rail | - | - | 2 | 5220 | 8500 | 40.2 | - | - | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 45 ~ 970 | 12 | 13 | 12W | Standard Rail | [Light Preload] Light Preload | High Grade | 1 | 1980 | 3300 | 8.8 | 9.5 | 16.1 | Selectable Type | ||
- | 1 Piece(s) | 4 Day(s) | 70 ~ 990 | 15 | 16 | 15W | Standard Rail | [Light Preload] Light Preload | High Grade | 1 | 3240 | 5400 | 21.6 | 23.4 | 39.6 | Selectable Type | ||
- | 1 Piece(s) | 4 Day(s) | 100 ~ 1000 | 20 | 20 | 20W | Standard Rail | [Light Preload] Light Preload | High Grade | 1 | 4680 | 8500 | 48.4 | 48.4 | 86.4 | Selectable Type | ||
- | 1 Piece(s) | 4 Day(s) | 46 ~ 969 | 12 | 13 | 12W | Standard Rail | [Light Preload] Light Preload | High Grade | 1 | 1980 | 3300 | 8.8 | 9.5 | 16.1 | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 71 ~ 989 | 15 | 16 | 15W | Standard Rail | [Light Preload] Light Preload | High Grade | 1 | 3240 | 5400 | 21.6 | 23.4 | 39.6 | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 101 ~ 939 | 20 | 20 | 20W | Standard Rail | [Light Preload] Light Preload | High Grade | 1 | 4680 | 8500 | 48.4 | 48.4 | 86.4 | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 70 ~ 990 | 24 | 14 | 12W | Wide Rail | - | - | 1 | 3150 | 5300 | 20.6 | - | - | Selectable Type | ||
- | 1 Piece(s) | 4 Day(s) | 70 ~ 990 | 42 | 16 | 15W | Wide Rail | [Light Preload] Light Preload | High Grade | 1 | 5220 | 8500 | 40.2 | 43.6 | 148 | Selectable Type | ||
- | 1 Piece(s) | 4 Day(s) | 71 ~ 989 | 24 | 14 | 12W | Wide Rail | - | - | 1 | 3150 | 5300 | 20.6 | - | - | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 71 ~ 989 | 42 | 16 | 15W | Wide Rail | [Light Preload] Light Preload | High Grade | 1 | 5220 | 8500 | 40.2 | 43.6 | 148 | Configurable Type |
Loading...Tải…
Assemble Height H | 6・8 | 10 | 13 | 16 | 20 | # of Mounting Holes M |
Rail Legth L | 25~35 | 35~47 | 45~57 | 70~87 | 100~139 | 2 |
36~50 | 48~67 | 58~82 | 88~127 | 140~199 | 3 | |
51~65 | 68~87 | 83~107 | 128~167 | 200~259 | 4 | |
66~80 | 88~107 | 108~132 | 168~207 | 240~319 | 5 | |
81~95 | 108~127 | 133~157 | 208~247 | 320~379 | 6 | |
96~110 | 128~147 | 158~182 | 248~287 | 380~439 | 7 | |
111~125 | 148~167 | 183~207 | 288~327 | 440~499 | 8 | |
126~140 | 168~187 | 208~232 | 328~367 | 500~559 | 9 | |
141~155 | 188~207 | 233~257 | 368~407 | 560~619 | 10 | |
156~170 | 208~227 | 258~282 | 408~447 | 620~679 | 11 | |
171~185 | 228~247 | 283~307 | 448~487 | 680~739 | 12 | |
186~200 | 248~267 | 308~332 | 488~527 | 740~799 | 13 | |
201~215 | 268~287 | 333~357 | 528~567 | 800~859 | 14 | |
216~230 | 288~307 | 358~382 | 568~607 | 860~919 | 15 | |
231~245 | 308~327 | 383~407 | 608~647 | 920~979 | 16 | |
246~260 | 328~347 | 408~432 | 648~687 | 980~1000 | 17 | |
261~275 | 348~367 | 433~457 | 688~727 | - | 18 | |
276~290 | 368~387 | 458~482 | 728~767 | - | 19 | |
291~305 | 388~407 | 483~507 | 768~807 | - | 20 | |
306~310 | 408~427 | 508~532 | 808~847 | - | 21 | |
- | 428~447 | 533~557 | 848~887 | - | 22 | |
- | 448~467 | 558~582 | 888~927 | - | 23 | |
- | 468~487 | 583~607 | 928~967 | - | 24 | |
- | 488~507 | 608~632 | 968~990 | - | 25 | |
- | 508~527 | 633~657 | - | - | 26 | |
- | 528~547 | 658~682 | - | - | 27 | |
- | 548~567 | 683~707 | - | - | 28 | |
- | 568~587 | 708~732 | - | - | 29 | |
- | 588~607 | 733~757 | - | - | 30 | |
- | 608~627 | 758~782 | - | - | 31 | |
- | 628~635 | 783~807 | - | - | 32 | |
- | - | 808~832 | - | - | 33 | |
- | - | 833~857 | - | - | 34 | |
- | - | 858~882 | - | - | 35 | |
- | - | 883~907 | - | - | 36 | |
- | - | 908~932 | - | - | 37 | |
- | - | 933~957 | - | - | 38 | |
- | - | 958~970 | - | - | 39 | |
F Pitch of Mounting Hole | 15 | 20 | 25 | 40 | 60 |
Assemble Height H | 6.5 | 9 | 12 | 14 | 16 | # of Mounting Holes M |
Rail Legth L | - | 50~67 | 50~67 | 70~89 | 70~89 | 2 |
50~67 | 68~97 | 68~97 | 90~129 | 90~129 | 3 | |
68~87 | 98~127 | 98~127 | 130~169 | 130~169 | 4 | |
88~107 | 128~157 | 128~157 | 170~209 | 170~209 | 5 | |
108~127 | 158~187 | 158~187 | 210~249 | 210~249 | 6 | |
128~147 | 188~217 | 188~217 | 250~289 | 250~189 | 7 | |
148~167 | 218~247 | 218~247 | 290~329 | 290~329 | 8 | |
168~170 | 248~277 | 248~277 | 330~369 | 330~369 | 9 | |
- | 278~307 | 278~307 | 370~409 | 370~409 | 10 | |
- | 308~337 | 308~337 | 410~449 | 410~449 | 11 | |
- | 338~367 | 338~367 | 450~489 | 450~489 | 12 | |
- | 368~380 | 368~397 | 490~529 | 490~529 | 13 | |
- | - | 398~427 | 530~569 | 530~569 | 14 | |
- | - | 428~457 | 570~609 | 570~609 | 15 | |
- | - | 458~487 | 610~649 | 610~649 | 16 | |
- | - | 488~517 | 650~689 | 650~689 | 17 | |
- | - | 518~547 | 690~729 | 690~729 | 18 | |
- | - | 548~577 | 730~769 | 730~769 | 19 | |
- | - | 578~607 | 770~809 | 770~809 | 20 | |
- | - | 608~620 | 810~849 | 810~849 | 21 | |
- | - | - | 850~889 | 850~889 | 22 | |
- | - | - | 890~929 | 890~929 | 23 | |
- | - | - | 930~969 | 930~969 | 24 | |
- | - | - | 970~990 | 970~990 | 25 | |
F Pitch of Mounting Hole | 20 | 30 | 30 | 40 | 40 |
Block Type | Standard Block | Set / Single Item | Set | Material | Stainless Steel |
---|---|---|---|---|---|
Ball Arrangement | Miniature Type | Retainer | N/A | Lubrication Type | Lubrication Applied |
Rolling Element | Ball | Surface Treatment | none | Lubrication Type | Filled with Lithium soap based grease |
Block Material | Stainless Steel | Material-Ball | Stainless Steel | Material-Return Cap | POM |
Material-Retaining Wire | Stainless Steel | Material-Side Seal | Stainless Steel+Nitril Rubber(NBR) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy