(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
[81-989/1mm Unit(s)]
Select part number to Order Now/ Add to Cart
Caution
thận trọng
RoHS Compliant Economy Series Miniature Linear Guides Long Blocks
These linear guides or linear slides are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Surface Treatment: Low Temperature Black Chrome Plating is Available
● Rail Length Min./Max. (mm.): 40 and 990
● Assembly Height (mm.): 8, 10, 13, and 16
● Option: Set (Rail + Block) / Block only
●Material: Stainless Steel 56HRC
[Application]
It is used in a variety of machines such as CNC machines, 3D printers, measuring instruments, and so on.
Material (Hardness) 1 | Rail Length Type 2 | Number of Blocks 3 | Preload / Precision GradeA | Assemble Height(H) B | GreaseC 4 | ||
---|---|---|---|---|---|---|---|
Light Preload | Slight Clearance | ||||||
High | Precision | Normal | |||||
No Surface Treatment Stainless Steel [SUS440C equivalent] (56HRC~) | Standard Length (Fixed) | 1 | ES-SSELBW | ES-SSELBWV | ES-SSELBWZ | 9 12 14 16 | Blank : Standard G : G Grease L : L Grease Y : Y Grease H : H Grease |
2 | ES-SSEL2BW | ES-SSEL2BWV | ES-SSEL2BWZ | ||||
1mm Increment (Specified) | 1 | ES-SSELBWL | ES-SSELBWLV | ES-SSELBWLZ | |||
2 | ES-SSEL2BWL | ES-SSEL2BWLV | ES-SSEL2BWLZ | ||||
Low Temperature Black Chrome Plating Stainless Steel [SUS440C equivalent] (56HRC~) | Standard Length (Fixed) | 1 | ES-RSELBW | - | - | 9 12 14 16 | Blank : Standard G : G Grease L : L Grease Y : Y Grease H : H Grease |
2 | ES-RSEL2BW | - | - | ||||
1mm Increment (Specified) | 1 | ES-RSELBWL | - | - | |||
2 | ES-RSEL2BWL | - | - |
1Materials of each part can be checked here>> Misumi linear guide product information
2Standard Length of selectable length type (Fixed Length) can be checked "Standard Length (Fixed Length) List or here to refer
If the require rail length is not available in the selectable length type, please select the 1mm specification (specified size).
33 blocks and 4 blocks option is available. Please compete part no. of single block type, then andd [-B3] or [-B4] as alteration.
If you request more than5 blocks, please see details here.>>Click Low Temp Chrome Plating Type has maximum 2 blocks.
4For detail on varios types of grease, see details here>>Click
!Operating Temperature for this prodcut is −20〜80℃.
!About Low Temperature Black Chrome Plating, see more details here>>click
[NG] Blocks or Rails are can't be purchased individually (sold as SET items)
Part No. example
ex)[Rail Length Type] 1mm Specified、[Number of Blocks] 2、[Precision・Preload] Light Preload・High、[Height] 12、[Grease] Standard Grease
Type(Part No.) | Rail Length(L) |
H9・12・14 | H16 |
Part No, | L 5 | Block Dimension | Rail Dimension | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Type | H | W | L1 | B | C | S×ℓ | L2 | K | Cb | W1 | W2 | H1 | Ca | Counterbored | F | G 6 | ||
Single Block | 2 Blocks | d1×d2×h | ||||||||||||||||
ES-SSELBW ES-SSELBWV ES-SSELBWZ ES-SSELBWL ES-SSELBWLV ES-SSELBWLZ ES-RSELBW ES-RSELBWL | ES-SSEL2BW ES-SSEL2BWV ES-SSEL2BWZ ES-SSEL2BWL ES-SSEL2BWLV ES-SSEL2BWLZ ES-RSEL2BW ES-RSEL2BWZ | 9 | 80~380 (110) | 25 | 43.5 | 19 | 19 | M3×3 | 32.5 | 7 | 0.3 | 14 | 5.5 | 5.2 | 0.5 | 3.5×6×3.2 | 30 | 10 |
12 | 80~620 (110) | 30 | 51.6 | 23 | 24 | M3×3 | 40.6 | 9 | 0.3 | 18 | 6 | 7.5 | 0.5 | 3.5×6×4.5 | 30 | 10 | ||
14 | 110~990 (150) | 40 | 61.6 | 28 | 28 | M3×3.5 | 47.4 | 11 | 0.5 | 24 | 8 | 8 | 0.5 | 4.5×8×4.5 | 40 | 15 | ||
16 | 110~990 (190) | 60 | 74.9 | 45 | 35 | M4×4.5 | 59.9 | 13 | 0.5 | 42 | 9 | 9.5 | 0.5 | 4.5×8×4.5 | 40 | 15 |
5()Dimension is the shortest Length for 2 blocks type
6Length Specified type are cut evenly on both side(left and right). In this case, G dimesnion will be different from the value in chart above. Calculation method: see below.>>click
!Correctly align the datum planes (the sides with the straight grooves) of both the rail and block when installation. For details, see "Installation and handling" below.
Standard Length (Fixed Length)
The table below shows the list of selctable length.
Length which you can not find here is also available as "configurable length type" specified with 1mm increments.
Height | Rail Length | ||||||||||||||||||||||
( H ) | ( L ) | ||||||||||||||||||||||
9 | (80) | 110 | 140 | 170 | 200 | 230 | 260 | 290 | 320 | 350 | 380 | ||||||||||||
12 | (80) | 110 | 140 | 170 | 200 | 230 | 260 | 290 | 320 | 350 | 380 | 410 | 440 | 470 | 500 | 530 | 560 | 590 | 620 | ||||
14 | (110) | 150 | 190 | 230 | 270 | 310 | 350 | 390 | 430 | 470 | 510 | 550 | 590 | 630 | 670 | 710 | 750 | 790 | 830 | 870 | 910 | 950 | 990 |
16 | (110) | (150) | 190 | 230 | 270 | 310 | 350 | 390 | 430 | 470 | 510 | 550 | 590 | 630 | 670 | 710 | 750 | 790 | 830 | 870 | 910 | 950 | 990 |
!( ) this length is availalbe with single blocks type only.
kgf=N×0.101972
Height (H) | Basic Rated Load7 | Static Allowable Moment | Mass | |||||||
---|---|---|---|---|---|---|---|---|---|---|
C(Dynamic) kN | Co(Static) kN | Single Block | 2 Blocks Used in close contact9 | Block kg | Guide Rail kg/m | |||||
MA N・m | MB N・m | MC N・m | MA N・m | MB N・m | MC N・m | |||||
9 | 1.53 | 4.0 | 12.1 | 12.1 | 28.8 | 32.2 | 32.2 | 57.6 | 0.035 | 0.5 |
12 | 2.34 | 5.3 | 20.2 | 20.2 | 49.5 | 62.0 | 62.0 | 99.0 | 0.06 | 0.96 |
14 | 3.51 | 8.5 | 38.6 | 38.6 | 104.6 | 103.8 | 103.8 | 209.2 | 0.12 | 1.4 |
16 | 6.48 | 14.3 | 86.0 | 86.0 | 305.2 | 228.3 | 228.3 | 610.4 | 0.23 | 2.95 |
7The basic rated load is the same for the four directions that act on the block (radial direction, reverse radial direction, and lateral direction). It can be used in any position.
8The static allowable moment when two blocks are in close contact is a reference value, not a guaranteed value.
Static Safety Factor(fs lower limit)
Condition | fs lower limit |
---|---|
For nomal operating condtion | 1~2 |
When smooth running performance is required | 2~4 |
When variatoin and impact exist | 3~5 |
Allowable load (N)≦ Co/fs
Allowable Moment (N・m)≦ (MA, MB, MC)/fs
fs:Static Safety Factor Co: Basic Static Rated Load
MA, MB, MC: Allowable Static Moment(N・m)
Code | Alterations | Specification | Precaution | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MC | Conterbored Hole-> Tapped Hole | ・Change Rail Mounting hole from counterbored to Tapped Hole. !Tapped Hole Specification
| !This option can't be applied with length below. H9: L 291mm or more H12: L 291mm or more H14: L471 mm or more H16: L671mm or more | ||||||||||
LLC RLC | LLC:Left End Cut RLC:Right End Cut | ・Cut Rail End ・Rail is cut with the prodcut ID facing side( datum on other side) ・Please see cut length of each size below.
| !Overall length wll be Shorter by cutting. ex )ES-SELBW12-80-LLC: L has 75mm. !Applicable to Standard Length type only | ||||||||||
WC | Parallel Use of 2 Rails | ・Please specify when using two axes in parallel. ・Pair variation o fHeight H between 2 Rails is set within 15µm ・Rails are shipped in pairs | !Speciify the actual rail quantity(even number) to order. in the case of the order an odd number, it will be treated as an error. !Applicable to High Grade Type only !Not applicable to Low Temp Black Chrome Plating Type !Not applicable to H 9 L ≧291 、H14 L ≧471 | ||||||||||
B3 B4 | B3:add blocks(total 3pcs) B4:add blocks(total 4pcs) 3 blocks specification 4 blocks specification | ・Shipped as 3 blocks (4 blocks) to single block type. ・Thehere are limits of rail length L See "selectable shortest rail length" for details. | !Single block part no need to be selected for this opiton and the case below is NG example( 2blocks type is selected) (NG case: ES-SSEL2BW12-290-B4) !Not applicable to Low Temp Black Chrome Plating Type such as like RSELBW |
Height ( H ) | Linear Guide Clamper | Rail Cap | Miniature Linear Guide Height Adjusting Block | |||
---|---|---|---|---|---|---|
S45C Equivalent Electroless Nickel Plating | Aluminum Alloy Clear Anodized | |||||
For Wide Rail | Datum Side | Free Side | Datum Side | Free Side | ||
― | ― | |||||
6.5 | ― | ― | No applicable products for wide rail type | |||
9 | ― | ― | ||||
12 | ― | PACK-SGLC3 | ||||
14 | SECWK14 | ― | ||||
16 | SECWK16 | ― |
Clamping(Block Positioning) | Rail Fixation | ||||
■Rail Push Plate for Fixation | |||||
Rail Height Adjuting | |||||
■Linear Lock | |||||
Block fallout prevention | |||||
■Stopper Bolt | ■Linear Guide Lock | ||||
Part Number |
---|
ES-RSELBW9-[80,110,140,170,200,230,260,290,320,350,380] |
ES-RSELBW9G-[80,110,140,170,200,230,260,290,320,350,380] |
ES-RSELBW9L-[80,110,140,170,200,230,260,290,320,350,380] |
ES-RSELBW12-[80,110,140,170,200,230,260,290,320,350,380,410,440,470,500,530,560,590,620] |
ES-RSELBW12G-[80,110,140,170,200,230,260,290,320,350,380,410,440,470,500,530,560,590,620] |
ES-RSELBW12L-[80,110,140,170,200,230,260,290,320,350,380,410,440,470,500,530,560,590,620] |
ES-RSELBW14-[110,150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
ES-RSELBW14G-[110,150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
ES-RSELBW14L-[110,150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
ES-RSELBW16-[110,150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
ES-RSELBW16G-[110,150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
ES-RSELBW16L-[110,150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
ES-RSELBWL9-[81-379/1] |
ES-RSELBWL9G-[81-379/1] |
ES-RSELBWL9L-[81-379/1] |
ES-RSELBWL12-[81-619/1] |
ES-RSELBWL12G-[81-619/1] |
ES-RSELBWL12L-[81-619/1] |
ES-RSELBWL14-[111-989/1] |
ES-RSELBWL14G-[111-989/1] |
ES-RSELBWL14L-[111-989/1] |
ES-RSELBWL16-[111-989/1] |
ES-RSELBWL16G-[111-989/1] |
ES-RSELBWL16L-[111-989/1] |
ES-SSEL2BW9-[110,140,170,200,230,260,290,320,350,380] |
ES-SSEL2BW9G-[110,140,170,200,230,260,290,320,350,380] |
ES-SSEL2BW9L-[110,140,170,200,230,260,290,320,350,380] |
ES-SSEL2BW12-[110,140,170,200,230,260,290,320,350,380,410,440,470,500,530,560,590,620] |
ES-SSEL2BW12G-[110,140,170,200,230,260,290,320,350,380,410,440,470,500,530,560,590,620] |
ES-SSEL2BW12L-[110,140,170,200,230,260,290,320,350,380,410,440,470,500,530,560,590,620] |
ES-SSEL2BW14-[150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
ES-SSEL2BW14G-[150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
ES-SSEL2BW14L-[150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
ES-SSEL2BW16-[190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
ES-SSEL2BW16G-[190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
ES-SSEL2BW16L-[190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
ES-SSEL2BWL9-[111-379/1] |
ES-SSEL2BWL9G-[111-379/1] |
ES-SSEL2BWL9L-[111-379/1] |
ES-SSEL2BWL12-[111-619/1] |
ES-SSEL2BWL12G-[111-619/1] |
ES-SSEL2BWL12L-[111-619/1] |
ES-SSEL2BWL14-[151-989/1] |
ES-SSEL2BWL14G-[151-989/1] |
ES-SSEL2BWL14L-[151-989/1] |
ES-SSEL2BWL16-[191-989/1] |
ES-SSEL2BWL16G-[191-989/1] |
ES-SSEL2BWL16L-[191-989/1] |
ES-SSEL2BWLV9-[111-289/1] |
ES-SSEL2BWLV9G-[111-289/1] |
ES-SSEL2BWLV9L-[111-289/1] |
ES-SSEL2BWLV12-[111-289/1] |
ES-SSEL2BWLV12G-[111-289/1] |
ES-SSEL2BWLV12L-[111-289/1] |
ES-SSEL2BWLV14-[151-469/1] |
ES-SSEL2BWLV14G-[151-469/1] |
ES-SSEL2BWLV14L-[151-469/1] |
ES-SSEL2BWLV16-[191-669/1] |
ES-SSEL2BWLV16G-[191-669/1] |
ES-SSEL2BWLV16L-[191-669/1] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Rail Length L (mm) | Rail Width W1 (mm) | Assembly Height H (mm) | Nominal Part Number | Preload | Accuracy Standards | No. of Blocks | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Allowable Static Moment MA (N⋅m) | Allowable Static Moment MB (N⋅m) | Allowable Static Moment MC (N⋅m) | Surface Treatment | Lubrication Type | L Dimension Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 9 Day(s) | 80 ~ 380 | 14 | 9 | 7W | [Light Preload] Light Preload | High Grade | 1 | 1530 | 4000 | 12.1 | 12.1 | 28.8 | Low Temperature Black Chrome Plating | Filled with Lithium soap based grease | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 80 ~ 380 | 14 | 9 | 7W | [Light Preload] Light Preload | High Grade | 1 | 1530 | 4000 | 12.1 | 12.1 | 28.8 | Low Temperature Black Chrome Plating | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 80 ~ 380 | 14 | 9 | 7W | [Light Preload] Light Preload | High Grade | 1 | 1530 | 4000 | 12.1 | 12.1 | 28.8 | Low Temperature Black Chrome Plating | Heat Resistant Grease (L Type) | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 80 ~ 620 | 18 | 12 | 9W | [Light Preload] Light Preload | High Grade | 1 | 2340 | 5300 | 20.2 | 20.2 | 49.5 | Low Temperature Black Chrome Plating | Filled with Lithium soap based grease | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 80 ~ 620 | 18 | 12 | 9W | [Light Preload] Light Preload | High Grade | 1 | 2340 | 5300 | 20.2 | 20.2 | 49.5 | Low Temperature Black Chrome Plating | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 80 ~ 620 | 18 | 12 | 9W | [Light Preload] Light Preload | High Grade | 1 | 2340 | 5300 | 20.2 | 20.2 | 49.5 | Low Temperature Black Chrome Plating | Heat Resistant Grease (L Type) | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 110 ~ 990 | 24 | 14 | 12W | [Light Preload] Light Preload | High Grade | 1 | 3510 | 8500 | 38.6 | 38.6 | 104.6 | Low Temperature Black Chrome Plating | Filled with Lithium soap based grease | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 110 ~ 990 | 24 | 14 | 12W | [Light Preload] Light Preload | High Grade | 1 | 3510 | 8500 | 38.6 | 38.6 | 104.6 | Low Temperature Black Chrome Plating | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 110 ~ 990 | 24 | 14 | 12W | [Light Preload] Light Preload | High Grade | 1 | 3510 | 8500 | 38.6 | 38.6 | 104.6 | Low Temperature Black Chrome Plating | Heat Resistant Grease (L Type) | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 110 ~ 990 | 42 | 16 | 15W | [Light Preload] Light Preload | High Grade | 1 | 6480 | 14300 | 86.0 | 86.0 | 305.2 | Low Temperature Black Chrome Plating | Filled with Lithium soap based grease | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 110 ~ 990 | 42 | 16 | 15W | [Light Preload] Light Preload | High Grade | 1 | 6480 | 14300 | 86.0 | 86.0 | 305.2 | Low Temperature Black Chrome Plating | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 110 ~ 990 | 42 | 16 | 15W | [Light Preload] Light Preload | High Grade | 1 | 6480 | 14300 | 86.0 | 86.0 | 305.2 | Low Temperature Black Chrome Plating | Heat Resistant Grease (L Type) | Selectable Type | ||
- | 1 Piece(s) | 9 Day(s) | 81 ~ 379 | 14 | 9 | 7W | [Light Preload] Light Preload | High Grade | 1 | 1530 | 4000 | 12.1 | 12.1 | 28.8 | Low Temperature Black Chrome Plating | Filled with Lithium soap based grease | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 81 ~ 379 | 14 | 9 | 7W | [Light Preload] Light Preload | High Grade | 1 | 1530 | 4000 | 12.1 | 12.1 | 28.8 | Low Temperature Black Chrome Plating | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 81 ~ 379 | 14 | 9 | 7W | [Light Preload] Light Preload | High Grade | 1 | 1530 | 4000 | 12.1 | 12.1 | 28.8 | Low Temperature Black Chrome Plating | Heat Resistant Grease (L Type) | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 81 ~ 619 | 18 | 12 | 9W | [Light Preload] Light Preload | High Grade | 1 | 2340 | 5300 | 20.2 | 20.2 | 49.5 | Low Temperature Black Chrome Plating | Filled with Lithium soap based grease | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 81 ~ 619 | 18 | 12 | 9W | [Light Preload] Light Preload | High Grade | 1 | 2340 | 5300 | 20.2 | 20.2 | 49.5 | Low Temperature Black Chrome Plating | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 81 ~ 619 | 18 | 12 | 9W | [Light Preload] Light Preload | High Grade | 1 | 2340 | 5300 | 20.2 | 20.2 | 49.5 | Low Temperature Black Chrome Plating | Heat Resistant Grease (L Type) | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 111 ~ 989 | 24 | 14 | 12W | [Light Preload] Light Preload | High Grade | 1 | 3510 | 8500 | 38.6 | 38.6 | 104.6 | Low Temperature Black Chrome Plating | Filled with Lithium soap based grease | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 111 ~ 989 | 24 | 14 | 12W | [Light Preload] Light Preload | High Grade | 1 | 3510 | 8500 | 38.6 | 38.6 | 104.6 | Low Temperature Black Chrome Plating | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 111 ~ 989 | 24 | 14 | 12W | [Light Preload] Light Preload | High Grade | 1 | 3510 | 8500 | 38.6 | 38.6 | 104.6 | Low Temperature Black Chrome Plating | Heat Resistant Grease (L Type) | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 111 ~ 989 | 42 | 16 | 15W | [Light Preload] Light Preload | High Grade | 1 | 6480 | 14300 | 86.0 | 86.0 | 305.2 | Low Temperature Black Chrome Plating | Filled with Lithium soap based grease | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 111 ~ 989 | 42 | 16 | 15W | [Light Preload] Light Preload | High Grade | 1 | 6480 | 14300 | 86.0 | 86.0 | 305.2 | Low Temperature Black Chrome Plating | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 9 Day(s) | 111 ~ 989 | 42 | 16 | 15W | [Light Preload] Light Preload | High Grade | 1 | 6480 | 14300 | 86.0 | 86.0 | 305.2 | Low Temperature Black Chrome Plating | Heat Resistant Grease (L Type) | Configurable Type | ||
- | 1 Piece(s) | 5 Day(s) | 110 ~ 380 | 14 | 9 | 7W | [Light Preload] Light Preload | High Grade | 2 | 1530 | 4000 | 12.1 | 12.1 | 28.8 | none | Filled with Lithium soap based grease | Selectable Type | ||
- | 1 Piece(s) | 5 Day(s) | 110 ~ 380 | 14 | 9 | 7W | [Light Preload] Light Preload | High Grade | 2 | 1530 | 4000 | 12.1 | 12.1 | 28.8 | none | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | 1 Piece(s) | 6 Day(s) | 110 ~ 380 | 14 | 9 | 7W | [Light Preload] Light Preload | High Grade | 2 | 1530 | 4000 | 12.1 | 12.1 | 28.8 | none | Heat Resistant Grease (L Type) | Selectable Type | ||
- | 1 Piece(s) | 5 Day(s) | 110 ~ 620 | 18 | 12 | 9W | [Light Preload] Light Preload | High Grade | 2 | 2340 | 5300 | 20.2 | 20.2 | 49.5 | none | Filled with Lithium soap based grease | Selectable Type | ||
- | 1 Piece(s) | 6 Day(s) | 110 ~ 620 | 18 | 12 | 9W | [Light Preload] Light Preload | High Grade | 2 | 2340 | 5300 | 20.2 | 20.2 | 49.5 | none | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | 1 Piece(s) | 6 Day(s) | 110 ~ 620 | 18 | 12 | 9W | [Light Preload] Light Preload | High Grade | 2 | 2340 | 5300 | 20.2 | 20.2 | 49.5 | none | Heat Resistant Grease (L Type) | Selectable Type | ||
- | 1 Piece(s) | 5 Day(s) | 150 ~ 990 | 24 | 14 | 12W | [Light Preload] Light Preload | High Grade | 2 | 3510 | 8500 | 38.6 | 38.6 | 104.6 | none | Filled with Lithium soap based grease | Selectable Type | ||
- | 1 Piece(s) | 6 Day(s) | 150 ~ 990 | 24 | 14 | 12W | [Light Preload] Light Preload | High Grade | 2 | 3510 | 8500 | 38.6 | 38.6 | 104.6 | none | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | 1 Piece(s) | 5 Day(s) | 150 ~ 990 | 24 | 14 | 12W | [Light Preload] Light Preload | High Grade | 2 | 3510 | 8500 | 38.6 | 38.6 | 104.6 | none | Heat Resistant Grease (L Type) | Selectable Type | ||
- | 1 Piece(s) | 5 Day(s) | 190 ~ 990 | 42 | 16 | 15W | [Light Preload] Light Preload | High Grade | 2 | 6480 | 14300 | 86.0 | 86.0 | 305.2 | none | Filled with Lithium soap based grease | Selectable Type | ||
- | 1 Piece(s) | 6 Day(s) | 190 ~ 990 | 42 | 16 | 15W | [Light Preload] Light Preload | High Grade | 2 | 6480 | 14300 | 86.0 | 86.0 | 305.2 | none | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | 1 Piece(s) | 5 Day(s) | 190 ~ 990 | 42 | 16 | 15W | [Light Preload] Light Preload | High Grade | 2 | 6480 | 14300 | 86.0 | 86.0 | 305.2 | none | Heat Resistant Grease (L Type) | Selectable Type | ||
- | 1 Piece(s) | 5 Day(s) | 111 ~ 379 | 14 | 9 | 7W | [Light Preload] Light Preload | High Grade | 2 | 1530 | 4000 | 12.1 | 12.1 | 28.8 | none | Filled with Lithium soap based grease | Configurable Type | ||
- | 1 Piece(s) | 6 Day(s) | 111 ~ 379 | 14 | 9 | 7W | [Light Preload] Light Preload | High Grade | 2 | 1530 | 4000 | 12.1 | 12.1 | 28.8 | none | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 6 Day(s) | 111 ~ 379 | 14 | 9 | 7W | [Light Preload] Light Preload | High Grade | 2 | 1530 | 4000 | 12.1 | 12.1 | 28.8 | none | Heat Resistant Grease (L Type) | Configurable Type | ||
- | 1 Piece(s) | 5 Day(s) | 111 ~ 619 | 18 | 12 | 9W | [Light Preload] Light Preload | High Grade | 2 | 2340 | 5300 | 20.2 | 20.2 | 49.5 | none | Filled with Lithium soap based grease | Configurable Type | ||
- | 1 Piece(s) | 6 Day(s) | 111 ~ 619 | 18 | 12 | 9W | [Light Preload] Light Preload | High Grade | 2 | 2340 | 5300 | 20.2 | 20.2 | 49.5 | none | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 6 Day(s) | 111 ~ 619 | 18 | 12 | 9W | [Light Preload] Light Preload | High Grade | 2 | 2340 | 5300 | 20.2 | 20.2 | 49.5 | none | Heat Resistant Grease (L Type) | Configurable Type | ||
- | 1 Piece(s) | 5 Day(s) | 151 ~ 989 | 24 | 14 | 12W | [Light Preload] Light Preload | High Grade | 2 | 3510 | 8500 | 38.6 | 38.6 | 104.6 | none | Filled with Lithium soap based grease | Configurable Type | ||
- | 1 Piece(s) | 5 Day(s) | 151 ~ 989 | 24 | 14 | 12W | [Light Preload] Light Preload | High Grade | 2 | 3510 | 8500 | 38.6 | 38.6 | 104.6 | none | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 5 Day(s) | 151 ~ 989 | 24 | 14 | 12W | [Light Preload] Light Preload | High Grade | 2 | 3510 | 8500 | 38.6 | 38.6 | 104.6 | none | Heat Resistant Grease (L Type) | Configurable Type | ||
- | 1 Piece(s) | 5 Day(s) | 191 ~ 989 | 42 | 16 | 15W | [Light Preload] Light Preload | High Grade | 2 | 6480 | 14300 | 86.0 | 86.0 | 305.2 | none | Filled with Lithium soap based grease | Configurable Type | ||
- | 1 Piece(s) | 5 Day(s) | 191 ~ 989 | 42 | 16 | 15W | [Light Preload] Light Preload | High Grade | 2 | 6480 | 14300 | 86.0 | 86.0 | 305.2 | none | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 5 Day(s) | 191 ~ 989 | 42 | 16 | 15W | [Light Preload] Light Preload | High Grade | 2 | 6480 | 14300 | 86.0 | 86.0 | 305.2 | none | Heat Resistant Grease (L Type) | Configurable Type | ||
- | 1 Piece(s) | 5 Day(s) | 111 ~ 289 | 14 | 9 | 7W | [Light Preload] Light Preload | Precision Grade | 2 | 1530 | 4000 | 12.1 | 12.1 | 28.8 | none | Filled with Lithium soap based grease | Configurable Type | ||
- | 1 Piece(s) | 6 Day(s) | 111 ~ 289 | 14 | 9 | 7W | [Light Preload] Light Preload | Precision Grade | 2 | 1530 | 4000 | 12.1 | 12.1 | 28.8 | none | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 6 Day(s) | 111 ~ 289 | 14 | 9 | 7W | [Light Preload] Light Preload | Precision Grade | 2 | 1530 | 4000 | 12.1 | 12.1 | 28.8 | none | Heat Resistant Grease (L Type) | Configurable Type | ||
- | 1 Piece(s) | 5 Day(s) | 111 ~ 289 | 18 | 12 | 9W | [Light Preload] Light Preload | Precision Grade | 2 | 2340 | 5300 | 20.2 | 20.2 | 49.5 | none | Filled with Lithium soap based grease | Configurable Type | ||
- | 1 Piece(s) | 6 Day(s) | 111 ~ 289 | 18 | 12 | 9W | [Light Preload] Light Preload | Precision Grade | 2 | 2340 | 5300 | 20.2 | 20.2 | 49.5 | none | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 6 Day(s) | 111 ~ 289 | 18 | 12 | 9W | [Light Preload] Light Preload | Precision Grade | 2 | 2340 | 5300 | 20.2 | 20.2 | 49.5 | none | Heat Resistant Grease (L Type) | Configurable Type | ||
- | 1 Piece(s) | 5 Day(s) | 151 ~ 469 | 24 | 14 | 12W | [Light Preload] Light Preload | Precision Grade | 2 | 3510 | 8500 | 38.6 | 38.6 | 104.6 | none | Filled with Lithium soap based grease | Configurable Type | ||
- | 1 Piece(s) | 5 Day(s) | 151 ~ 469 | 24 | 14 | 12W | [Light Preload] Light Preload | Precision Grade | 2 | 3510 | 8500 | 38.6 | 38.6 | 104.6 | none | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 5 Day(s) | 151 ~ 469 | 24 | 14 | 12W | [Light Preload] Light Preload | Precision Grade | 2 | 3510 | 8500 | 38.6 | 38.6 | 104.6 | none | Heat Resistant Grease (L Type) | Configurable Type | ||
- | 1 Piece(s) | 5 Day(s) | 191 ~ 669 | 42 | 16 | 15W | [Light Preload] Light Preload | Precision Grade | 2 | 6480 | 14300 | 86.0 | 86.0 | 305.2 | none | Filled with Lithium soap based grease | Configurable Type | ||
- | 1 Piece(s) | 5 Day(s) | 191 ~ 669 | 42 | 16 | 15W | [Light Preload] Light Preload | Precision Grade | 2 | 6480 | 14300 | 86.0 | 86.0 | 305.2 | none | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 5 Day(s) | 191 ~ 669 | 42 | 16 | 15W | [Light Preload] Light Preload | Precision Grade | 2 | 6480 | 14300 | 86.0 | 86.0 | 305.2 | none | Heat Resistant Grease (L Type) | Configurable Type |
Loading...Tải…
Assemble Height H | 6.5 | 9 | 12 | 14 | 16 | # of Mounting Holes M |
Rail Legth L | - | 50~67 | 50~67 | 70~89 | 70~89 | 2 |
50~67 | 68~97 | 68~97 | 90~129 | 90~129 | 3 | |
68~87 | 98~127 | 98~127 | 130~169 | 130~169 | 4 | |
88~107 | 128~157 | 128~157 | 170~209 | 170~209 | 5 | |
108~127 | 158~187 | 158~187 | 210~249 | 210~249 | 6 | |
128~147 | 188~217 | 188~217 | 250~289 | 250~189 | 7 | |
148~167 | 218~247 | 218~247 | 290~329 | 290~329 | 8 | |
168~170 | 248~277 | 248~277 | 330~369 | 330~369 | 9 | |
- | 278~307 | 278~307 | 370~409 | 370~409 | 10 | |
- | 308~337 | 308~337 | 410~449 | 410~449 | 11 | |
- | 338~367 | 338~367 | 450~489 | 450~489 | 12 | |
- | 368~380 | 368~397 | 490~529 | 490~529 | 13 | |
- | - | 398~427 | 530~569 | 530~569 | 14 | |
- | - | 428~457 | 570~609 | 570~609 | 15 | |
- | - | 458~487 | 610~649 | 610~649 | 16 | |
- | - | 488~517 | 650~689 | 650~689 | 17 | |
- | - | 518~547 | 690~729 | 690~729 | 18 | |
- | - | 548~577 | 730~769 | 730~769 | 19 | |
- | - | 578~607 | 770~809 | 770~809 | 20 | |
- | - | 608~620 | 810~849 | 810~849 | 21 | |
- | - | - | 850~889 | 850~889 | 22 | |
- | - | - | 890~929 | 890~929 | 23 | |
- | - | - | 930~969 | 930~969 | 24 | |
- | - | - | 970~990 | 970~990 | 25 | |
F Pitch of Mounting Hole | 20 | 30 | 30 | 40 | 40 |
Block Type | Long Block | Rail Type | Wide Rail | Set / Single Item | Set |
---|---|---|---|---|---|
Material | Stainless Steel | Ball Arrangement | Miniature Type | Retainer | N/A |
Rolling Element | Ball |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy