(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
[36-989/1mm Unit(s)]
Select part number to Order Now/ Add to Cart
RoHS Compliant Economy Series Miniature Linear Guides - Heat Resistant - Short / Standard / Long Blocks, Light Preload
These linear guides or linear slides are factory automation components. They offer a wide variety of sizes to choose from.
[Feature]
● Rail Length Min./Max. (mm.): 35 and 990
● Assembly Height (mm.): 8, 10, 13 and 16
● Block Type : Standard Block, Short / Long Block
● Material: Stainless Steel 56HRC
[Application]
It is used in a variety of machines such as CNC machines, 3D printers, measuring instruments, and so on.
Material (Hardness) 1 | Rail Length Type 2 | Number of Blocks 3 | Preload・PrecisionA | Assemble Height(H) B | ||
---|---|---|---|---|---|---|
Light Preload | ||||||
High | ||||||
Short Block | Standard Block | Long Block | ||||
Stainless Steel [SUS440C equivalent] (56HRC~) | Standard Length (Fixed) | 1 | ES-SSEBST | ES-SSEBT | ES-SSELBT | 8 10 13 16 |
2 | ES-SSE2BST | ES-SSE2BT | ES-SSEL2BT | |||
1mm Increment (Specified) | 1 | ES-SSEBSLT | ES-SSEBLT | ES-SSELBLT | ||
2 | ES-SSE2BSLT | ES-SSE2BLT | ES-SSEL2BLT |
1Stainless Steel and fluoro-rubber are used for return caps and seals respectively.
2Standard Length of selectable length type (Fixed Length) can be checked "Standard Length (Fixed Length) List or here to refer
If the require rail length is not available in the selectable length type, please select the 1mm specification (specified size).
33 blocks and 4 blocks option is available. Please compete part no. of single block type, then andd [-B3] or [-B4] as alteration.
If you request more than5 blocks, please see details here.>>Click
!Operating Temperature for this prodcut is -20〜150℃. Filled with heat resistant grease(Du Pont KRYTOX GPL225)
[NG] Blocks or Rails are can't be purchased individually (sold as SET items)
Part No. example
Type | Height H | Rail Length L | Alterations | |||||
A | B | |||||||
L Category | Tolerance |
---|---|
25 ≦L≦ 400 | 0 -0.8 |
400 <L≦ 1000 | 0 -1.0 |
Product Category | Specifications | Assemblle Height H | Precision(μm) | ||
---|---|---|---|---|---|
High | |||||
Miniature Linear Guide | Height H Tolerance | 6~20 | ±20 | ||
Pair Variation of Height H | 15 | ||||
Width W2 Tolerance | ±25 | ||||
Pair Variation of Width W2 | 20 |
Range | Tolerance (mm) | |
---|---|---|
Over | Or less | |
0.5 | 3 | ±0.1 |
3 | 6 | ±0.1 |
6 | 30 | ±0.2 |
30 | 120 | ±0.3 |
120 | 400 | ±0.5 |
400 | 1000 | ±0.8 |
1000 | 2000 | ±1.2 |
[ ! ]Dimensional Accuracy and Preload(Clearance), see >>Click.
Block | L 4 | Block Shape | Block Dimension | Rail Dimension | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Type | H | W | L1 | B | C | S×ℓ | L2 | K | Cb | H1 | W1 | W2 | Ca | Counterbored | F | G 5 | |||
Single Block | 2 Blocks | d1×d2×h | |||||||||||||||||
Short ES-SSEBST ES-SSEBSLT Standard ES-SSEBT ES-SSEBLT Long ES-SSELBT ES-SSELBLT | Short ES-SSE2BST ES-SSE2BSLT Standard ES-SSE2BT ES-SSE2BLT Long ES-SSEL2BT ES-SSEL2BLT | 8 | 40~310 (70) | Short | 17 | 19.6 | 12 | - | M2×2.5 | 9.6 | 6.5 | 0.3 | 4.7 | 7 | 5 | 0.3 | 2.4×4.2×2.3 | 15 | 5 |
Standard | 23.6 | 8 | 13.6 | ||||||||||||||||
Long | 32 | 13 | 22 | ||||||||||||||||
10 | 35~635 (95) | Short | 20 | 22.9 | 15 | - | M3×3 | 11.9 | 7.8 | 0.3 | 5.5 | 9 | 5.5 | 0.3 | 3.5×6×3.5 | 20 | 7.5 | ||
Standard | 30 | 10 | 19 | ||||||||||||||||
55~635 (95) | Long | 40 | 16 | 29 | |||||||||||||||
13 | 45~970 (120) | Short | 27 | 27 | 20 | - | M3×3.5 | 13 | 10 | 0.5 | 7.5 | 12 | 7.5 | 0.5 | 3.5×6×4.5 | 25 | 10 | ||
Standard | 33.9 | 15 | 19.9 | ||||||||||||||||
70~970 (120) | Long | 45.8 | 20 | 31.8 | |||||||||||||||
16 | 70~990 (150) | Short | 32 | 32.7 | 25 | - | M3×4 | 17.7 | 12 | 0.5 | 9.5 | 15 | 8.5 | 0.5 | 3.5×6×4.5 | 40 | 15 | ||
Standard | 42.4 | 20 | 27.4 | ||||||||||||||||
110~990 (150) | Long | 58.3 | 25 | 43.3 |
4(( )Dimension is the shortest Length for 2 blocks type
5Length Specified type are cut evenly on both side(left and right). In this case, G dimesnion will be different from the value in chart above. Calculation method: see below.>>click
!H8 size: Screws for mounting provided >>Cap Screw(M2x6)
Other size of Linear Guide has no screws attached. Here is reccomendable screws >>click
!Correctly align the datum planes (the sides with the straight grooves) of both the rail and block when installation. For details, see "Installation and handling" below.
Standard Length (Fixed Length) List下The table below shows the list of selctable length.
Length which you can not find here is also available as "configurable length type" specified with 1mm increments.
Height ( H ) | Rail Length ( L ) | |||||||||||||||||||||||||||||||||||||
8 | (40) | (55) | 70 | 85 | 100 | 115 | 130 | 145 | 160 | 175 | 190 | 205 | 220 | 235 | 250 | 265 | 280 | 295 | 310 | |||||||||||||||||||
10 | (35) | (55) | (75) | 95 | 115 | 135 | 155 | 175 | 195 | 215 | 235 | 255 | 275 | 295 | 315 | 335 | 355 | 375 | 395 | 415 | 435 | 455 | 475 | 495 | 515 | 535 | 555 | 575 | 595 | 615 | 635 | |||||||
13 | (45) | (70) | (95) | 120 | 145 | 170 | 195 | 220 | 245 | 270 | 295 | 320 | 345 | 370 | 395 | 420 | 445 | 470 | 495 | 520 | 545 | 570 | 595 | 620 | 645 | 670 | 695 | 720 | 745 | 770 | 795 | 820 | 845 | 870 | 895 | 920 | 945 | 970 |
16 | (70) | (110) | 150 | 190 | 230 | 270 | 310 | 350 | 390 | 430 | 470 | 510 | 550 | 590 | 630 | 670 | 710 | 750 | 790 | 830 | 870 | 910 | 950 | 990 |
!( )This length is availalbe with single blocks type only.
kgf=N×0.101972
Height (H) | Block Shape | Basic Rated Load7 | Static Allowable Moment | Mass | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
C(Dynamic) kN | Co(Static) kN | Single Block | 2 Blocks used in close contatc8 | Block kg | Guide Rail kg/m | ||||||
MA N・m | MB N・m | MC N・m | MA N・m | MB N・m | MC N・m | ||||||
8 | Short | 0.702 | 1.27 | 1.9 | 1.6 | 4.6 | 12.4 | 12.4 | 9.2 | 0.008 | 0.19 |
Standard | 0.810 | 1.5 | 4.1 | 4.1 | 5.2 | 15.8 | 15.8 | 10.4 | 0.01 | ||
Long | 1.440 | 2.4 | 7.5 | 7.5 | 9.0 | 22.9 | 22.9 | 18.0 | 0.016 | ||
10 | Short | 1.044 | 1.68 | 3.1 | 2.6 | 7.9 | 23.4 | 23.4 | 15.8 | 0.015 | 0.31 |
Standard | 1.350 | 2.5 | 5.1 | 5.1 | 10.2 | 32.9 | 32.9 | 20.4 | 0.02 | ||
Long | 1.980 | 3.7 | 12.3 | 12.3 | 13.0 | 46.4 | 46.4 | 26.0 | 0.03 | ||
13 | Short | 1.476 | 2.38 | 5.2 | 4.4 | 14.8 | 38.1 | 38.1 | 29.6 | 0.025 | 0.61 |
Standard | 1.980 | 3.3 | 8.8 | 9.5 | 16.1 | 51.3 | 51.3 | 32.2 | 0.04 | ||
Long | 3.150 | 5.3 | 24.5 | 26.4 | 32.3 | 73.9 | 73.9 | 64.6 | 0.06 | ||
16 | Short | 2.772 | 4.23 | 12.3 | 10.3 | 32.6 | 85.4 | 85.4 | 65.2 | 0.05 | 1.02 |
Standard | 3.240 | 5.4 | 21.6 | 23.4 | 39.6 | 118.2 | 118.2 | 79.2 | 0.06 | ||
Long | 5.220 | 8.7 | 57.8 | 62.6 | 67.6 | 172.1 | 172.1 | 135.2 | 0.10 |
7The basic rated load is the same for the four directions that act on the block (radial direction, reverse radial direction, and lateral direction). It can be used in any position.
8The static allowable moment when two blocks are in close contact is a reference value, not a guaranteed value.
Static Safety Factor(fs lower limit)
Condition | fs lower limits |
---|---|
For normal operating condition | 1~2 |
When smooth running performance is required | 2~4 |
When variatoin and impact exist | 3~5 |
Allowable load (N)≦ Co/fs
Allowable Moment (N・m)≦ (MA,MB,MC)/fs
fs:Static Safety Factor Co: Basic Static Rated Load
MA, MB, MC: Allowable Static Moment(N・m)
■Datum Side and Mounting Direction
(A) | (B) |
■Precaution of use
■About Grease
Code | Alterations | Specification | Precaution | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MC (Free of Charge) | Counterbored Hole-> Tapped Hole | ・Change Rail Mounting hole from counterbored to Tapped Hole. !Tapped Hole Specification
| !This option can't be applied with length below. H8: L 131mm or more H10: L 276mm or more H13: L471 mm or more H16: L671mm or more | ||||||||||
LLC RLC | LLC:Left End Cut RLC:Right End Cut | ・Cut Rail End ・Rail is cut with the prodcut ID facing side( datum on other side) ・Please see cut length of each size below.
| !Overall length wll be shorter by cutting. ex)ES-SSEBT13-95-LLC has L90mm. !Applicable to Standard Length type only !Not applicable to H8 !Not applicable to H10:L 35mm, H13: L 45mm. | ||||||||||
B3 B4 | B3:add blocks(total 3pcs) B4:add blocks(total 4pcs) 3 blocks specification 4 blocks specification | ・Shipped as 3 blocks (4 blocks) to single block type. ・Thehere are limits of rail length L See "selectable shortest rail length" for details. | !Not applicable to H8 !ingle block part no need to be selected for this opiton and the case below is NG example( 2blocks type is selected) (NG case: ES-SSE2BT10-215-B4) |
Height ( H ) | Linear Guide Clamper | Miniature Linear Guide Height Adjusting Block | |||
S45C Equivalent Electroless Nickel Plating | Aluminum Alloy Clear Anodized | ||||
For Standard Rail | Datum Side | Free Side | Datum Side | Free Side | |
8 | ― | GETA8 | GETE8 | AGETA8 | AGETE8 |
10 | ― | GETA10 | GETE10 | AGETA10 | AGETE10 |
13 | SECK13 | GETA13 | GETE13 | AGETA13 | AGETE13 |
16 | SECK16 | GETA16 | GETE16 | AGETA16 | AGETE16 |
Clamping(Block Positioning) | Rail Fixation | ||||
■Rail Push Plate for Fixation | |||||
Rail Height Adjustment Block | |||||
■Linear Lock | |||||
Block fallout prevention | |||||
■Stopper bolt | ■Linear Guide Lock | ||||
Part Number |
---|
ES-SSE2BLT8-[71-309/1] |
ES-SSE2BLT10-[96-634/1] |
ES-SSE2BLT13-[121-969/1] |
ES-SSE2BLT16-[151-989/1] |
ES-SSE2BSLT8-[71-309/1] |
ES-SSE2BSLT10-[96-634/1] |
ES-SSE2BSLT13-[121-969/1] |
ES-SSE2BSLT16-[151-989/1] |
ES-SSE2BST8-[70,85,100,115,130,145,160,175,190,205,220,235,250,265,280,295,310] |
ES-SSE2BST10-[95,115,135,155,175,195,215,235,255,275,295,315,335,355,375,395,415,435,455,475,495,515,535,555,575,595,615,635] |
ES-SSE2BST13-[120,145,170,195,220,245,270,295,320,345,370,395,420,445,470,495,520,545,570,595,620,645,670,695,720,745,770,795,820,845,870,895,920,945,970] |
ES-SSE2BST16-[150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
ES-SSE2BT8-[70,85,100,115,130,145,160,175,190,205,220,235,250,265,280,295,310] |
ES-SSE2BT10-[95,115,135,155,175,195,215,235,255,275,295,315,335,355,375,395,415,435,455,475,495,515,535,555,575,595,615,635] |
ES-SSE2BT13-[120,145,170,195,220,245,270,295,320,345,370,395,420,445,470,495,520,545,570,595,620,645,670,695,720,745,770,795,820,845,870,895,920,945,970] |
ES-SSE2BT16-[150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
ES-SSEBLT8-[41-309/1] |
ES-SSEBLT10-[36-634/1] |
ES-SSEBLT13-[46-969/1] |
ES-SSEBLT16-[71-989/1] |
ES-SSEBSLT8-[41-309/1] |
ES-SSEBSLT10-[36-634/1] |
ES-SSEBSLT13-[46-969/1] |
ES-SSEBSLT16-[71-989/1] |
ES-SSEBST8-[40,55,70,85,100,115,130,145,160,175,190,205,220,235,250,265,280,295,310] |
ES-SSEBST10-[35,55,75,95,115,135,155,175,195,215,235,255,275,295,315,335,355,375,395,415,435,455,475,495,515,535,555,575,595,615,635] |
ES-SSEBST13-[45,70,95,120,145,170,195,220,245,270,295,320,345,370,395,420,445,470,495,520,545,570,595,620,645,670,695,720,745,770,795,820,845,870,895,920,945,970] |
ES-SSEBST16-[70,110,150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
ES-SSEBT8-[40,55,70,85,100,115,130,145,160,175,190,205,220,235,250,265,280,295,310] |
ES-SSEBT10-[35,55,75,95,115,135,155,175,195,215,235,255,275,295,315,335,355,375,395,415,435,455,475,495,515,535,555,575,595,615,635] |
ES-SSEBT13-[45,70,85,95,100,110,115,120,130,145,150,170,190,195,220,230,245,270,295,310,320,345,370,395,420,445,470,495,520,545,570,595,620,645,670,695,720,745,770,795,820,845,870,895,920,945,970] |
ES-SSEBT16-[70,110,150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
ES-SSEL2BLT8-[71-309/1] |
ES-SSEL2BLT10-[96-634/1] |
ES-SSEL2BLT13-[121-969/1] |
ES-SSEL2BLT16-[151-989/1] |
ES-SSEL2BT8-[70,85,100,115,130,145,160,175,190,205,220,235,250,265,280,295,310] |
ES-SSEL2BT10-[95,115,135,155,175,195,215,235,255,275,295,315,335,355,375,395,415,435,455,475,495,515,535,555,575,595,615,635] |
ES-SSEL2BT13-[120,145,170,195,220,245,270,295,320,345,370,395,420,445,470,495,520,545,570,595,620,645,670,695,720,745,770,795,820,845,870,895,920,945,970] |
ES-SSEL2BT16-[150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
ES-SSELBLT8-[41-309/1] |
ES-SSELBLT10-[56-634/1] |
ES-SSELBLT13-[71-969/1] |
ES-SSELBLT16-[111-989/1] |
ES-SSELBT8-[40,55,70,85,100,115,130,145,160,175,190,205,220,235,250,265,280,295,310] |
ES-SSELBT10-[55,75,95,115,135,155,175,195,215,235,255,275,295,315,335,355,375,395,415,435,455,475,495,515,535,555,575,595,615,635] |
ES-SSELBT13-[70,95,120,145,170,195,220,245,270,295,320,345,370,395,420,445,470,495,520,545,570,595,620,645,670,695,720,745,770,795,820,845,870,895,920,945,970] |
ES-SSELBT16-[110,150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Rail Length L (mm) | Block Type | Rail Width W1 (mm) | Assembly Height H (mm) | Nominal Part Number | No. of Blocks | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Allowable Static Moment MA (N⋅m) | Allowable Static Moment MB (N⋅m) | Allowable Static Moment MC (N⋅m) | L Dimension Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 5 Day(s) | 71 ~ 309 | [Standard] Standard Block | 7 | 8 | 7 | 2 | 810 | 1500 | 4.1 | 4.1 | 5.2 | Configurable Type | ||
- | 1 Piece(s) | 5 Day(s) | 96 ~ 634 | [Standard] Standard Block | 9 | 10 | 9 | 2 | 1350 | 2500 | 5.1 | 5.1 | 10.2 | Configurable Type | ||
- | 1 Piece(s) | 5 Day(s) | 121 ~ 969 | [Standard] Standard Block | 12 | 13 | 12 | 2 | 1980 | 3300 | 8.8 | 9.5 | 16.1 | Configurable Type | ||
- | 1 Piece(s) | 5 Day(s) | 151 ~ 989 | [Standard] Standard Block | 15 | 16 | 15 | 2 | 3240 | 5400 | 21.6 | 23.4 | 39.6 | Configurable Type | ||
- | 1 Piece(s) | 5 Day(s) | 71 ~ 309 | [Short] Short Block | 7 | 8 | 7 | 2 | 702 | 1270 | 1.9 | 1.6 | 4.6 | Configurable Type | ||
- | 1 Piece(s) | 5 Day(s) | 96 ~ 634 | [Short] Short Block | 9 | 10 | 9 | 2 | 1044 | 1680 | 3.1 | 2.6 | 7.9 | Configurable Type | ||
- | 1 Piece(s) | 5 Day(s) | 121 ~ 969 | [Short] Short Block | 12 | 13 | 12 | 2 | 1467 | 2380 | 5.2 | 4.4 | 14.8 | Configurable Type | ||
- | 1 Piece(s) | 5 Day(s) | 151 ~ 989 | [Short] Short Block | 15 | 16 | 15 | 2 | 2772 | 4230 | 12.3 | 10.3 | 32.6 | Configurable Type | ||
- | 1 Piece(s) | 5 Day(s) | 70 ~ 310 | [Short] Short Block | 7 | 8 | 7 | 2 | 702 | 1270 | 1.9 | 1.6 | 4.6 | Selectable Type | ||
- | 1 Piece(s) | 5 Day(s) | 95 ~ 635 | [Short] Short Block | 9 | 10 | 9 | 2 | 1044 | 1680 | 3.1 | 2.6 | 7.9 | Selectable Type | ||
- | 1 Piece(s) | 5 Day(s) | 120 ~ 970 | [Short] Short Block | 12 | 13 | 12 | 2 | 1467 | 2380 | 5.2 | 4.4 | 14.8 | Selectable Type | ||
- | 1 Piece(s) | 5 Day(s) | 150 ~ 990 | [Short] Short Block | 15 | 16 | 15 | 2 | 2772 | 4230 | 12.3 | 10.3 | 32.6 | Selectable Type | ||
- | 1 Piece(s) | 5 Day(s) | 70 ~ 310 | [Standard] Standard Block | 7 | 8 | 7 | 2 | 810 | 1500 | 4.1 | 4.1 | 5.2 | Selectable Type | ||
- | 1 Piece(s) | 5 Day(s) | 95 ~ 635 | [Standard] Standard Block | 9 | 10 | 9 | 2 | 1350 | 2500 | 5.1 | 5.1 | 10.2 | Selectable Type | ||
- | 1 Piece(s) | 5 Day(s) | 120 ~ 970 | [Standard] Standard Block | 12 | 13 | 12 | 2 | 1980 | 3300 | 8.8 | 9.5 | 16.1 | Selectable Type | ||
- | 1 Piece(s) | 5 Day(s) | 150 ~ 990 | [Standard] Standard Block | 15 | 16 | 15 | 2 | 3240 | 5400 | 21.6 | 23.4 | 39.6 | Selectable Type | ||
- | 1 Piece(s) | 5 Day(s) | 41 ~ 309 | [Standard] Standard Block | 7 | 8 | 7 | 1 | 810 | 1500 | 4.1 | 4.1 | 5.2 | Configurable Type | ||
- | 1 Piece(s) | 5 Day(s) | 36 ~ 634 | [Standard] Standard Block | 9 | 10 | 9 | 1 | 1350 | 2500 | 5.1 | 5.1 | 10.2 | Configurable Type | ||
- | 1 Piece(s) | 5 Day(s) | 46 ~ 969 | [Standard] Standard Block | 12 | 13 | 12 | 1 | 1980 | 3300 | 8.8 | 9.5 | 16.1 | Configurable Type | ||
- | 1 Piece(s) | 5 Day(s) | 71 ~ 989 | [Standard] Standard Block | 15 | 16 | 15 | 1 | 3240 | 5400 | 21.6 | 23.4 | 39.6 | Configurable Type | ||
- | 1 Piece(s) | 5 Day(s) | 41 ~ 309 | [Short] Short Block | 7 | 8 | 7 | 1 | 702 | 1270 | 1.9 | 1.6 | 4.6 | Configurable Type | ||
- | 1 Piece(s) | 5 Day(s) | 36 ~ 634 | [Short] Short Block | 9 | 10 | 9 | 1 | 1044 | 1680 | 3.1 | 2.6 | 7.9 | Configurable Type | ||
- | 1 Piece(s) | 5 Day(s) | 46 ~ 969 | [Short] Short Block | 12 | 13 | 12 | 1 | 1467 | 2380 | 5.2 | 4.4 | 14.8 | Configurable Type | ||
- | 1 Piece(s) | 5 Day(s) | 71 ~ 989 | [Short] Short Block | 15 | 16 | 15 | 1 | 2772 | 4230 | 12.3 | 10.3 | 32.6 | Configurable Type | ||
- | 1 Piece(s) | 5 Day(s) | 40 ~ 310 | [Short] Short Block | 7 | 8 | 7 | 1 | 702 | 1270 | 1.9 | 1.6 | 4.6 | Selectable Type | ||
- | 1 Piece(s) | 5 Day(s) | 35 ~ 635 | [Short] Short Block | 9 | 10 | 9 | 1 | 1044 | 1680 | 3.1 | 2.6 | 7.9 | Selectable Type | ||
- | 1 Piece(s) | 5 Day(s) | 45 ~ 970 | [Short] Short Block | 12 | 13 | 12 | 1 | 1467 | 2380 | 5.2 | 4.4 | 14.8 | Selectable Type | ||
- | 1 Piece(s) | 5 Day(s) | 70 ~ 990 | [Short] Short Block | 15 | 16 | 15 | 1 | 2772 | 4230 | 12.3 | 10.3 | 32.6 | Selectable Type | ||
- | 1 Piece(s) | 5 Day(s) | 40 ~ 310 | [Standard] Standard Block | 7 | 8 | 7 | 1 | 810 | 1500 | 4.1 | 4.1 | 5.2 | Selectable Type | ||
- | 1 Piece(s) | 5 Day(s) | 35 ~ 635 | [Standard] Standard Block | 9 | 10 | 9 | 1 | 1350 | 2500 | 5.1 | 5.1 | 10.2 | Selectable Type | ||
- | 1 Piece(s) | 5 Day(s) | 45 ~ 970 | [Standard] Standard Block | 12 | 13 | 12 | 1 | 1980 | 3300 | 8.8 | 9.5 | 16.1 | Selectable Type | ||
- | 1 Piece(s) | 5 Day(s) | 70 ~ 990 | [Standard] Standard Block | 15 | 16 | 15 | 1 | 3240 | 5400 | 21.6 | 23.4 | 39.6 | Selectable Type | ||
- | 1 Piece(s) | 5 Day(s) | 71 ~ 309 | [Long] Long Block | 7 | 8 | 7 | 2 | 1440 | 2400 | 7.5 | 7.5 | 9 | Configurable Type | ||
- | 1 Piece(s) | 5 Day(s) | 96 ~ 634 | [Long] Long Block | 9 | 10 | 9 | 2 | 1980 | 3700 | 12.3 | 12.3 | 13 | Configurable Type | ||
- | 1 Piece(s) | 5 Day(s) | 121 ~ 969 | [Long] Long Block | 12 | 13 | 12 | 2 | 3150 | 5300 | 24.5 | 26.4 | 32.3 | Configurable Type | ||
- | 1 Piece(s) | 5 Day(s) | 151 ~ 989 | [Long] Long Block | 15 | 16 | 15 | 2 | 5220 | 8700 | 57.8 | 62.6 | 67.6 | Configurable Type | ||
- | 1 Piece(s) | 5 Day(s) | 70 ~ 310 | [Long] Long Block | 7 | 8 | 7 | 2 | 1440 | 2400 | 7.5 | 7.5 | 9 | Selectable Type | ||
- | 1 Piece(s) | 5 Day(s) | 95 ~ 635 | [Long] Long Block | 9 | 10 | 9 | 2 | 1350 | 2500 | 5.1 | 5.1 | 10.2 | Selectable Type | ||
- | 1 Piece(s) | 5 Day(s) | 120 ~ 970 | [Long] Long Block | 12 | 13 | 12 | 2 | 3150 | 5300 | 24.5 | 26.4 | 32.3 | Selectable Type | ||
- | 1 Piece(s) | 5 Day(s) | 150 ~ 990 | [Long] Long Block | 15 | 16 | 15 | 2 | 5220 | 8700 | 57.8 | 62.6 | 67.6 | Selectable Type | ||
- | 1 Piece(s) | 5 Day(s) | 41 ~ 309 | [Long] Long Block | 7 | 8 | 7 | 1 | 1440 | 2400 | 7.5 | 7.5 | 9 | Configurable Type | ||
- | 1 Piece(s) | 5 Day(s) | 56 ~ 634 | [Long] Long Block | 9 | 10 | 9 | 1 | 1980 | 3700 | 12.3 | 12.3 | 13 | Configurable Type | ||
- | 1 Piece(s) | 5 Day(s) | 71 ~ 969 | [Long] Long Block | 12 | 13 | 12 | 1 | 3150 | 5300 | 24.5 | 26.4 | 32.3 | Configurable Type | ||
- | 1 Piece(s) | 5 Day(s) | 111 ~ 989 | [Long] Long Block | 15 | 16 | 15 | 1 | 5220 | 8700 | 57.8 | 62.6 | 67.6 | Configurable Type | ||
- | 1 Piece(s) | 5 Day(s) | 40 ~ 310 | [Long] Long Block | 7 | 8 | 7 | 1 | 1440 | 2400 | 7.5 | 7.5 | 9 | Selectable Type | ||
- | 1 Piece(s) | 5 Day(s) | 55 ~ 635 | [Long] Long Block | 9 | 10 | 9 | 1 | 1980 | 3700 | 12.3 | 12.3 | 13 | Selectable Type | ||
- | 1 Piece(s) | 5 Day(s) | 70 ~ 970 | [Long] Long Block | 12 | 13 | 12 | 1 | 3150 | 5300 | 24.5 | 26.4 | 32.3 | Selectable Type | ||
- | 1 Piece(s) | 5 Day(s) | 110 ~ 990 | [Long] Long Block | 15 | 16 | 15 | 1 | 5220 | 8700 | 57.8 | 62.6 | 67.6 | Selectable Type |
Loading...Tải…
Assemble Height H | 6・8 | 10 | 13 | 16 | 20 | # of Mounting Holes M |
Rail Legth L | 25~35 | 35~47 | 45~57 | 70~87 | 100~139 | 2 |
36~50 | 48~67 | 58~82 | 88~127 | 140~199 | 3 | |
51~65 | 68~87 | 83~107 | 128~167 | 200~259 | 4 | |
66~80 | 88~107 | 108~132 | 168~207 | 240~319 | 5 | |
81~95 | 108~127 | 133~157 | 208~247 | 320~379 | 6 | |
96~110 | 128~147 | 158~182 | 248~287 | 380~439 | 7 | |
111~125 | 148~167 | 183~207 | 288~327 | 440~499 | 8 | |
126~140 | 168~187 | 208~232 | 328~367 | 500~559 | 9 | |
141~155 | 188~207 | 233~257 | 368~407 | 560~619 | 10 | |
156~170 | 208~227 | 258~282 | 408~447 | 620~679 | 11 | |
171~185 | 228~247 | 283~307 | 448~487 | 680~739 | 12 | |
186~200 | 248~267 | 308~332 | 488~527 | 740~799 | 13 | |
201~215 | 268~287 | 333~357 | 528~567 | 800~859 | 14 | |
216~230 | 288~307 | 358~382 | 568~607 | 860~919 | 15 | |
231~245 | 308~327 | 383~407 | 608~647 | 920~979 | 16 | |
246~260 | 328~347 | 408~432 | 648~687 | 980~1000 | 17 | |
261~275 | 348~367 | 433~457 | 688~727 | - | 18 | |
276~290 | 368~387 | 458~482 | 728~767 | - | 19 | |
291~305 | 388~407 | 483~507 | 768~807 | - | 20 | |
306~310 | 408~427 | 508~532 | 808~847 | - | 21 | |
- | 428~447 | 533~557 | 848~887 | - | 22 | |
- | 448~467 | 558~582 | 888~927 | - | 23 | |
- | 468~487 | 583~607 | 928~967 | - | 24 | |
- | 488~507 | 608~632 | 968~990 | - | 25 | |
- | 508~527 | 633~657 | - | - | 26 | |
- | 528~547 | 658~682 | - | - | 27 | |
- | 548~567 | 683~707 | - | - | 28 | |
- | 568~587 | 708~732 | - | - | 29 | |
- | 588~607 | 733~757 | - | - | 30 | |
- | 608~627 | 758~782 | - | - | 31 | |
- | 628~635 | 783~807 | - | - | 32 | |
- | - | 808~832 | - | - | 33 | |
- | - | 833~857 | - | - | 34 | |
- | - | 858~882 | - | - | 35 | |
- | - | 883~907 | - | - | 36 | |
- | - | 908~932 | - | - | 37 | |
- | - | 933~957 | - | - | 38 | |
- | - | 958~970 | - | - | 39 | |
F Pitch of Mounting Hole | 15 | 20 | 25 | 40 | 60 |
Rail Type | Standard Rail | Set / Single Item | Set | Preload | Light Preload |
---|---|---|---|---|---|
Accuracy Standards | High Grade | Material | Stainless Steel | Ball Arrangement | Miniature Type |
Retainer | N/A | Rolling Element | Ball | Surface Treatment | none |
Lubrication Type | Filled with Lithium soap based grease |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy