(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
[36-1290/1mm Unit(s)]
Select part number to Order Now/ Add to Cart
RoHS Compliant Economy Series Miniature Linear Guides - Standard Blocks with Dowel Holes, Light Preload / Slight Clearance
These linear guides or linear slides are factory automation components. They offer a wide variety of sizes to choose from.
[Feature]
● Rail Length Min./Max. (mm.): 35 and 1000
● Assembly Height (mm.): 8, 10, 13 and 16
● Accuracy Standards: Normal Grade and High Grade
● Block Type: Standard Block with Dowel Holes
● Material: Carbon Steel 56 HRC
[Application]
It is used in a variety of machines such as CNC machines, 3D printers, measuring instruments, and so on.
Material (Hardness) 1 | Rail Length Type 2 | Number of Blocks 3 | Preload / Precision GradeA | MX Lubrication Unit B | Assemble Height(H) C | GreaseD 4 | ||
---|---|---|---|---|---|---|---|---|
Light Preload | Slight Clearance | |||||||
Precision | High | Normal | ||||||
No Surface Treatment Stainless Steel [SUS440C equivalent] (56HRC~) | Standard Length (Fixed) | 1 | ES-SSEBNV | ES-SSEBN | ES-SSEBNZ | Blank : none -MX : Provide | 8 10 13 16 20 | Blank :Standard G : G Grease L : L Grease Y : Y Grease H : H Grease |
2 | ES-SSE2BNV | ES-SSE2BN | ES-SSE2BNZ | |||||
1mm Increment (Specified) | 1 | ES-SSEBNLV | ES-SSEBNL | ES-SSEBNLZ | ||||
2 | ES-SSE2BNLV | ES-SSE2BNL | ES-SSE2BNLZ | |||||
Low Temperature Black Chrome Plating Stainless Steel [SUS440C equivalent] (56HRC~) | Standard Length (Fixed) | 1 | - | ES-RSEBN | - | none | ||
2 | - | ES-RSE2BN | - | |||||
1mm Increment (Specified) | 1 | - | ES-RSEBNL | - | ||||
2 | - | ES-RSE2BNL | - |
1Materials of each part can be checked here>> Misumi linear guide product information
2Standard Length of selectable length type (Fixed Length) can be checked "Standard Length (Fixed Length) List or here to refer
If the require rail length is not available in the selectable length type, please select the 1mm specification (specified size).
33 blocks and 4 blocks option is available. Please compete part no. of single block type, then andd [-B3] or [-B4] as alteration.
If you request more than5 blocks, please see details here.>>Click
4For detail on varios types of grease, see details here>>Click *MX(Lubrication Unit)Type: standard Lithium grease filled and no other choice.
[ ! ]Operating Temperature for this prodcut is −20〜80℃
[ ! ]About Low Temperature Black Chrome Plating, see more details here>>click
[NG] Blocks or Rails are can't be purchased individually (sold as SET items)
Part No. example
Type | HeightH | Grease | - | Rail Length L | - | Alterations | |||
A B | C | D | |||||||
L Category | Tolerance |
---|---|
25 ≦L≦ 400 | 0 -0.8 |
400 <L≦ 1000 | 0 -1.0 |
Product Category | Specifications | Assebmle Heght (H) | Precision(μm) | ||||
---|---|---|---|---|---|---|---|
Precision | High | Normal | |||||
Without Surface Treatment | Low Temp Black Chrome | ||||||
Miniature Linear Guide | Height H Tolerance | 6~20 | ±10 | ±20 | +30 -20 | ±20 | |
Pair Variation of Height H | 7 | 15 | 15 | 40 | |||
Width W2 Tolerance | ±15 | ±25 | ±25 | ±25 | |||
Pair Variation of Width W2 | 10 | 20 | 20 | 40 |
Range | Tolerance (mm) | |
---|---|---|
Over | Or less | |
0.5 | 3 | ±0.1 |
3 | 6 | ±0.1 |
6 | 30 | ±0.2 |
30 | 120 | ±0.3 |
120 | 400 | ±0.5 |
400 | 1000 | ±0.8 |
1000 | 2000 | ±1.2 |
[ ! ]Low Temperature Black Chrome Miniature Linear Guide has friction less than 1.2N, and it is slightly bigger than non surface treament products.
[ ! ]Dimensional Accuracy and Preload(Clearance), see >>Click.
Part No. | L 5 | Block Dimension | Dowel Hole | Rail Dimension | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Type | MX Lubrication Unit | H | W | L1 | B | C | S×ℓ | L2 | K | Cb | N | C2 | (ℓ1) | W1 | W2 | H1 | Ca | Counterbored | F | G 6 | ||
d1×d2×h | ||||||||||||||||||||||
Single Block ES-SSEBN ES-SSEBNL ES-SSEBNV ES-SSEBNLV ES-SSEBNZ ES-SSEBNLZ ES-RSEBN ES-RSEBNL | 2 Blocks ES-SSE2BN ES-SSE2BNL ES-SSE2BNV ES-SSE2BNLV ES-SSE2BNZ ES-SSE2BNLZ ES-RSE2BN ES-RSE2BNL | - | 8 | 40~310 (70) | 17 | 23.6 | 12 | 8 | M2×2.5 | 13.6 | 6.5 | 0.3 | 8.5 | 8 | 2 | 7 | 5 | 4.7 | 0.3 | 2.4×4.2×2.3 | 15 | 5 |
Blank : none -MX : Provided | 10 | 35~635 (95) | 20 | 30 | 15 | 10 | M3×3 | 19 | 7.8 | 0.3 | 10 | 10 | 2.5 | 9 | 5.5 | 5.5 | 0.3 | 3.5×6×3.5 | 20 | 7.5 | ||
13 | 45~970 (120) | 27 | 33.9 | 20 | 15 | M3×3.5 | 19.9 | 10 | 0.5 | 13.5 | 14 | 3 | 12 | 7.5 | 7.5 | 0.5 | 3.5×6×4.5 | 25 | 10 | |||
16 | 70~990 (150) | 32 | 42.4 | 25 | 20 | M3×4 | 27.4 | 12 | 0.5 | 16 | 20 | 4 | 15 | 8.5 | 9.5 | 0.5 | 3.5×6×4.5 | 40 | 15 | |||
20 | 100~1000 (160) | 40 | 50 | 30 | 25 | M4×6 | 34.6 | 15 | 0.5 | 20 | 25 | 4 | 20 | 10 | 11 | 0.5 | 6×9.5×5.5 | 60 | 20 |
5( )Dimension is the shortest Length for 2 blocks type
51mm increment(Specified Length)of H20 has maximum 939mm.
6Length Specified type are cut evenly on both side(left and right). In this case, G dimesnion will be different from the value in chart above. Calculation method: see below.>>click
[ ! ]H8 size: Screws for mounting provided >> Cap Screw(M2x6)
Other size of Linear Guide has no screws attached. Here is reccomendable screws >>click
[ ! ]Correctly align the datum planes (the sides with the straight grooves) of both the rail and block when installation. For details, see "Installation and handling" below.
[NG] Block and Rail can't be purchased individually(sold as set items)
Standard Length (Fixed Length) List
The table below shows the list of selctable length.
Length which you can not find here is also available as "configurable length type" specified with 1mm increments.
Height ( H ) | Rail Length ( L ) | |||||||||||||||||||||||||||||||||||||
8 | (40) | (55) | 70 | 85 | 100 | 115 | 130 | 145 | 160 | 175 | 190 | 205 | 220 | 235 | 250 | 265 | 280 | 295 | 310 | |||||||||||||||||||
10 | (35) | (55) | (75) | 95 | 115 | 135 | 155 | 175 | 195 | 215 | 235 | 255 | 275 | 295 | 315 | 335 | 355 | 375 | 395 | 415 | 435 | 455 | 475 | 495 | 515 | 535 | 555 | 575 | 595 | 615 | 635 | |||||||
13 | (45) | (70) | (95) | 120 | 145 | 170 | 195 | 220 | 245 | 270 | 295 | 320 | 345 | 370 | 395 | 420 | 445 | 470 | 495 | 520 | 545 | 570 | 595 | 620 | 645 | 670 | 695 | 720 | 745 | 770 | 795 | 820 | 845 | 870 | 895 | 920 | 945 | 970 |
16 | (70) | (110) | 150 | 190 | 230 | 270 | 310 | 350 | 390 | 430 | 470 | 510 | 550 | 590 | 630 | 670 | 710 | 750 | 790 | 830 | 870 | 910 | 950 | 990 | ||||||||||||||
20 | (100) | 160 | 220 | 280 | 340 | 400 | 460 | 520 | 580 | 640 | 700 | 760 | 820 | 880 | 940 | 1000 |
[ ! ]( ) this length is availalbe with single blocks type only.
kgf=N×0.101972
Height (H) | Basic Rated Load7 | Static Allowable Moment | Mass | |||||||
---|---|---|---|---|---|---|---|---|---|---|
C(Dynamic) kN | Co(Static) kN | Single Block Used | 2 Blocks Used in close contact8 | Block kg | Guide Rail kg/m | |||||
MA N・m | MB N・m | MC N・m | MA N・m | MB N・m | MC N・m | |||||
8 | 0.81 | 1.5 | 4.1 | 4.1 | 5.2 | 15.8 | 15.8 | 10.4 | 0.01 | 0.19 |
10 | 1.35 | 2.5 | 5.1 | 5.1 | 10.2 | 32.9 | 32.9 | 20.4 | 0.02 | 0.31 |
13 | 1.98 | 3.3 | 8.8 | 9.5 | 16.1 | 51.3 | 51.3 | 32.2 | 0.04 | 0.61 |
16 | 3.24 | 5.4 | 21.6 | 23.4 | 39.6 | 118.2 | 118.2 | 79.2 | 0.06 | 1.02 |
20 | 4.68 | 8.5 | 48.4 | 48.4 | 86.4 | 143.3 | 143.3 | 172.8 | 0.12 | 1.65 |
7The basic rated load is the same for the four directions that act on the block (radial direction, reverse radial direction, and lateral direction). It can be used in any position.
8The static allowable moment when two blocks are in close contact is a reference value, not a guaranteed value.
Static Safety Factor(fs lower limit)
Condition | fs lower limit |
---|---|
For nomal operating condtion | 1~2 |
When smooth running performance is required | 2~4 |
When variatoin and impact exist | 3~5 |
Allowable load (N)≦ Co/fs
Allowable Moment (N・m)≦ (MA, MB, MC)/fs
fs:Static Safety Factor Co: Basic Static Rated Load
MA、MB、MC: Allowable Static Moment(N・m)
■Datum Side and Mounting Direction
■Precaution of use
■Accessory
■About Grease
■Standard Grease Nipple Position
Advantages of Lubrication Unit "MX" Buit-in porous core part impregnated with oil. Achieves long-term maintenance-free operation. Reduce maintenance costs. Ideal for locations where lubrication is not possible due to design. See more detail>>Click |
■Others
Code | Alterations | Specification | Precaution | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MC (Free of Charge) | Conterbored Hole-> Tapped Hole![]() | Change Rail Mounting hole from counterbored to Tapped Hole. ![ ! ] Tapped Hole Specification
| !This option can't be applied with length below. | |||||||||||||
LLC RLC | LLC:Left End Cut RLC:Right End Cut ![]() | ・Cut Rail End ・Rail is cut with the prodcut ID facing side( datum on other side) ・Please see cut length of each size below.
| [ ! ]Overall length wll be Shorter by cutting. ex)SSEBS13-95-LLC: has L 90mm. [ ! ]Applicable to Standard Length type only [ ! ]Not applicable to H8, H20. [ ! ]Not applicable to H10:L 35mm, H13: L 45mm. | |||||||||||||
B3 B4 | B3:add blocks(total 3pcs) B4:add blocks(total 4pcs) 3 blocks specification ![]() 4 blocks specification | ・Shipped as 3 blocks (4 blocks) to single block type. ・Thehere are limits of rail length L See "selectable shortest rail length" for details. | [ ! ]Single block part no need to be selected for this opiton and the case below is NG example( 2blocks type is selected) (NG case: ES-sSE2BN10-215-B4) |
Height ( H ) | Linear Guide Clamper | Rail Cap | Miniature Linear Guide Height Adjusting Block | |||
S45C Equivalent Electroless Nickel Plating | Aluminum Alloy Clear Anodized | |||||
For Standard Rail | Datum Side | Free Side | Datum Side | Free Side | ||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | |
8 | ― | ― | GETA8 | GETE8 | AGETA8 | AGETE8 |
10 | ― | ― | GETA10 | GETE10 | AGETA10 | AGETE10 |
13 | SECK13 | PACK-SGLC3 | GETA13 | GETE13 | AGETA13 | AGETE13 |
16 | SECK16 | PACK-SGLC3 | GETA16 | GETE16 | AGETA16 | AGETE16 |
20 | ― | ― | GETA20 | GETE20 | AGETA20 | AGETE20 |
Name | Clamping | Height Adjustment | Block fallout Prevention | Rail Push Plate | Linear Lock | Linear Guide Lock |
Representative Type | SECK | GETA | SBLT | SGU | LLT | LLTG |
Image | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Part Number |
---|
ES-SSE2BN8-[70,85,100,115,130,145,160,175,190,205,220,235,250,265,280,295,310] |
ES-SSE2BN8G-[70,85,100,115,130,145,150,160,175,190,205,220,230,235,250,265,270,280,295,310,350] |
ES-SSE2BN8L-[70,85,100,115,130,145,150,160,175,190,205,220,230,235,250,265,270,280,295,310,350] |
ES-SSE2BN10-[95,115,135,155,175,195,215,235,255,275,295,315,335,355,375,395,415,435,455,475,495,515,535,555,575,595,615,635] |
ES-SSE2BN10G-[95,115,135,155,175,195,215,235,255,275,295,315,335,355,375,395,415,435,455,475,495,515,535,555,575,595,615,635] |
ES-SSE2BN10L-[95,115,130,135,155,175,195,215,235,255,275,295,315,335,355,375,395,415,435,455,475,495,515,535,555,575,595,615,635] |
ES-SSE2BN13-[120,145,170,195,220,245,270,295,320,345,370,395,420,445,470,495,520,545,570,595,620,645,670,695,720,745,770,795,820,845,870,895,920,945,970] |
ES-SSE2BN13G-[120,145,170,175,195,215,220,235,245,255,270,275,295,320,345,370,395,420,445,470,495,520,545,570,595,620,645,670,695,720,745,770,795,820,845,870,895,920,945,970] |
ES-SSE2BN13L-[120,145,170,175,195,215,220,235,245,255,270,275,295,320,345,370,395,420,445,470,495,520,545,570,595,620,645,670,695,720,745,770,795,820,845,870,895,920,945,970] |
ES-SSE2BN16-[150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
ES-SSE2BN16G-[150,190,220,230,245,270,295,310,320,345,350,370,390,395,420,430,445,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
ES-SSE2BN16H |
ES-SSE2BN16L-[150,190,220,230,245,270,295,310,320,345,350,370,390,395,420,430,445,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
ES-SSE2BN20-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000] |
ES-SSE2BN20-[161-699/1] |
ES-SSE2BN20G-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000] |
ES-SSE2BN20L-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000] |
ES-SSE2BN-MX10-[95,115,135,155,175,195,215,235,255,275] |
ES-SSE2BN-MX13-[120,145,170,195,220,245,270,295,320,345,370,395,420,445,470] |
ES-SSE2BN-MX16-[150,190,230,270,310,350,390,430,470,510,550,590,630,670] |
ES-SSE2BN-MX20-[160,220,280,340,400,460,520,580,640,700] |
ES-SSE2BNL8-[71-309/1] |
ES-SSE2BNL8G-[71-309/1] |
ES-SSE2BNL8G-[85,100,115,130] |
ES-SSE2BNL8H |
ES-SSE2BNL8L-[71-1290/1] |
ES-SSE2BNL10-[96-634/1] |
ES-SSE2BNL10G-[96-634/1] |
ES-SSE2BNL10G-[115,135,155,175,195,215,235,255,275] |
ES-SSE2BNL10L-[96-634/1] |
ES-SSE2BNL10L-[115,135,155,175,195,215,235,255,275] |
ES-SSE2BNL13-[121-969/1] |
ES-SSE2BNL13G-[121-969/1] |
ES-SSE2BNL13G-[145,170,195,220,245,270,295,320,345,370,395,420,445,470] |
ES-SSE2BNL13L-[121-969/1] |
ES-SSE2BNL16-[151-989/1] |
ES-SSE2BNL16G-[151-989/1] |
ES-SSE2BNL16G-[190,230,270,310,350,390,430,470,510,550,590,630,670] |
ES-SSE2BNL16H |
ES-SSE2BNL16L-[151-989/1] |
ES-SSE2BNL16L-[190,230,270,310,350,390,430,470,510,550,590,630,670] |
ES-SSE2BNL20-[161-939/1] |
ES-SSE2BNL20G-[161-939/1] |
ES-SSE2BNL20L-[161-939/1] |
ES-SSE2BNL-MX10-[96-274/1] |
ES-SSE2BNL-MX13-[121-469/1] |
ES-SSE2BNL-MX16-[151-669/1] |
ES-SSE2BNL-MX20-[161-699/1] |
ES-SSE2BNLZ8-[71-309/1] |
ES-SSE2BNLZ8G-[71-309/1] |
ES-SSE2BNLZ8H |
ES-SSE2BNLZ8L-[71-309/1] |
ES-SSE2BNLZ10-[96-634/1] |
ES-SSE2BNLZ10G-[96-634/1] |
ES-SSE2BNLZ10L-[96-634/1] |
ES-SSE2BNLZ13-[121-969/1] |
ES-SSE2BNLZ13G-[121-969/1] |
ES-SSE2BNLZ13L-[121-969/1] |
ES-SSE2BNLZ16-[151-989/1] |
ES-SSE2BNLZ16G-[151-989/1] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Rail Length L (mm) | Rail Width W1 (mm) | Assembly Height H (mm) | Nominal Part Number | Preload | Accuracy Standards | No. of Blocks | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Allowable Static Moment MA (N⋅m) | Allowable Static Moment MB (N⋅m) | Allowable Static Moment MC (N⋅m) | Lubrication Type | L Dimension Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 4 Day(s) | 70 ~ 310 | 7 | 8 | 7 | [Light Preload] Light Preload | High Grade | 2 | 810 | 1500 | 4.1 | 4.1 | 5.2 | Filled with Lithium soap based grease | Selectable Type | ||
- | 1 Piece(s) | 4 Day(s) | 70 ~ 350 | 7 | 8 | 7 | [Light Preload] Light Preload | High Grade | 2 | 810 | 1500 | 4.1 | 4.1 | 5.2 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | 1 Piece(s) | 4 Day(s) | 70 ~ 350 | 7 | 8 | 7 | [Light Preload] Light Preload | High Grade | 2 | 810 | 1500 | 4.1 | 4.1 | 5.2 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | 1 Piece(s) | 4 Day(s) | 95 ~ 635 | 9 | 10 | 9 | [Light Preload] Light Preload | High Grade | 2 | 1350 | 2500 | 5.1 | 5.1 | 10.2 | Filled with Lithium soap based grease | Selectable Type | ||
- | 1 Piece(s) | 4 Day(s) | 95 ~ 635 | 9 | 10 | 9 | [Light Preload] Light Preload | High Grade | 2 | 1350 | 2500 | 5.1 | 5.1 | 10.2 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | 1 Piece(s) | 4 Day(s) | 95 ~ 635 | 9 | 10 | 9 | [Light Preload] Light Preload | High Grade | 2 | 1350 | 2500 | 5.1 | 5.1 | 10.2 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | 1 Piece(s) | 4 Day(s) | 120 ~ 970 | 12 | 13 | 12 | [Light Preload] Light Preload | High Grade | 2 | 1980 | 3300 | 8.8 | 9.5 | 16.1 | Filled with Lithium soap based grease | Selectable Type | ||
- | 1 Piece(s) | 4 Day(s) | 120 ~ 970 | 12 | 13 | 12 | [Light Preload] Light Preload | High Grade | 2 | 1980 | 3300 | 8.8 | 9.5 | 16.1 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | 1 Piece(s) | 4 Day(s) | 120 ~ 970 | 12 | 13 | 12 | [Light Preload] Light Preload | High Grade | 2 | 1980 | 3300 | 8.8 | 9.5 | 16.1 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | 1 Piece(s) | 4 Day(s) | 150 ~ 990 | 15 | 16 | 15 | [Light Preload] Light Preload | High Grade | 2 | 3240 | 5400 | 21.6 | 23.4 | 39.6 | Filled with Lithium soap based grease | Selectable Type | ||
- | 1 Piece(s) | 4 Day(s) | 150 ~ 990 | 15 | 16 | 15 | [Light Preload] Light Preload | High Grade | 2 | 3240 | 5400 | 21.6 | 23.4 | 39.6 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | 1 Piece(s) | 8 Day(s) | - | 15 | 16 | 15 | [Light Preload] Light Preload | High Grade | 2 | 3240 | 5400 | 21.6 | 23.4 | 39.6 | Grease for food sector (H Type) | Selectable Type | ||
- | 1 Piece(s) | 4 Day(s) | 150 ~ 990 | 15 | 16 | 15 | [Light Preload] Light Preload | High Grade | 2 | 3240 | 5400 | 21.6 | 23.4 | 39.6 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | 1 Piece(s) | 4 Day(s) | 160 ~ 1000 | 20 | 20 | 20 | [Light Preload] Light Preload | High Grade | 2 | 4680 | 8500 | 48.4 | 48.4 | 86.4 | Filled with Lithium soap based grease | Selectable Type | ||
- | 1 Piece(s) | 4 Day(s) | 161 ~ 699 | 20 | 20 | 20 | [Light Preload] Light Preload | High Grade | 2 | 4680 | 8500 | 48.4 | 48.4 | 86.4 | Filled with Lithium soap based grease | Selectable Type | ||
- | 1 Piece(s) | 4 Day(s) | 160 ~ 1000 | 20 | 20 | 20 | [Light Preload] Light Preload | High Grade | 2 | 4680 | 8500 | 48.4 | 48.4 | 86.4 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | 1 Piece(s) | 4 Day(s) | 160 ~ 1000 | 20 | 20 | 20 | [Light Preload] Light Preload | High Grade | 2 | 4680 | 8500 | 48.4 | 48.4 | 86.4 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | 1 Piece(s) | 4 Day(s) | 95 ~ 275 | 9 | 10 | 9 | [Light Preload] Light Preload | High Grade | 2 | 1350 | 2500 | 5.1 | 5.1 | 10.2 | Lubrication Unit | Selectable Type | ||
- | 1 Piece(s) | 4 Day(s) | 120 ~ 470 | 12 | 13 | 12 | [Light Preload] Light Preload | High Grade | 2 | 1980 | 3300 | 8.8 | 9.5 | 16.1 | Lubrication Unit | Selectable Type | ||
- | 1 Piece(s) | 4 Day(s) | 150 ~ 670 | 15 | 16 | 15 | [Light Preload] Light Preload | High Grade | 2 | 3240 | 5400 | 21.6 | 23.4 | 39.6 | Lubrication Unit | Selectable Type | ||
- | 1 Piece(s) | 4 Day(s) | 160 ~ 700 | 20 | 20 | 20 | [Light Preload] Light Preload | High Grade | 2 | 4680 | 8500 | 48.4 | 48.4 | 86.4 | Lubrication Unit | Selectable Type | ||
- | 1 Piece(s) | 4 Day(s) | 71 ~ 309 | 7 | 8 | 7 | [Light Preload] Light Preload | High Grade | 2 | 810 | 1500 | 4.1 | 4.1 | 5.2 | Filled with Lithium soap based grease | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 71 ~ 309 | 7 | 8 | 7 | [Light Preload] Light Preload | High Grade | 2 | 810 | 1500 | 4.1 | 4.1 | 5.2 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 85 ~ 130 | 7 | 8 | 7 | [Light Preload] Light Preload | High Grade | 2 | 810 | 1500 | 4.1 | 4.1 | 5.2 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 8 Day(s) | - | 7 | 8 | 7 | [Light Preload] Light Preload | High Grade | 2 | 810 | 1500 | 4.1 | 4.1 | 5.2 | Grease for food sector (H Type) | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 71 ~ 1290 | 7 | 8 | 7 | [Light Preload] Light Preload | High Grade | 2 | 810 | 1500 | 4.1 | 4.1 | 5.2 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 96 ~ 634 | 9 | 10 | 9 | [Light Preload] Light Preload | High Grade | 2 | 1350 | 2500 | 5.1 | 5.1 | 10.2 | Filled with Lithium soap based grease | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 96 ~ 634 | 9 | 10 | 9 | [Light Preload] Light Preload | High Grade | 2 | 1350 | 2500 | 5.1 | 5.1 | 10.2 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 115 ~ 275 | 9 | 10 | 9 | [Light Preload] Light Preload | High Grade | 2 | 1350 | 2500 | 5.1 | 5.1 | 10.2 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 96 ~ 634 | 9 | 10 | 9 | [Light Preload] Light Preload | High Grade | 2 | 1350 | 2500 | 5.1 | 5.1 | 10.2 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 115 ~ 275 | 9 | 10 | 9 | [Light Preload] Light Preload | High Grade | 2 | 1350 | 2500 | 5.1 | 5.1 | 10.2 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 121 ~ 969 | 12 | 13 | 12 | [Light Preload] Light Preload | High Grade | 2 | 1980 | 3300 | 8.8 | 9.5 | 16.1 | Filled with Lithium soap based grease | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 121 ~ 969 | 12 | 13 | 12 | [Light Preload] Light Preload | High Grade | 2 | 1980 | 3300 | 8.8 | 9.5 | 16.1 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 145 ~ 470 | 12 | 13 | 12 | [Light Preload] Light Preload | High Grade | 2 | 1980 | 3300 | 8.8 | 9.5 | 16.1 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 121 ~ 969 | 12 | 13 | 12 | [Light Preload] Light Preload | High Grade | 2 | 1980 | 3300 | 8.8 | 9.5 | 16.1 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 151 ~ 989 | 15 | 16 | 15 | [Light Preload] Light Preload | High Grade | 2 | 3240 | 5400 | 21.6 | 23.4 | 39.6 | Filled with Lithium soap based grease | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 151 ~ 989 | 15 | 16 | 15 | [Light Preload] Light Preload | High Grade | 2 | 3240 | 5400 | 21.6 | 23.4 | 39.6 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 190 ~ 670 | 15 | 16 | 15 | [Light Preload] Light Preload | High Grade | 2 | 3240 | 5400 | 21.6 | 23.4 | 39.6 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 8 Day(s) | - | 15 | 16 | 15 | [Light Preload] Light Preload | High Grade | 2 | 3240 | 5400 | 21.6 | 23.4 | 39.6 | Grease for food sector (H Type) | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 151 ~ 989 | 15 | 16 | 15 | [Light Preload] Light Preload | High Grade | 2 | 3240 | 5400 | 21.6 | 23.4 | 39.6 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 190 ~ 670 | 15 | 16 | 15 | [Light Preload] Light Preload | High Grade | 2 | 3240 | 5400 | 21.6 | 23.4 | 39.6 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 161 ~ 939 | 20 | 20 | 20 | [Light Preload] Light Preload | High Grade | 2 | 4680 | 8500 | 48.4 | 48.4 | 86.4 | Filled with Lithium soap based grease | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 161 ~ 939 | 20 | 20 | 20 | [Light Preload] Light Preload | High Grade | 2 | 4680 | 8500 | 48.4 | 48.4 | 86.4 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 161 ~ 939 | 20 | 20 | 20 | [Light Preload] Light Preload | High Grade | 2 | 4680 | 8500 | 48.4 | 48.4 | 86.4 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 96 ~ 274 | 9 | 10 | 9 | [Light Preload] Light Preload | High Grade | 2 | 1350 | 2500 | 5.1 | 5.1 | 10.2 | Lubrication Unit | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 121 ~ 469 | 12 | 13 | 12 | [Light Preload] Light Preload | High Grade | 2 | 1980 | 3300 | 8.8 | 9.5 | 16.1 | Lubrication Unit | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 151 ~ 669 | 15 | 16 | 15 | [Light Preload] Light Preload | High Grade | 2 | 3240 | 5400 | 21.6 | 23.4 | 39.6 | Lubrication Unit | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 161 ~ 699 | 20 | 20 | 20 | [Light Preload] Light Preload | High Grade | 2 | 4680 | 8500 | 48.4 | 48.4 | 86.4 | Lubrication Unit | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 71 ~ 309 | 7 | 8 | 7 | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 810 | 1500 | 4.1 | 4.1 | 5.2 | Filled with Lithium soap based grease | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 71 ~ 309 | 7 | 8 | 7 | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 810 | 1500 | 4.1 | 4.1 | 5.2 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 8 Day(s) | - | 7 | 8 | 7 | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 810 | 1500 | 4.1 | 4.1 | 5.2 | Grease for food sector (H Type) | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 71 ~ 309 | 7 | 8 | 7 | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 810 | 1500 | 4.1 | 4.1 | 5.2 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 96 ~ 634 | 9 | 10 | 9 | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 1350 | 2500 | 5.1 | 5.1 | 10.2 | Filled with Lithium soap based grease | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 96 ~ 634 | 9 | 10 | 9 | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 1350 | 2500 | 5.1 | 5.1 | 10.2 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 96 ~ 634 | 9 | 10 | 9 | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 1350 | 2500 | 5.1 | 5.1 | 10.2 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 121 ~ 969 | 12 | 13 | 12 | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 1980 | 3300 | 8.8 | 9.5 | 16.1 | Filled with Lithium soap based grease | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 121 ~ 969 | 12 | 13 | 12 | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 1980 | 3300 | 8.8 | 9.5 | 16.1 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 121 ~ 969 | 12 | 13 | 12 | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 1980 | 3300 | 8.8 | 9.5 | 16.1 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 151 ~ 989 | 15 | 16 | 15 | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 3240 | 5400 | 21.6 | 23.4 | 39.6 | Filled with Lithium soap based grease | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 151 ~ 989 | 15 | 16 | 15 | [Clearance] Interchangeable, Slight Clearance | Standard Grade | 2 | 3240 | 5400 | 21.6 | 23.4 | 39.6 | Low Dust Generation Grease (G Type) | Configurable Type |
Loading...Tải…
Assemble Height H | 6・8 | 10 | 13 | 16 | 20 | # of Mounting Holes M |
Rail Legth L | 25~35 | 35~47 | 45~57 | 70~87 | 100~139 | 2 |
36~50 | 48~67 | 58~82 | 88~127 | 140~199 | 3 | |
51~65 | 68~87 | 83~107 | 128~167 | 200~259 | 4 | |
66~80 | 88~107 | 108~132 | 168~207 | 240~319 | 5 | |
81~95 | 108~127 | 133~157 | 208~247 | 320~379 | 6 | |
96~110 | 128~147 | 158~182 | 248~287 | 380~439 | 7 | |
111~125 | 148~167 | 183~207 | 288~327 | 440~499 | 8 | |
126~140 | 168~187 | 208~232 | 328~367 | 500~559 | 9 | |
141~155 | 188~207 | 233~257 | 368~407 | 560~619 | 10 | |
156~170 | 208~227 | 258~282 | 408~447 | 620~679 | 11 | |
171~185 | 228~247 | 283~307 | 448~487 | 680~739 | 12 | |
186~200 | 248~267 | 308~332 | 488~527 | 740~799 | 13 | |
201~215 | 268~287 | 333~357 | 528~567 | 800~859 | 14 | |
216~230 | 288~307 | 358~382 | 568~607 | 860~919 | 15 | |
231~245 | 308~327 | 383~407 | 608~647 | 920~979 | 16 | |
246~260 | 328~347 | 408~432 | 648~687 | 980~1000 | 17 | |
261~275 | 348~367 | 433~457 | 688~727 | - | 18 | |
276~290 | 368~387 | 458~482 | 728~767 | - | 19 | |
291~305 | 388~407 | 483~507 | 768~807 | - | 20 | |
306~310 | 408~427 | 508~532 | 808~847 | - | 21 | |
- | 428~447 | 533~557 | 848~887 | - | 22 | |
- | 448~467 | 558~582 | 888~927 | - | 23 | |
- | 468~487 | 583~607 | 928~967 | - | 24 | |
- | 488~507 | 608~632 | 968~990 | - | 25 | |
- | 508~527 | 633~657 | - | - | 26 | |
- | 528~547 | 658~682 | - | - | 27 | |
- | 548~567 | 683~707 | - | - | 28 | |
- | 568~587 | 708~732 | - | - | 29 | |
- | 588~607 | 733~757 | - | - | 30 | |
- | 608~627 | 758~782 | - | - | 31 | |
- | 628~635 | 783~807 | - | - | 32 | |
- | - | 808~832 | - | - | 33 | |
- | - | 833~857 | - | - | 34 | |
- | - | 858~882 | - | - | 35 | |
- | - | 883~907 | - | - | 36 | |
- | - | 908~932 | - | - | 37 | |
- | - | 933~957 | - | - | 38 | |
- | - | 958~970 | - | - | 39 | |
F Pitch of Mounting Hole | 15 | 20 | 25 | 40 | 60 |
Block Type | Standard Block with Dowel Holes | Rail Type | Standard Rail | Set / Single Item | Set |
---|---|---|---|---|---|
Material | Stainless Steel | Ball Arrangement | Miniature Type | Retainer | N/A |
Rolling Element | Ball | Surface Treatment | none | Block Material | Stainless Steel |
Material-Ball | Stainless Steel | Material-Return Cap | POM | Material-Retaining Wire | Stainless Steel |
Material-Side Seal | Stainless Steel+Nitril Rubber(NBR) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy