(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Style | Can be specified down to 1mm increments | Thickness selection T | Material | Color | T Thickness Tolerance | A &B Tolerance | |
TYPE | A | B | |||||
A≥B | |||||||
LCVPCKRTS | 50-2440 | 50-1220 | 3,5,8,10,15,20 | PC | Transparent | -0.05mm | +2mm |
LCVPCKRTD | 50-2440 | 50-1220 | 25,30,35,40,45,50,60 | PC | Transparent | ||
LCVPCKRESDTS | 2440 | 1220 | 3,5,8,10 | PC (ESD) | Transparent | ||
LCVPCKRESDBS | 2440 | 1220 | 5 | PC (ESD) | Black | ||
LCVPCKRESDYS | 2440 | 1220 | 5 | PC (ESD) | Yellow | ||
LCVPCKRESDBRS | 2440 | 1220 | 5 | PC (ESD) | Brown |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Material | Color | T (mm) |
---|---|---|---|---|---|---|---|
6,449,733 VND | 1 Piece(s) | Available | 5 Day(s) | PC (ESD) | Brown | 5 | |
6,449,733 VND | 1 Piece(s) | Available | 5 Day(s) | PC (ESD) | Black | 5 | |
3,869,840 VND | 1 Piece(s) | Available | 5 Day(s) | PC (ESD) | Transparent | 3 | |
6,449,733 VND | 1 Piece(s) | Available | 5 Day(s) | PC (ESD) | Transparent | 5 | |
10,319,573 VND | 1 Piece(s) | Available | 5 Day(s) | PC (ESD) | Transparent | 8 | |
12,899,467 VND | 1 Piece(s) | Available | 5 Day(s) | PC (ESD) | Transparent | 10 | |
6,449,733 VND | 1 Piece(s) | Available | 5 Day(s) | PC (ESD) | Yellow | 5 | |
4,256,823 VND | 1 Piece(s) | Available | 5 Day(s) | PC | Transparent | 2 | |
6,385,237 VND | 1 Piece(s) | Available | 5 Day(s) | PC | Transparent | 3 | |
8,513,648 VND | 1 Piece(s) | Available | 5 Day(s) | PC | Transparent | 4 | |
10,642,060 VND | 1 Piece(s) | Available | 5 Day(s) | PC | Transparent | 5 | |
12,770,472 VND | 1 Piece(s) | Available | 5 Day(s) | PC | Transparent | 6 | |
17,027,297 VND | 1 Piece(s) | Available | 5 Day(s) | PC | Transparent | 8 | |
21,284,120 VND | 1 Piece(s) | Available | 5 Day(s) | PC | Transparent | 10 | |
2,902,380 VND | 1 Piece(s) | Available | 5 Day(s) | PC | Transparent | 3 | |
4,837,300 VND | 1 Piece(s) | Available | 5 Day(s) | PC | Transparent | 5 | |
7,739,680 VND | 1 Piece(s) | Available | 5 Day(s) | PC | Transparent | 8 | |
9,674,600 VND | 1 Piece(s) | Available | 5 Day(s) | PC | Transparent | 10 | |
14,511,900 VND | 1 Piece(s) | Available | 5 Day(s) | - | - | - |
Loading...Tải…
Surface Treatment | Not Provided | Dimension A(mm) | 2440 | B(mm) | 1220 |
---|---|---|---|---|---|
A(mm) | 2440 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy