(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Type | Body | ||||
Material | Surface Treatment | Thread | Thread Type | Strength class | |
E-LBOX-TATRS304STA | SUS304 | - | Coarse | Full Thread | A2-20H |
Type | ST | L | PCS/Box |
Size Selection E-LBOX-TATRS304STA | 3 | 6 | 5000 |
8 | 4500 | ||
10 | 3500 | ||
12 | 3200 | ||
14 | 3000 | ||
16 | 2200 | ||
18 | 2000 | ||
20 | 1800 | ||
22 | 1600 | ||
25 | 1500 | ||
30 | 1100 | ||
35 | 800 | ||
40 | 700 | ||
45 | 550 | ||
50 | 450 | ||
3.5 | 6 | 3500 | |
8 | 3000 | ||
10 | 2500 | ||
12 | 2300 | ||
14 | 2000 | ||
16 | 1800 | ||
20 | 1400 | ||
25 | 1100 | ||
30 | 800 | ||
35 | 650 | ||
40 | 520 | ||
45 | 450 | ||
4 | 6 | 2800 | |
8 | 2200 | ||
10 | 2000 | ||
12 | 1800 | ||
14 | 1500 | ||
16 | 1300 | ||
18 | 1200 | ||
20 | 1000 | ||
25 | 800 | ||
30 | 650 | ||
35 | 550 | ||
40 | 450 | ||
45 | 400 | ||
50 | 300 | ||
55 | 300 | ||
60 | 240 |
Type | ST | L | PCS/Box |
Size Selection E-LBOX-TATRS304STA | 4 | 65 | 200 |
70 | 200 | ||
75 | 170 | ||
80 | 160 | ||
4.8 | 16 | 900 | |
5 | 8 | 1300 | |
10 | 1200 | ||
12 | 1000 | ||
13 | 900 | ||
14 | 1000 | ||
16 | 900 | ||
18 | 800 | ||
20 | 700 | ||
25 | 550 | ||
30 | 450 | ||
35 | 350 | ||
40 | 300 | ||
45 | 300 | ||
50 | 240 | ||
55 | 180 | ||
60 | 180 | ||
65 | 150 | ||
70 | 140 | ||
5.5 | 75 | 110 | |
6 | 12 | 700 | |
14 | 600 | ||
16 | 550 | ||
18 | 500 | ||
20 | 480 | ||
25 | 400 | ||
30 | 300 | ||
35 | 250 | ||
40 | 220 | ||
45 | 180 | ||
50 | 160 | ||
55 | 150 | ||
60 | 140 | ||
65 | 120 | ||
70 | 110 | ||
75 | 110 | ||
80 | 100 | ||
90 | 100 | ||
100 | 100 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread (M) | Length L or l (mm) |
---|---|---|---|---|---|---|---|
617,951 VND | 1 Pack(s) | 5,000 Pieces Per Package 5,000 Pieces Per Package | Available | 9 Day(s) | 3 | 6 | |
590,099 VND | 1 Pack(s) | 4,500 Pieces Per Package 4,500 Pieces Per Package | Available | 9 Day(s) | 3 | 8 | |
508,961 VND | 1 Pack(s) | 3,500 Pieces Per Package 3,500 Pieces Per Package | Available | 9 Day(s) | 3 | 10 | |
508,741 VND | 1 Pack(s) | 3,200 Pieces Per Package 3,200 Pieces Per Package | Available | 9 Day(s) | 3 | 12 | |
506,726 VND | 1 Pack(s) | 3,000 Pieces Per Package 3,000 Pieces Per Package | Available | 9 Day(s) | 3 | 14 | |
394,325 VND | 1 Pack(s) | 2,200 Pieces Per Package 2,200 Pieces Per Package | Available | 9 Day(s) | 3 | 16 | |
385,617 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | Available | 9 Day(s) | 3 | 18 | |
371,828 VND | 1 Pack(s) | 1,800 Pieces Per Package 1,800 Pieces Per Package | Available | 9 Day(s) | 3 | 20 | |
368,333 VND | 1 Pack(s) | 1,600 Pieces Per Package 1,600 Pieces Per Package | Available | 9 Day(s) | 3 | 22 | |
363,091 VND | 1 Pack(s) | 1,500 Pieces Per Package 1,500 Pieces Per Package | Available | 9 Day(s) | 3 | 25 | |
316,015 VND | 1 Pack(s) | 1,100 Pieces Per Package 1,100 Pieces Per Package | Available | 9 Day(s) | 3 | 30 | |
268,766 VND | 1 Pack(s) | 800 Pieces Per Package 800 Pieces Per Package | Available | 9 Day(s) | 3 | 35 | |
257,708 VND | 1 Pack(s) | 700 Pieces Per Package 700 Pieces Per Package | Available | 9 Day(s) | 3 | 40 | |
225,152 VND | 1 Pack(s) | 550 Pieces Per Package 550 Pieces Per Package | Available | 9 Day(s) | 3 | 45 | |
207,709 VND | 1 Pack(s) | 450 Pieces Per Package 450 Pieces Per Package | Available | 9 Day(s) | 3 | 50 | |
624,973 VND | 1 Pack(s) | 3,500 Pieces Per Package 3,500 Pieces Per Package | Available | 9 Day(s) | 3.5 | 6 | |
532,389 VND | 1 Pack(s) | 3,000 Pieces Per Package 3,000 Pieces Per Package | Available | 9 Day(s) | 3.5 | 8 | |
488,064 VND | 1 Pack(s) | 2,500 Pieces Per Package 2,500 Pieces Per Package | Available | 9 Day(s) | 3.5 | 10 | |
488,550 VND | 1 Pack(s) | 2,300 Pieces Per Package 2,300 Pieces Per Package | Available | 9 Day(s) | 3.5 | 12 | |
448,861 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | Available | 9 Day(s) | 3.5 | 14 | |
440,319 VND | 1 Pack(s) | 1,800 Pieces Per Package 1,800 Pieces Per Package | Available | 9 Day(s) | 3.5 | 16 | |
390,875 VND | 1 Pack(s) | 1,400 Pieces Per Package 1,400 Pieces Per Package | Available | 9 Day(s) | 3.5 | 20 | |
359,788 VND | 1 Pack(s) | 1,100 Pieces Per Package 1,100 Pieces Per Package | Available | 9 Day(s) | 3.5 | 25 | |
302,978 VND | 1 Pack(s) | 800 Pieces Per Package 800 Pieces Per Package | Available | 9 Day(s) | 3.5 | 30 | |
295,844 VND | 1 Pack(s) | 650 Pieces Per Package 650 Pieces Per Package | Available | 9 Day(s) | 3.5 | 35 | |
266,587 VND | 1 Pack(s) | 520 Pieces Per Package 520 Pieces Per Package | Available | 9 Day(s) | 3.5 | 40 | |
254,110 VND | 1 Pack(s) | 450 Pieces Per Package 450 Pieces Per Package | Available | 9 Day(s) | 3.5 | 45 | |
628,717 VND | 1 Pack(s) | 2,800 Pieces Per Package 2,800 Pieces Per Package | Available | 9 Day(s) | 4 | 6 | |
483,468 VND | 1 Pack(s) | 2,200 Pieces Per Package 2,200 Pieces Per Package | Available | 9 Day(s) | 4 | 8 | |
486,517 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | Available | 9 Day(s) | 4 | 10 | |
474,845 VND | 1 Pack(s) | 1,800 Pieces Per Package 1,800 Pieces Per Package | Available | 9 Day(s) | 4 | 12 | |
419,716 VND | 1 Pack(s) | 1,500 Pieces Per Package 1,500 Pieces Per Package | Available | 9 Day(s) | 4 | 14 | |
394,445 VND | 1 Pack(s) | 1,300 Pieces Per Package 1,300 Pieces Per Package | Available | 9 Day(s) | 4 | 16 | |
388,984 VND | 1 Pack(s) | 1,200 Pieces Per Package 1,200 Pieces Per Package | Available | 9 Day(s) | 4 | 18 | |
345,192 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | Available | 9 Day(s) | 4 | 20 | |
322,525 VND | 1 Pack(s) | 800 Pieces Per Package 800 Pieces Per Package | Available | 9 Day(s) | 4 | 25 | |
295,977 VND | 1 Pack(s) | 650 Pieces Per Package 650 Pieces Per Package | Available | 9 Day(s) | 4 | 30 | |
301,127 VND | 1 Pack(s) | 550 Pieces Per Package 550 Pieces Per Package | Available | 9 Day(s) | 4 | 35 | |
273,467 VND | 1 Pack(s) | 450 Pieces Per Package 450 Pieces Per Package | Available | 9 Day(s) | 4 | 40 | |
274,469 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | Available | 9 Day(s) | 4 | 45 | |
221,296 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | Available | 9 Day(s) | 4 | 50 | |
264,985 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | Available | 9 Day(s) | 4 | 55 | |
222,458 VND | 1 Pack(s) | 240 Pieces Per Package 240 Pieces Per Package | Available | 9 Day(s) | 4 | 60 | |
197,854 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | Available | 9 Day(s) | 4 | 65 | |
209,408 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | Available | 9 Day(s) | 4 | 70 | |
190,748 VND | 1 Pack(s) | 170 Pieces Per Package 170 Pieces Per Package | Available | 9 Day(s) | 4 | 75 | |
315,083 VND | 1 Pack(s) | 160 Pieces Per Package 160 Pieces Per Package | Available | 9 Day(s) | 4 | 80 | |
474,277 VND | 1 Pack(s) | 900 Pieces Per Package 900 Pieces Per Package | Available | 9 Day(s) | 4.8 | 16 | |
558,665 VND | 1 Pack(s) | 1,300 Pieces Per Package 1,300 Pieces Per Package | Available | 9 Day(s) | 5 | 8 | |
518,169 VND | 1 Pack(s) | 1,200 Pieces Per Package 1,200 Pieces Per Package | Available | 9 Day(s) | 5 | 10 | |
443,725 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | Available | 9 Day(s) | 5 | 12 | |
436,052 VND | 1 Pack(s) | 900 Pieces Per Package 900 Pieces Per Package | Available | 9 Day(s) | 5 | 13 | |
488,620 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | Available | 9 Day(s) | 5 | 14 | |
468,173 VND | 1 Pack(s) | 900 Pieces Per Package 900 Pieces Per Package | Available | 9 Day(s) | 5 | 16 | |
433,570 VND | 1 Pack(s) | 800 Pieces Per Package 800 Pieces Per Package | Available | 9 Day(s) | 5 | 18 | |
401,336 VND | 1 Pack(s) | 700 Pieces Per Package 700 Pieces Per Package | Available | 9 Day(s) | 5 | 20 | |
364,548 VND | 1 Pack(s) | 550 Pieces Per Package 550 Pieces Per Package | Available | 9 Day(s) | 5 | 25 | |
333,893 VND | 1 Pack(s) | 450 Pieces Per Package 450 Pieces Per Package | Available | 9 Day(s) | 5 | 30 | |
288,556 VND | 1 Pack(s) | 350 Pieces Per Package 350 Pieces Per Package | Available | 9 Day(s) | 5 | 35 | |
273,580 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | Available | 9 Day(s) | 5 | 40 |
Loading...Tải…
Detailed Shape | Binding Head | Thread Type | Self Tapping | Mounting Hole Shape | Phillips |
---|---|---|---|---|---|
Surface Treatment (Details) | Not Provided | Tip Shape | Cone Point | Basic Shape | Standard (Round) |
Material | Stainless Steel | Additional Shape | Standard | Sales Unit | Box, Pkg. |
Application | Standard | Strength Class | A2-20H |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy