(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Type | Body | Standard Number | |||
Material | Surface Treatment | Thread | Thread Type | ||
E-LBOX-TANB | Carbon Steel | Blue & White Zinc Plating | Coarse | Full Thread | GB845 |
Type | ST | L | A(max) | E(max) | PCS/Box |
Size Selection E-LBOX-TANB | 2.9 | 9.5 | 5.6 | 2.4 | 60000 |
13 | 60000 | ||||
16 | 40000 | ||||
25 | 26000 | ||||
3.5 | 6.5 | 7 | 2.6 | 40000 | |
19 | 20000 | ||||
22 | 20000 | ||||
25 | 20000 | ||||
3.9 | 19 | - | - | 20000 | |
22 | 20000 | ||||
4.2 | 22 | 8 | 3.1 | 15000 | |
25 | 1400 | ||||
4.8 | 9.5 | 9.5 | 3.7 | 15000 | |
22 | 10000 | ||||
38 | 6000 | ||||
45 | 4000 | ||||
50 | 4000 | ||||
5.5 | 19 | 11 | 4 | 10000 | |
38 | 4000 | ||||
6.3 | 25 | 12 | 4.6 | 6000 | |
32 | 5000 | ||||
63 | 2000 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread (M) | Length L or l (mm) |
---|---|---|---|---|---|---|---|
5,777,029 VND | 1 Pack(s) | 60,000 Pieces Per Package 60,000 Pieces Per Package | Available | 11 Day(s) | 2.9 | 9.5 | |
6,187,938 VND | 1 Pack(s) | 60,000 Pieces Per Package 60,000 Pieces Per Package | Available | 11 Day(s) | 2.9 | 13 | |
4,527,452 VND | 1 Pack(s) | 40,000 Pieces Per Package 40,000 Pieces Per Package | Available | 11 Day(s) | 2.9 | 16 | |
4,157,181 VND | 1 Pack(s) | 26,000 Pieces Per Package 26,000 Pieces Per Package | Available | 11 Day(s) | 2.9 | 25 | |
4,413,412 VND | 1 Pack(s) | 40,000 Pieces Per Package 40,000 Pieces Per Package | Available | 11 Day(s) | 3.5 | 6.5 | |
2,900,678 VND | 1 Pack(s) | 20,000 Pieces Per Package 20,000 Pieces Per Package | Available | 11 Day(s) | 3.5 | 19 | |
3,163,801 VND | 1 Pack(s) | 20,000 Pieces Per Package 20,000 Pieces Per Package | Available | 11 Day(s) | 3.5 | 22 | |
3,338,400 VND | 1 Pack(s) | 20,000 Pieces Per Package 20,000 Pieces Per Package | Available | 11 Day(s) | 3.5 | 25 | |
3,614,330 VND | 1 Pack(s) | 20,000 Pieces Per Package 20,000 Pieces Per Package | Available | 11 Day(s) | 3.9 | 19 | |
3,926,629 VND | 1 Pack(s) | 20,000 Pieces Per Package 20,000 Pieces Per Package | Available | 11 Day(s) | 3.9 | 22 | |
3,223,447 VND | 1 Pack(s) | 15,000 Pieces Per Package 15,000 Pieces Per Package | Available | 11 Day(s) | 4.2 | 22 | |
338,647 VND | 1 Pack(s) | 1,400 Pieces Per Package 1,400 Pieces Per Package | Available | 11 Day(s) | 4.2 | 25 | |
3,188,601 VND | 1 Pack(s) | 15,000 Pieces Per Package 15,000 Pieces Per Package | Available | 11 Day(s) | 4.8 | 9.5 | |
3,102,028 VND | 1 Pack(s) | 10,000 Pieces Per Package 10,000 Pieces Per Package | Available | 11 Day(s) | 4.8 | 22 | |
2,841,563 VND | 1 Pack(s) | 6,000 Pieces Per Package 6,000 Pieces Per Package | Available | 11 Day(s) | 4.8 | 38 | |
2,141,834 VND | 1 Pack(s) | 4,000 Pieces Per Package 4,000 Pieces Per Package | Available | 11 Day(s) | 4.8 | 45 | |
2,342,289 VND | 1 Pack(s) | 4,000 Pieces Per Package 4,000 Pieces Per Package | Available | 11 Day(s) | 4.8 | 50 | |
4,169,324 VND | 1 Pack(s) | 10,000 Pieces Per Package 10,000 Pieces Per Package | Available | 11 Day(s) | 5.5 | 19 | |
2,558,166 VND | 1 Pack(s) | 4,000 Pieces Per Package 4,000 Pieces Per Package | Available | 11 Day(s) | 5.5 | 38 | |
3,504,511 VND | 1 Pack(s) | 6,000 Pieces Per Package 6,000 Pieces Per Package | Available | 11 Day(s) | 6.3 | 25 | |
3,501,987 VND | 1 Pack(s) | 5,000 Pieces Per Package 5,000 Pieces Per Package | Available | 11 Day(s) | 6.3 | 32 | |
2,361,410 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | Available | 11 Day(s) | 6.3 | 63 |
Loading...Tải…
Detailed Shape | Pan Head | Thread Type | Self Tapping | Mounting Hole Shape | Phillips |
---|---|---|---|---|---|
Surface Treatment (Details) | Zinc Plating | Tip Shape | Cone Point | Basic Shape | Standard (Round) |
Material | Steel | Sales Unit | Box, Pkg. | Application | Standard |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy