(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Type | Body | Standard Number | ||
Material | Surface Treatment | Strength class | ||
E-LBOX-NSET | Carbon Steel | Blue & White Zinc Plating | Class 8.8 | GB9074.4 |
Type | M (Coarse Thread) | P | L | D | K | PCS/Box | Standard Number |
Size Selection E-LBOX-NSET | 3 | 0.5 | 6 | 5.6 | 2.4 | 8000 | GB9074.4 |
12 | 5000 | ||||||
16 | 5000 | ||||||
20 | 5000 | ||||||
4 | 0.7 | 8 | 8 | 3.1 | 3000 | ||
14 | 2500 | ||||||
12 | 3000 | ||||||
5 | 0.8 | 10 | 9.5 | 3.7 | 1500 | ||
14 | 1500 | ||||||
16 | 1500 | ||||||
25 | 1500 | ||||||
6 | 1 | 16 | 12 | 4.6 | 1000 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread (M) | Length L (mm) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|
2,728,500 VND | 1 Pack(s) | 8,000 Pieces Per Package 8,000 Pieces Per Package | Available | 9 Day(s) | 3 | 6 | 0.5 | |
1,956,070 VND | 1 Pack(s) | 5,000 Pieces Per Package 5,000 Pieces Per Package | Available | 9 Day(s) | 3 | 12 | 0.5 | |
2,101,362 VND | 1 Pack(s) | 5,000 Pieces Per Package 5,000 Pieces Per Package | Available | 9 Day(s) | 3 | 16 | 0.5 | |
3,643,802 VND | 1 Pack(s) | 5,000 Pieces Per Package 5,000 Pieces Per Package | Available | 9 Day(s) | 3 | 20 | 0.5 | |
1,414,650 VND | 1 Pack(s) | 3,000 Pieces Per Package 3,000 Pieces Per Package | Available | 9 Day(s) | 4 | 8 | 0.7 | |
1,357,837 VND | 1 Pack(s) | 3,000 Pieces Per Package 3,000 Pieces Per Package | Available | 9 Day(s) | 4 | 12 | 0.7 | |
1,111,846 VND | 1 Pack(s) | 2,500 Pieces Per Package 2,500 Pieces Per Package | Available | 9 Day(s) | 4 | 14 | 0.7 | |
1,068,252 VND | 1 Pack(s) | 1,500 Pieces Per Package 1,500 Pieces Per Package | Available | 9 Day(s) | 5 | 10 | 0.8 | |
1,401,534 VND | 1 Pack(s) | 1,500 Pieces Per Package 1,500 Pieces Per Package | Available | 9 Day(s) | 5 | 14 | 0.8 | |
1,473,768 VND | 1 Pack(s) | 1,500 Pieces Per Package 1,500 Pieces Per Package | Available | 9 Day(s) | 5 | 16 | 0.8 | |
1,692,389 VND | 1 Pack(s) | 1,500 Pieces Per Package 1,500 Pieces Per Package | Available | 9 Day(s) | 5 | 25 | 0.8 | |
1,541,594 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | Available | 9 Day(s) | 6 | 16 | 1 |
Loading...Tải…
Mounting Hole Shape | Phillips | Detailed Shape | Pan Head | Material | Steel |
---|---|---|---|---|---|
Basic Shape | Standard (Round) | Surface Treatment | Zinc Plating | Thread Type | Metric, Coarse |
Strength Class (Steel) | 8.8 | Tip Shape | Flat End | Sales Unit | Box, Pkg. |
Application | Standard |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy