(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Type | Body | Standard Number | ||||
Material | Surface Treatment | Thread | Thread Type | Strength class | ||
E-LBOX-TAYS304S | SUS304 | - | Coarse | Full Thread | A2-70 | DIN906 |
Type | M (Coarse Thread) | P | PCS/Box |
Size Selection E-LBOX-TAYS304S | 8 | 1 | 1000 |
10 | 1 | 1000 | |
12 | 1.5 | 500 | |
14 | 1.5 | 500 | |
16 | 1.5 | 250 | |
18 | 1.5 | 200 | |
22 | 1.5 | 100 |
Part Number |
---|
E-LBOX-TAYS304S8-1 |
E-LBOX-TAYS304S10-1 |
E-LBOX-TAYS304S12-1.5 |
E-LBOX-TAYS304S14-1.5 |
E-LBOX-TAYS304S16-1.5 |
E-LBOX-TAYS304S18-1.5 |
E-LBOX-TAYS304S22-1.5 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread (M) | Thread Pitch |
---|---|---|---|---|---|---|---|
3,484,838 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | Available | 9 Day(s) | 8 | 1 | |
4,035,928 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | Available | 9 Day(s) | 10 | 1 | |
2,869,488 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | Available | 9 Day(s) | 12 | 1.5 | |
5,661,297 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | Available | 9 Day(s) | 14 | 1.5 | |
3,412,062 VND | 1 Pack(s) | 250 Pieces Per Package 250 Pieces Per Package | Available | 9 Day(s) | 16 | 1.5 | |
3,844,677 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | Available | 9 Day(s) | 18 | 1.5 | |
2,510,985 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | Available | 9 Day(s) | 22 | 1.5 |
Loading...Tải…
Shape | Standard | Mounting Hole Shape | Hex Socket | Material | Stainless Steel |
---|---|---|---|---|---|
Surface Treatment | Not Provided |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy