(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Type | Body | Standard Number | ||||
Material | Surface Treatment | Thread | Thread Length | Strength class | ||
E-LBOX-BNKY304S | SUS304 Equivalent | — | Coarse | Full Thread | A2-50 | YB818 |
Type | M (Coarse Thread) | L | PCS/Box |
Size Selection E-LBOX-BNKY304S | 2 | 4 | 20000 |
5 | 18000 | ||
6 | 15000 | ||
8 | 12000 | ||
10 | 10000 | ||
12 | 8000 | ||
14 | 6500 | ||
16 | 6000 | ||
18 | 4600 | ||
20 | 4000 | ||
22 | 3500 | ||
2.5 | 3 | 15000 | |
5 | 10000 | ||
6 | 9000 | ||
8 | 7500 | ||
9 | 7000 | ||
10 | 6000 | ||
12 | 4500 | ||
14 | 4000 | ||
16 | 3500 | ||
30 | 1600 | ||
3 | 3 | 8500 | |
4 | 7500 | ||
5 | 6500 | ||
6 | 6000 | ||
8 | 5000 | ||
9 | 4500 | ||
10 11 | 4000 | ||
12 | 3500 | ||
14 | 2800 | ||
16 | 2500 | ||
18 | 2200 | ||
20 | 2000 | ||
22 | 1800 | ||
25 | 1500 | ||
30 | 1200 | ||
4 | 4 | 4200 | |
5 | 3500 | ||
6 | 3200 |
Type | M (Coarse Thread) | L | PCS/Box |
Size Selection E-LBOX-BNKY304S | 4 | 8 | 2600 |
10 | 2200 | ||
12 | 2000 | ||
14 | 1800 | ||
16 | 1500 | ||
18 | 1400 | ||
20 | 1200 | ||
25 | 1000 | ||
30 | 700 | ||
35 | 600 | ||
40 | 500 | ||
45 | 400 | ||
48 70 | 350 | ||
55 89 90 | 300 | ||
65 | 270 | ||
85 | 150 | ||
95 | 200 | ||
100 | 250 | ||
5 | 6 | 1800 | |
8 | 1500 | ||
12 | 1200 | ||
15 | 950 | ||
16 | 900 | ||
18 19 20 | 800 | ||
22 | 700 | ||
25 26.5 | 600 | ||
26 | 550 | ||
28 30 | 500 | ||
35 | 400 | ||
40 | 350 | ||
45 | 300 | ||
50 | 250 | ||
55 | 220 | ||
60 80 | 200 | ||
65 75 85 | 180 | ||
70 | 160 | ||
90 | 190 | ||
100 | 150 |
Type | M (Coarse Thread) | L | PCS/Box |
Size Selection E-LBOX-BNKY304S | 6 | 8 | 1000 |
10 | 900 | ||
12 | 800 | ||
14 | 700 | ||
16 18 | 600 | ||
22 25 | 400 | ||
30 | 350 | ||
35 | 300 | ||
40 | 250 | ||
45 50 | 200 | ||
55 60 65 75 80 | 150 | ||
70 90 100 | 120 | ||
85 95 | 130 | ||
8 | 12 | 400 | |
16 | 320 | ||
18 | 300 | ||
20 | 280 | ||
22 | 250 | ||
25 | 230 | ||
30 | 200 | ||
35 | 170 | ||
40 | 150 | ||
50 | 120 | ||
58 60 | 100 | ||
65 70 75 80 | 90 | ||
85 90 | 80 | ||
100 | 70 | ||
10 | 16 | 320 | |
20 | 300 | ||
30 | 210 | ||
35 | 180 | ||
40 | 150 | ||
45 | 140 | ||
50 55 | 110 | ||
60 | 100 | ||
65 | 90 | ||
70 80 | 80 | ||
90 | 50 | ||
100 | 60 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread (M) | Length L (mm) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|
1,207,001 VND | 1 Pack(s) | 20,000 Pieces Per Package 20,000 Pieces Per Package | Available | 9 Day(s) | 2 | 4 | 0.4 | |
1,148,622 VND | 1 Pack(s) | 18,000 Pieces Per Package 18,000 Pieces Per Package | Available | 9 Day(s) | 2 | 5 | 0.4 | |
1,059,845 VND | 1 Pack(s) | 15,000 Pieces Per Package 15,000 Pieces Per Package | Available | 9 Day(s) | 2 | 6 | 0.4 | |
930,960 VND | 1 Pack(s) | 12,000 Pieces Per Package 12,000 Pieces Per Package | Available | 9 Day(s) | 2 | 8 | 0.4 | |
878,369 VND | 1 Pack(s) | 10,000 Pieces Per Package 10,000 Pieces Per Package | Available | 9 Day(s) | 2 | 10 | 0.4 | |
759,758 VND | 1 Pack(s) | 8,000 Pieces Per Package 8,000 Pieces Per Package | Available | 9 Day(s) | 2 | 12 | 0.4 | |
685,425 VND | 1 Pack(s) | 6,500 Pieces Per Package 6,500 Pieces Per Package | Available | 9 Day(s) | 2 | 14 | 0.4 | |
673,956 VND | 1 Pack(s) | 6,000 Pieces Per Package 6,000 Pieces Per Package | Available | 9 Day(s) | 2 | 16 | 0.4 | |
600,600 VND | 1 Pack(s) | 4,600 Pieces Per Package 4,600 Pieces Per Package | Available | 9 Day(s) | 2 | 18 | 0.4 | |
552,183 VND | 1 Pack(s) | 4,000 Pieces Per Package 4,000 Pieces Per Package | Available | 9 Day(s) | 2 | 20 | 0.4 | |
545,528 VND | 1 Pack(s) | 3,500 Pieces Per Package 3,500 Pieces Per Package | Available | 9 Day(s) | 2 | 22 | 0.4 | |
1,293,480 VND | 1 Pack(s) | 15,000 Pieces Per Package 15,000 Pieces Per Package | Available | 9 Day(s) | 2.5 | 3 | 0.45 | |
880,020 VND | 1 Pack(s) | 10,000 Pieces Per Package 10,000 Pieces Per Package | Available | 9 Day(s) | 2.5 | 5 | 0.45 | |
853,779 VND | 1 Pack(s) | 9,000 Pieces Per Package 9,000 Pieces Per Package | Available | 9 Day(s) | 2.5 | 6 | 0.45 | |
797,919 VND | 1 Pack(s) | 7,500 Pieces Per Package 7,500 Pieces Per Package | Available | 9 Day(s) | 2.5 | 8 | 0.45 | |
853,780 VND | 1 Pack(s) | 7,000 Pieces Per Package 7,000 Pieces Per Package | Available | 9 Day(s) | 2.5 | 9 | 0.45 | |
720,175 VND | 1 Pack(s) | 6,000 Pieces Per Package 6,000 Pieces Per Package | Available | 9 Day(s) | 2.5 | 10 | 0.45 | |
589,074 VND | 1 Pack(s) | 4,500 Pieces Per Package 4,500 Pieces Per Package | Available | 9 Day(s) | 2.5 | 12 | 0.45 | |
577,861 VND | 1 Pack(s) | 4,000 Pieces Per Package 4,000 Pieces Per Package | Available | 9 Day(s) | 2.5 | 14 | 0.45 | |
553,697 VND | 1 Pack(s) | 3,500 Pieces Per Package 3,500 Pieces Per Package | Available | 9 Day(s) | 2.5 | 16 | 0.45 | |
417,174 VND | 1 Pack(s) | 1,600 Pieces Per Package 1,600 Pieces Per Package | Available | 9 Day(s) | 2.5 | 30 | 0.45 | |
944,493 VND | 1 Pack(s) | 8,500 Pieces Per Package 8,500 Pieces Per Package | Available | 9 Day(s) | 3 | 3 | 0.5 | |
820,248 VND | 1 Pack(s) | 7,500 Pieces Per Package 7,500 Pieces Per Package | Available | 9 Day(s) | 3 | 4 | 0.5 | |
713,952 VND | 1 Pack(s) | 6,500 Pieces Per Package 6,500 Pieces Per Package | Available | 9 Day(s) | 3 | 5 | 0.5 | |
683,755 VND | 1 Pack(s) | 6,000 Pieces Per Package 6,000 Pieces Per Package | Available | 9 Day(s) | 3 | 6 | 0.5 | |
653,050 VND | 1 Pack(s) | 5,000 Pieces Per Package 5,000 Pieces Per Package | Available | 9 Day(s) | 3 | 8 | 0.5 | |
647,755 VND | 1 Pack(s) | 4,500 Pieces Per Package 4,500 Pieces Per Package | Available | 9 Day(s) | 3 | 9 | 0.5 | |
578,358 VND | 1 Pack(s) | 4,000 Pieces Per Package 4,000 Pieces Per Package | Available | 9 Day(s) | 3 | 10 | 0.5 | |
642,774 VND | 1 Pack(s) | 4,000 Pieces Per Package 4,000 Pieces Per Package | Available | 9 Day(s) | 3 | 11 | 0.5 | |
553,652 VND | 1 Pack(s) | 3,500 Pieces Per Package 3,500 Pieces Per Package | Available | 9 Day(s) | 3 | 12 | 0.5 | |
491,927 VND | 1 Pack(s) | 2,800 Pieces Per Package 2,800 Pieces Per Package | Available | 9 Day(s) | 3 | 14 | 0.5 | |
482,938 VND | 1 Pack(s) | 2,500 Pieces Per Package 2,500 Pieces Per Package | Available | 9 Day(s) | 3 | 16 | 0.5 | |
463,525 VND | 1 Pack(s) | 2,200 Pieces Per Package 2,200 Pieces Per Package | Available | 9 Day(s) | 3 | 18 | 0.5 | |
434,428 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | Available | 9 Day(s) | 3 | 20 | 0.5 | |
414,647 VND | 1 Pack(s) | 1,800 Pieces Per Package 1,800 Pieces Per Package | Available | 9 Day(s) | 3 | 22 | 0.5 | |
392,171 VND | 1 Pack(s) | 1,500 Pieces Per Package 1,500 Pieces Per Package | Available | 9 Day(s) | 3 | 25 | 0.5 | |
371,430 VND | 1 Pack(s) | 1,200 Pieces Per Package 1,200 Pieces Per Package | Available | 9 Day(s) | 3 | 30 | 0.5 | |
821,609 VND | 1 Pack(s) | 4,200 Pieces Per Package 4,200 Pieces Per Package | Available | 9 Day(s) | 4 | 4 | 0.7 | |
688,526 VND | 1 Pack(s) | 3,500 Pieces Per Package 3,500 Pieces Per Package | Available | 9 Day(s) | 4 | 5 | 0.7 | |
631,037 VND | 1 Pack(s) | 3,200 Pieces Per Package 3,200 Pieces Per Package | Available | 9 Day(s) | 4 | 6 | 0.7 | |
547,783 VND | 1 Pack(s) | 2,600 Pieces Per Package 2,600 Pieces Per Package | Available | 9 Day(s) | 4 | 8 | 0.7 | |
522,857 VND | 1 Pack(s) | 2,200 Pieces Per Package 2,200 Pieces Per Package | Available | 9 Day(s) | 4 | 10 | 0.7 | |
527,817 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | Available | 9 Day(s) | 4 | 12 | 0.7 | |
534,063 VND | 1 Pack(s) | 1,800 Pieces Per Package 1,800 Pieces Per Package | Available | 9 Day(s) | 4 | 14 | 0.7 | |
477,577 VND | 1 Pack(s) | 1,500 Pieces Per Package 1,500 Pieces Per Package | Available | 9 Day(s) | 4 | 16 | 0.7 | |
482,513 VND | 1 Pack(s) | 1,400 Pieces Per Package 1,400 Pieces Per Package | Available | 9 Day(s) | 4 | 18 | 0.7 | |
444,770 VND | 1 Pack(s) | 1,200 Pieces Per Package 1,200 Pieces Per Package | Available | 9 Day(s) | 4 | 20 | 0.7 | |
427,951 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | Available | 9 Day(s) | 4 | 25 | 0.7 | |
345,026 VND | 1 Pack(s) | 700 Pieces Per Package 700 Pieces Per Package | Available | 9 Day(s) | 4 | 30 | 0.7 | |
366,945 VND | 1 Pack(s) | 600 Pieces Per Package 600 Pieces Per Package | Available | 9 Day(s) | 4 | 35 | 0.7 | |
340,222 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | Available | 9 Day(s) | 4 | 40 | 0.7 | |
308,288 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | Available | 9 Day(s) | 4 | 45 | 0.7 | |
304,518 VND | 1 Pack(s) | 350 Pieces Per Package 350 Pieces Per Package | Available | 9 Day(s) | 4 | 48 | 0.7 | |
296,836 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | Available | 9 Day(s) | 4 | 55 | 0.7 | |
305,977 VND | 1 Pack(s) | 270 Pieces Per Package 270 Pieces Per Package | Available | 9 Day(s) | 4 | 65 | 0.7 | |
418,175 VND | 1 Pack(s) | 350 Pieces Per Package 350 Pieces Per Package | Available | 9 Day(s) | 4 | 70 | 0.7 | |
443,095 VND | 1 Pack(s) | 350 Pieces Per Package 350 Pieces Per Package | Available | 9 Day(s) | 4 | 75 | 0.7 | |
438,489 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | Available | 9 Day(s) | 4 | 80 | 0.7 | |
351,116 VND | 1 Pack(s) | 150 Pieces Per Package 150 Pieces Per Package | Available | 9 Day(s) | 4 | 85 | 0.7 | |
735,791 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | Available | 9 Day(s) | 4 | 90 | 0.7 |
Loading...Tải…
Surface Treatment | Not Provided | Material | Stainless Steel | Thread Type | Metric Coarse |
---|---|---|---|---|---|
Basic Shape | Hex | Sales Unit | Box, Pack | Strength Class (Stainless Steel) | A2-50 |
Screw Type | Full Thread |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy