(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Type | Body | Standard Number | ||||
Material | Surface Treatment | Thread | Thread Type | Strength class | ||
E-LBOX-GB2672BL | Carbon Steel | Blue & White Zinc Plating | Coarse | Full Thread | Class 8.8 | GB2672 |
Type | M (Coarse Thread) | L | dk | k | s (Reference) | PCS/Box |
Size Selection E-LBOX-GB2672BL | 3 | 6 | 5.6 | 2.4 | 2.8 | 15000 |
10 | 10000 | |||||
4 | 6 | 8 | 3.1 | 3.95 | 7000 | |
8 | 6000 | |||||
10 | 6000 | |||||
12 | 5000 | |||||
14 | 4500 | |||||
16 | 4000 | |||||
30 | 2500 | |||||
5 | 8 | 9.5 | 3.7 | 4.5 | 3500 | |
10 | 3500 | |||||
12 | 3000 | |||||
14 | 2800 | |||||
16 | 2500 | |||||
18 | 2200 | |||||
25 | 1800 | |||||
30 | 1600 | |||||
6 | 8 | 12 | 4.6 | 5.6 | 2000 | |
10 | 1800 | |||||
12 | 1600 | |||||
14 | 1600 | |||||
16 | 1500 | |||||
18 | 1500 | |||||
20 | 1400 | |||||
25 | 1200 | |||||
28 | 1100 | |||||
30 | 1000 | |||||
35 | 1000 | |||||
40 | 900 | |||||
8 | 12 | 16 | 6 | 7.95 | 800 | |
16 | 700 | |||||
20 | 600 | |||||
25 | 600 | |||||
30 | 500 | |||||
40 | 350 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread (M) | Length L (mm) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|
2,221,137 VND | 1 Pack(s) | 15,000 Pieces Per Package 15,000 Pieces Per Package | Available | 9 Day(s) | 3 | 6 | 0.5 | |
1,684,729 VND | 1 Pack(s) | 10,000 Pieces Per Package 10,000 Pieces Per Package | Available | 9 Day(s) | 3 | 10 | 0.5 | |
1,390,140 VND | 1 Pack(s) | 7,000 Pieces Per Package 7,000 Pieces Per Package | Available | 9 Day(s) | 4 | 6 | 0.7 | |
1,269,560 VND | 1 Pack(s) | 6,000 Pieces Per Package 6,000 Pieces Per Package | Available | 9 Day(s) | 4 | 8 | 0.7 | |
1,388,725 VND | 1 Pack(s) | 6,000 Pieces Per Package 6,000 Pieces Per Package | Available | 9 Day(s) | 4 | 10 | 0.7 | |
1,260,537 VND | 1 Pack(s) | 5,000 Pieces Per Package 5,000 Pieces Per Package | Available | 9 Day(s) | 4 | 12 | 0.7 | |
1,270,076 VND | 1 Pack(s) | 4,500 Pieces Per Package 4,500 Pieces Per Package | Available | 9 Day(s) | 4 | 14 | 0.7 | |
1,211,503 VND | 1 Pack(s) | 4,000 Pieces Per Package 4,000 Pieces Per Package | Available | 9 Day(s) | 4 | 16 | 0.7 | |
1,129,420 VND | 1 Pack(s) | 2,500 Pieces Per Package 2,500 Pieces Per Package | Available | 9 Day(s) | 4 | 30 | 0.7 | |
1,202,534 VND | 1 Pack(s) | 3,500 Pieces Per Package 3,500 Pieces Per Package | Available | 9 Day(s) | 5 | 8 | 0.8 | |
1,340,820 VND | 1 Pack(s) | 3,500 Pieces Per Package 3,500 Pieces Per Package | Available | 9 Day(s) | 5 | 10 | 0.8 | |
1,241,959 VND | 1 Pack(s) | 3,000 Pieces Per Package 3,000 Pieces Per Package | Available | 9 Day(s) | 5 | 12 | 0.8 | |
1,244,410 VND | 1 Pack(s) | 2,800 Pieces Per Package 2,800 Pieces Per Package | Available | 9 Day(s) | 5 | 14 | 0.8 | |
1,167,218 VND | 1 Pack(s) | 2,500 Pieces Per Package 2,500 Pieces Per Package | Available | 9 Day(s) | 5 | 16 | 0.8 | |
1,074,651 VND | 1 Pack(s) | 2,200 Pieces Per Package 2,200 Pieces Per Package | Available | 9 Day(s) | 5 | 18 | 0.8 | |
1,062,131 VND | 1 Pack(s) | 1,800 Pieces Per Package 1,800 Pieces Per Package | Available | 9 Day(s) | 5 | 25 | 0.8 | |
1,026,705 VND | 1 Pack(s) | 1,600 Pieces Per Package 1,600 Pieces Per Package | Available | 9 Day(s) | 5 | 30 | 0.8 | |
1,275,094 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | Available | 9 Day(s) | 6 | 8 | 1 | |
1,132,089 VND | 1 Pack(s) | 1,800 Pieces Per Package 1,800 Pieces Per Package | Available | 9 Day(s) | 6 | 10 | 1 | |
1,041,960 VND | 1 Pack(s) | 1,600 Pieces Per Package 1,600 Pieces Per Package | Available | 9 Day(s) | 6 | 12 | 1 | |
1,058,392 VND | 1 Pack(s) | 1,600 Pieces Per Package 1,600 Pieces Per Package | Available | 9 Day(s) | 6 | 14 | 1 | |
1,068,262 VND | 1 Pack(s) | 1,500 Pieces Per Package 1,500 Pieces Per Package | Available | 9 Day(s) | 6 | 16 | 1 | |
1,113,134 VND | 1 Pack(s) | 1,500 Pieces Per Package 1,500 Pieces Per Package | Available | 9 Day(s) | 6 | 18 | 1 | |
1,068,177 VND | 1 Pack(s) | 1,400 Pieces Per Package 1,400 Pieces Per Package | Available | 9 Day(s) | 6 | 20 | 1 | |
1,038,412 VND | 1 Pack(s) | 1,200 Pieces Per Package 1,200 Pieces Per Package | Available | 9 Day(s) | 6 | 25 | 1 | |
990,096 VND | 1 Pack(s) | 1,100 Pieces Per Package 1,100 Pieces Per Package | Available | 9 Day(s) | 6 | 28 | 1 | |
1,018,337 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | Available | 9 Day(s) | 6 | 30 | 1 | |
1,068,472 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | Available | 9 Day(s) | 6 | 35 | 1 | |
1,097,840 VND | 1 Pack(s) | 900 Pieces Per Package 900 Pieces Per Package | Available | 9 Day(s) | 6 | 40 | 1 | |
1,129,267 VND | 1 Pack(s) | 800 Pieces Per Package 800 Pieces Per Package | Available | 9 Day(s) | 8 | 12 | 1.25 | |
1,102,285 VND | 1 Pack(s) | 700 Pieces Per Package 700 Pieces Per Package | Available | 9 Day(s) | 8 | 16 | 1.25 | |
1,025,788 VND | 1 Pack(s) | 600 Pieces Per Package 600 Pieces Per Package | Available | 9 Day(s) | 8 | 20 | 1.25 | |
1,121,609 VND | 1 Pack(s) | 600 Pieces Per Package 600 Pieces Per Package | Available | 9 Day(s) | 8 | 25 | 1.25 | |
1,018,130 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | Available | 9 Day(s) | 8 | 30 | 1.25 | |
842,399 VND | 1 Pack(s) | 350 Pieces Per Package 350 Pieces Per Package | Available | 9 Day(s) | 8 | 40 | 1.25 |
Loading...Tải…
Surface Treatment | Blue & White Zinc Plating | Material | Steel | Basic Shape | Hex |
---|---|---|---|---|---|
Strength Class (Steel) | 8.8 | Screw Type | Full Thread |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy