(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Torx Socket Pan Head Screws Class 10.9【160-7,000 Pieces Per Package】

Torx Socket Pan Head Screws Class 10.9
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      538,384VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Overview
・This product is Torx Socket Pan Head Screws Class 10.9
・Boxed sales at favorable price
・Full range
・Carbon steel material Blackening, Class 10.9
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
Dimensional Drawing
GB2672 Dimensional Drawing

Applicable Standard: GB2672
Material Specification
TypeBodyStandard Number
Material Surface TreatmentThreadThread TypeStrength class
E-LBOX-GB2672BCarbon SteelBlackeningCoarseFull ThreadClass 10.9GB2672
Specification Table
TypeM (Coarse Thread)Ldkks (Reference)PCS/Box
Size Selection
E-LBOX-GB2672B
365.62.42.87000
86000
105000
124500
163500
202500
4683.13.953500
83000
102800
122500
162000
201700
251200
589.53.74.51800
101600
121400
161200
201000
25700
30650
610124.65.6800
12900
16700
20650
25500
30400
35350
40320
8101667.95400
14340
16310
20280
25250
30210
35180
40160
Product Features
・Thread Nominal Range: M3~M8
・This product is sold in boxes.
Part Number
E-LBOX-GB2672B10.9HH3-6
E-LBOX-GB2672B10.9HH3-8
E-LBOX-GB2672B10.9HH3-10
E-LBOX-GB2672B10.9HH3-12
E-LBOX-GB2672B10.9HH3-16
E-LBOX-GB2672B10.9HH3-20
E-LBOX-GB2672B10.9HH4-6
E-LBOX-GB2672B10.9HH4-8
E-LBOX-GB2672B10.9HH4-10
E-LBOX-GB2672B10.9HH4-12
E-LBOX-GB2672B10.9HH4-16
E-LBOX-GB2672B10.9HH4-20
E-LBOX-GB2672B10.9HH4-25
E-LBOX-GB2672B10.9HH5-8
E-LBOX-GB2672B10.9HH5-10
E-LBOX-GB2672B10.9HH5-12
E-LBOX-GB2672B10.9HH5-16
E-LBOX-GB2672B10.9HH5-20
E-LBOX-GB2672B10.9HH5-25
E-LBOX-GB2672B10.9HH5-30
E-LBOX-GB2672B10.9HH6-10
E-LBOX-GB2672B10.9HH6-12
E-LBOX-GB2672B10.9HH6-16
E-LBOX-GB2672B10.9HH6-20
E-LBOX-GB2672B10.9HH6-25
E-LBOX-GB2672B10.9HH6-30
E-LBOX-GB2672B10.9HH6-35
E-LBOX-GB2672B10.9HH6-40
E-LBOX-GB2672B10.9HH8-10
E-LBOX-GB2672B10.9HH8-14
E-LBOX-GB2672B10.9HH8-16
E-LBOX-GB2672B10.9HH8-20
E-LBOX-GB2672B10.9HH8-25
E-LBOX-GB2672B10.9HH8-30
E-LBOX-GB2672B10.9HH8-35
E-LBOX-GB2672B10.9HH8-40
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngNominal of Thread (M) Length L
(mm)
Pitch
(mm)

1,327,803 VND

1 Pack(s)

7,000 Pieces Per Package

7,000 Pieces Per Package

Available 11 Day(s) 360.5

1,316,279 VND

1 Pack(s)

6,000 Pieces Per Package

6,000 Pieces Per Package

Available 11 Day(s) 380.5

1,246,198 VND

1 Pack(s)

5,000 Pieces Per Package

5,000 Pieces Per Package

Available 11 Day(s) 3100.5

1,256,583 VND

1 Pack(s)

4,500 Pieces Per Package

4,500 Pieces Per Package

Available 11 Day(s) 3120.5

1,188,649 VND

1 Pack(s)

3,500 Pieces Per Package

3,500 Pieces Per Package

Available 11 Day(s) 3160.5

1,002,424 VND

1 Pack(s)

2,500 Pieces Per Package

2,500 Pieces Per Package

Available 11 Day(s) 3200.5

905,452 VND

1 Pack(s)

3,500 Pieces Per Package

3,500 Pieces Per Package

Available 11 Day(s) 460.7

876,303 VND

1 Pack(s)

3,000 Pieces Per Package

3,000 Pieces Per Package

Available 11 Day(s) 480.7

910,176 VND

1 Pack(s)

2,800 Pieces Per Package

2,800 Pieces Per Package

Available 11 Day(s) 4100.7

895,516 VND

1 Pack(s)

2,500 Pieces Per Package

2,500 Pieces Per Package

Available 11 Day(s) 4120.7

850,035 VND

1 Pack(s)

2,000 Pieces Per Package

2,000 Pieces Per Package

Available 11 Day(s) 4160.7

890,459 VND

1 Pack(s)

1,700 Pieces Per Package

1,700 Pieces Per Package

Available 11 Day(s) 4200.7

693,490 VND

1 Pack(s)

1,200 Pieces Per Package

1,200 Pieces Per Package

Available 11 Day(s) 4250.7

840,857 VND

1 Pack(s)

1,800 Pieces Per Package

1,800 Pieces Per Package

Available 11 Day(s) 580.8

829,466 VND

1 Pack(s)

1,600 Pieces Per Package

1,600 Pieces Per Package

Available 11 Day(s) 5100.8

798,597 VND

1 Pack(s)

1,400 Pieces Per Package

1,400 Pieces Per Package

Available 11 Day(s) 5120.8

806,925 VND

1 Pack(s)

1,200 Pieces Per Package

1,200 Pieces Per Package

Available 11 Day(s) 5160.8

720,462 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

Available 11 Day(s) 5200.8

637,272 VND

1 Pack(s)

700 Pieces Per Package

700 Pieces Per Package

Available 11 Day(s) 5250.8

621,614 VND

1 Pack(s)

650 Pieces Per Package

650 Pieces Per Package

Available 11 Day(s) 5300.8

627,168 VND

1 Pack(s)

800 Pieces Per Package

800 Pieces Per Package

Available 11 Day(s) 6101

759,664 VND

1 Pack(s)

900 Pieces Per Package

900 Pieces Per Package

Available 11 Day(s) 6121

684,119 VND

1 Pack(s)

700 Pieces Per Package

700 Pieces Per Package

Available 11 Day(s) 6161

718,285 VND

1 Pack(s)

650 Pieces Per Package

650 Pieces Per Package

Available 11 Day(s) 6201

636,137 VND

1 Pack(s)

500 Pieces Per Package

500 Pieces Per Package

Available 11 Day(s) 6251

556,847 VND

1 Pack(s)

400 Pieces Per Package

400 Pieces Per Package

Available 11 Day(s) 6301

542,978 VND

1 Pack(s)

350 Pieces Per Package

350 Pieces Per Package

Available 11 Day(s) 6351

551,118 VND

1 Pack(s)

320 Pieces Per Package

320 Pieces Per Package

Available 11 Day(s) 6401

645,545 VND

1 Pack(s)

400 Pieces Per Package

400 Pieces Per Package

Available 11 Day(s) 8101.25

627,836 VND

1 Pack(s)

340 Pieces Per Package

340 Pieces Per Package

Available 11 Day(s) 8141.25

608,515 VND

1 Pack(s)

310 Pieces Per Package

310 Pieces Per Package

Available 11 Day(s) 8161.25

614,006 VND

1 Pack(s)

280 Pieces Per Package

280 Pieces Per Package

Available 11 Day(s) 8201.25

620,008 VND

1 Pack(s)

250 Pieces Per Package

250 Pieces Per Package

Available 11 Day(s) 8251.25

582,610 VND

1 Pack(s)

210 Pieces Per Package

210 Pieces Per Package

Available 11 Day(s) 8301.25

552,583 VND

1 Pack(s)

180 Pieces Per Package

180 Pieces Per Package

Available 11 Day(s) 8351.25

538,384 VND

1 Pack(s)

160 Pieces Per Package

160 Pieces Per Package

Available 11 Day(s) 8401.25

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Surface Treatment Black Oxide Material Steel Thread Type Metric Coarse
Basic Shape Hex Sales Unit Box, Pack Strength Class (Steel) 10.9
Screw Type Full Thread

Frequently asked question (FAQ)FAQ

Question:Question: What are the main types of bolt materials currently sold by MISUMI?
Answer:Answer: Steel, stainless steel, aluminum alloy, titanium alloy, resin, etc.
Question:Question: What are the main strength classes of stainless steel bolts currently sold by MISUMI?
Answer:Answer: A2-50, A2-70, A4-70, A4-100.
Question:Question: What are the main strength classes of steel hex socket bolts currently sold by MISUMI?
Answer:Answer: Class 8.8, 10.9, 12.9.
Question:Question: What are the main types of special bolts currently sold by MISUMI?
Answer:Answer: Axle pin bolts, eye bolts, protruding head bolts, contour bolts, etc.
Question:Question: Does MISUMI sell inch bolts?
Answer:Answer: Yes, there are four categories in total, all of which are agency products.

Check other FAQ (2 items) HideĐóng.