(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Type | Body | Standard Number | ||||
Material | Surface Treatment | Thread | Thread Length | Strength class | ||
E-LBOX-BNKJ | Carbon Steel | Colored Zinc | Coarse | Full Thread | Class 8.8 | GB818 |
Type | M (Coarse Thread) | L | PCS/Box |
Size Selection E-LBOX-BNKJ | 3 | 8 | 10000 |
12 | 5000 | ||
14 | 7000 | ||
16 | 6000 | ||
25 | 5000 | ||
4 | 12 | 5000 | |
14 | 5000 | ||
20 | 5000 | ||
25 | 5000 | ||
5 | 10 | 5000 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread (M) | Length L (mm) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|
1,350,065 VND | 1 Pack(s) | 10,000 Pieces Per Package 10,000 Pieces Per Package | Available | 9 Day(s) | 3 | 8 | 0.5 | |
1,110,613 VND | 1 Pack(s) | 5,000 Pieces Per Package 5,000 Pieces Per Package | Available | 9 Day(s) | 3 | 12 | 0.5 | |
1,151,770 VND | 1 Pack(s) | 7,000 Pieces Per Package 7,000 Pieces Per Package | Available | 9 Day(s) | 3 | 14 | 0.5 | |
1,441,873 VND | 1 Pack(s) | 6,000 Pieces Per Package 6,000 Pieces Per Package | Available | 9 Day(s) | 3 | 16 | 0.5 | |
2,146,414 VND | 1 Pack(s) | 5,000 Pieces Per Package 5,000 Pieces Per Package | Available | 9 Day(s) | 3 | 25 | 0.5 | |
1,677,235 VND | 1 Pack(s) | 5,000 Pieces Per Package 5,000 Pieces Per Package | Available | 9 Day(s) | 4 | 12 | 0.7 | |
1,819,350 VND | 1 Pack(s) | 5,000 Pieces Per Package 5,000 Pieces Per Package | Available | 9 Day(s) | 4 | 14 | 0.7 | |
2,150,385 VND | 1 Pack(s) | 5,000 Pieces Per Package 5,000 Pieces Per Package | Available | 9 Day(s) | 4 | 20 | 0.7 | |
2,388,290 VND | 1 Pack(s) | 5,000 Pieces Per Package 5,000 Pieces Per Package | Available | 9 Day(s) | 4 | 25 | 0.7 | |
2,012,940 VND | 1 Pack(s) | 5,000 Pieces Per Package 5,000 Pieces Per Package | Available | 9 Day(s) | 5 | 10 | 0.8 |
Loading...Tải…
Surface Treatment | Colored Zinc Plating | Material | Steel | Thread Type | Metric Coarse |
---|---|---|---|---|---|
Basic Shape | Hex | Sales Unit | Box, Pack | Strength Class (Steel) | 8.8 |
Screw Type | Full Thread |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy