(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Type | Body | Standard Number | ||||
Material | Surface Treatment | Thread | Thread Type | Strength class | ||
E-LBOX-GBT29.2S304S | SUS304 | - | Coarse | Full Thread | A2-70 | GB29.2 |
Type | M (Coarse Thread) | L | k | s(max) | PCS/Box |
Size Selection E-LBOX-GBT29.2S304S | 3 | 10 | 2.2 | 5.5 | 3500 |
12 | 2900 | ||||
16 | 2000 | ||||
18 | 2000 | ||||
22 | 1500 | ||||
30 | 1000 | ||||
8 | 4000 | ||||
4 | 10 | 2.8 | 7 | 2000 | |
12 | 1700 | ||||
16 | 1300 | ||||
18 | 1200 | ||||
20 | 1000 | ||||
22 | 850 | ||||
30 | 650 | ||||
35 | 500 | ||||
40 | 450 | ||||
45 | 380 | ||||
50 | 300 | ||||
6 | 2500 | ||||
8 | 2000 | ||||
6 | 10 | 4 | 10 | 750 | |
12 | 750 | ||||
14 | 600 | ||||
16 | 550 | ||||
18 | 500 | ||||
20 | 450 | ||||
22 | 400 | ||||
25 | 380 | ||||
30 | 300 | ||||
35 | 260 | ||||
40 | 230 | ||||
45 | 200 | ||||
48 | 160 | ||||
55 | 130 | ||||
65 | 110 | ||||
8 | 900 |
Type | M (Coarse Thread) | L | k | s(max) | PCS/Box |
Size Selection E-LBOX-GBT29.2S304S | 8 | 10 | 5.3 | 13 | 350 |
14 | 280 | ||||
16 | 280 | ||||
18 | 250 | ||||
20 | 250 | ||||
22 | 220 | ||||
25 | 200 | ||||
35 | 140 | ||||
40 | 130 | ||||
45 | 120 | ||||
50 | 100 | ||||
55 | 90 | ||||
60 | 80 | ||||
65 | 70 | ||||
70 | 60 | ||||
75 | 60 | ||||
80 | 60 | ||||
85 | 65 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread (M) | Length L (mm) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|
716,749 VND | 1 Pack(s) | 4,000 Pieces Per Package 4,000 Pieces Per Package | Available | 9 Day(s) | 3 | 8 | 0.5 | |
672,979 VND | 1 Pack(s) | 3,500 Pieces Per Package 3,500 Pieces Per Package | Available | 9 Day(s) | 3 | 10 | 0.5 | |
606,480 VND | 1 Pack(s) | 2,900 Pieces Per Package 2,900 Pieces Per Package | Available | 9 Day(s) | 3 | 12 | 0.5 | |
487,044 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | Available | 9 Day(s) | 3 | 16 | 0.5 | |
542,926 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | Available | 9 Day(s) | 3 | 18 | 0.5 | |
482,209 VND | 1 Pack(s) | 1,500 Pieces Per Package 1,500 Pieces Per Package | Available | 9 Day(s) | 3 | 22 | 0.5 | |
397,746 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | Available | 9 Day(s) | 3 | 30 | 0.5 | |
746,738 VND | 1 Pack(s) | 2,500 Pieces Per Package 2,500 Pieces Per Package | Available | 9 Day(s) | 4 | 6 | 0.7 | |
628,700 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | Available | 9 Day(s) | 4 | 8 | 0.7 | |
675,374 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | Available | 9 Day(s) | 4 | 10 | 0.7 | |
639,871 VND | 1 Pack(s) | 1,700 Pieces Per Package 1,700 Pieces Per Package | Available | 9 Day(s) | 4 | 12 | 0.7 | |
594,424 VND | 1 Pack(s) | 1,300 Pieces Per Package 1,300 Pieces Per Package | Available | 9 Day(s) | 4 | 16 | 0.7 | |
566,639 VND | 1 Pack(s) | 1,200 Pieces Per Package 1,200 Pieces Per Package | Available | 9 Day(s) | 4 | 18 | 0.7 | |
515,741 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | Available | 9 Day(s) | 4 | 20 | 0.7 | |
464,378 VND | 1 Pack(s) | 850 Pieces Per Package 850 Pieces Per Package | Available | 9 Day(s) | 4 | 22 | 0.7 | |
433,520 VND | 1 Pack(s) | 650 Pieces Per Package 650 Pieces Per Package | Available | 9 Day(s) | 4 | 30 | 0.7 | |
376,169 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | Available | 9 Day(s) | 4 | 35 | 0.7 | |
374,103 VND | 1 Pack(s) | 450 Pieces Per Package 450 Pieces Per Package | Available | 9 Day(s) | 4 | 40 | 0.7 | |
354,344 VND | 1 Pack(s) | 380 Pieces Per Package 380 Pieces Per Package | Available | 9 Day(s) | 4 | 45 | 0.7 | |
304,202 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | Available | 9 Day(s) | 4 | 50 | 0.7 | |
748,312 VND | 1 Pack(s) | 900 Pieces Per Package 900 Pieces Per Package | Available | 9 Day(s) | 6 | 8 | 1 | |
627,534 VND | 1 Pack(s) | 750 Pieces Per Package 750 Pieces Per Package | Available | 9 Day(s) | 6 | 10 | 1 | |
677,806 VND | 1 Pack(s) | 750 Pieces Per Package 750 Pieces Per Package | Available | 9 Day(s) | 6 | 12 | 1 | |
594,871 VND | 1 Pack(s) | 600 Pieces Per Package 600 Pieces Per Package | Available | 9 Day(s) | 6 | 14 | 1 | |
598,498 VND | 1 Pack(s) | 550 Pieces Per Package 550 Pieces Per Package | Available | 9 Day(s) | 6 | 16 | 1 | |
562,921 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | Available | 9 Day(s) | 6 | 18 | 1 | |
546,256 VND | 1 Pack(s) | 450 Pieces Per Package 450 Pieces Per Package | Available | 9 Day(s) | 6 | 20 | 1 | |
530,556 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | Available | 9 Day(s) | 6 | 22 | 1 | |
539,492 VND | 1 Pack(s) | 380 Pieces Per Package 380 Pieces Per Package | Available | 9 Day(s) | 6 | 25 | 1 | |
486,690 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | Available | 9 Day(s) | 6 | 30 | 1 | |
469,053 VND | 1 Pack(s) | 260 Pieces Per Package 260 Pieces Per Package | Available | 9 Day(s) | 6 | 35 | 1 | |
444,995 VND | 1 Pack(s) | 230 Pieces Per Package 230 Pieces Per Package | Available | 9 Day(s) | 6 | 40 | 1 | |
427,810 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | Available | 9 Day(s) | 6 | 45 | 1 | |
357,879 VND | 1 Pack(s) | 160 Pieces Per Package 160 Pieces Per Package | Available | 9 Day(s) | 6 | 48 | 1 | |
323,264 VND | 1 Pack(s) | 130 Pieces Per Package 130 Pieces Per Package | Available | 9 Day(s) | 6 | 55 | 1 | |
330,483 VND | 1 Pack(s) | 110 Pieces Per Package 110 Pieces Per Package | Available | 9 Day(s) | 6 | 65 | 1 | |
738,427 VND | 1 Pack(s) | 350 Pieces Per Package 350 Pieces Per Package | Available | 9 Day(s) | 8 | 10 | 1.25 | |
632,901 VND | 1 Pack(s) | 280 Pieces Per Package 280 Pieces Per Package | Available | 9 Day(s) | 8 | 14 | 1.25 | |
673,781 VND | 1 Pack(s) | 280 Pieces Per Package 280 Pieces Per Package | Available | 9 Day(s) | 8 | 16 | 1.25 | |
630,177 VND | 1 Pack(s) | 250 Pieces Per Package 250 Pieces Per Package | Available | 9 Day(s) | 8 | 18 | 1.25 | |
667,383 VND | 1 Pack(s) | 250 Pieces Per Package 250 Pieces Per Package | Available | 9 Day(s) | 8 | 20 | 1.25 | |
615,753 VND | 1 Pack(s) | 220 Pieces Per Package 220 Pieces Per Package | Available | 9 Day(s) | 8 | 22 | 1.25 | |
601,815 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | Available | 9 Day(s) | 8 | 25 | 1.25 | |
522,788 VND | 1 Pack(s) | 140 Pieces Per Package 140 Pieces Per Package | Available | 9 Day(s) | 8 | 35 | 1.25 | |
529,382 VND | 1 Pack(s) | 130 Pieces Per Package 130 Pieces Per Package | Available | 9 Day(s) | 8 | 40 | 1.25 | |
530,316 VND | 1 Pack(s) | 120 Pieces Per Package 120 Pieces Per Package | Available | 9 Day(s) | 8 | 45 | 1.25 | |
476,759 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | Available | 9 Day(s) | 8 | 50 | 1.25 | |
463,748 VND | 1 Pack(s) | 90 Pieces Per Package 90 Pieces Per Package | Available | 9 Day(s) | 8 | 55 | 1.25 | |
427,773 VND | 1 Pack(s) | 80 Pieces Per Package 80 Pieces Per Package | Available | 9 Day(s) | 8 | 60 | 1.25 | |
399,511 VND | 1 Pack(s) | 70 Pieces Per Package 70 Pieces Per Package | Available | 9 Day(s) | 8 | 65 | 1.25 | |
363,699 VND | 1 Pack(s) | 60 Pieces Per Package 60 Pieces Per Package | Available | 9 Day(s) | 8 | 70 | 1.25 | |
383,300 VND | 1 Pack(s) | 60 Pieces Per Package 60 Pieces Per Package | Available | 9 Day(s) | 8 | 75 | 1.25 | |
406,164 VND | 1 Pack(s) | 60 Pieces Per Package 60 Pieces Per Package | Available | 9 Day(s) | 8 | 80 | 1.25 | |
471,069 VND | 1 Pack(s) | 65 Pieces Per Package 65 Pieces Per Package | Available | 9 Day(s) | 8 | 85 | 1.25 |
Loading...Tải…
Surface Treatment | Not Provided | Material | Stainless Steel | Thread Type | Metric Coarse |
---|---|---|---|---|---|
Basic Shape | Hex | Sales Unit | Box, Pack | Strength Class (Stainless Steel) | A2-70 |
Screw Type | Full Thread |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy