(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | D1 | d | L | S | Load (N) | ||
TYPE | D | min. | max. | ||||
E-LZAV01 | D2.5 | 2.52 | 2.0 | 5.3 | 0.65 | 1.3 | 2.5 |
D3 | 3.02 | 2.5 | 7.3 | 0.8 | 2 | 4.5 | |
D4 | 4.03 | 3.0 | 9.0 | 0.9 | 2.5 | 7.5 | |
D5 | 5.03 | 4.0 | 10.8 | 1.2 | 3.5 | 8 | |
D6 | 6.03 | 5.0 | 12.6 | 1.6 | 3.5 | 10.5 | |
D7 | 7.03 | 6.0 | 14.0 | 2.0 | 4 | 12 | |
D8 | 8.03 | 6.5 | 18.0 | 2.1 | 6 | 16 |
TYPE | Type | Body | Steel Ball | Spring | |
![]() | ![]() | ![]() | |||
E-LZAV01 | Double Sided Ball Plungers | C3602 | SUS304 | SUS304 |
Part Number |
---|
E-LZAV01-D2.5 |
E-LZAV01-D3 |
E-LZAV01-D4 |
E-LZAV01-D5 |
E-LZAV01-D6 |
E-LZAV01-D7 |
E-LZAV01-D8 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | 外径D (mm) | 行程H (mm) |
---|---|---|---|---|---|---|
9,452 VND | 1 Piece(s) | Available | 10 Day(s) | 2.5 | 0.65 | |
9,665 VND | 1 Piece(s) | Available | 10 Day(s) | 3 | 0.8 | |
9,667 VND | 1 Piece(s) | Available | 10 Day(s) | 4 | 0.9 | |
9,671 VND | 1 Piece(s) | Available | 10 Day(s) | 5 | 1.2 | |
14,461 VND | 1 Piece(s) | Available | 10 Day(s) | 6 | 1.6 | |
17,981 VND | 1 Piece(s) | Available | 10 Day(s) | 7 | 2 | |
19,604 VND | 1 Piece(s) | Available | 10 Day(s) | 8 | 2.1 |
Part Number |
---|
Loading...Tải…
Mounting Method | Press Fit | Ball Material | Stainless Steel | Body Material | Brass |
---|---|---|---|---|---|
Thread Locking Treatment | Not Provided | Tip Heat Treatment | Not Provided | Main Body Surface Treatment | Not Provided |
Pin Surface Treatment | Not Provided |