(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Indexing Plungers L-Shaped Lever (Part Number)

Indexing Plungers L-Shaped Lever

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      47,200VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


Product Overview
Indexing Plungers L-Shaped Lever

●Indexing plunger, also known as indexing pin, is a locating pin that can be inserted and pulled out manually. Suitable for fixture indexing, positioning, stop limit and other occasions.
●It is generally divided into two types: reset and self-locking type.
Dimensional Drawing
Dimensional Drawing
Specification Table
Specification Table
Part NumberCoarse Thread
(Pitch)
BSdLL2L3SW1SW2Load (N)
TYPEMmin.max.
E-LZAU41
E-LZAU42
E-LZAU51
E-LZAU52
6149.52.341.52015.5610312
81.255123542719.28132.813
101.56143.56533.522.91016418
121.758194.77331.831.21218418
1621025102.550.53516247.336

Material Specification
TYPEHandlebarBodyPinSpringLock Nut
L Type Material Surface Treatment Material Surface Treatment Material Surface Treatment Hardness Material Material Surface Treatment
E-LZAU41S45CZinc Plating1215Zinc PlatingS45CZinc Plating45~55HRCSUS304--
E-LZAU42SUS303-SUS303-SUS303----
E-LZAU51S45CZinc Plating1215Zinc PlatingS45CZinc Plating45~55HRC353Zinc Plating
E-LZAU52SUS303-SUS303-SUS303--SUS304-
Product Features
●The plunger has a simple structure: the tip is pushed out through a fixed stroke by the internal spring and it can be released by pressing in the ball or the pin against the elastic force.
Usage Method
How to operate the reset type and self-locking type
•Reset type
1. The front end is usually protruding.
2. The front end retracts when the knob is pulled out.
3. If the knob is released, the front end will return to the protruding state through the action of the built-in spring force.
Usage Method
 
•Self-locking type
1. The front end is usually protruding.
2. The front end retracts when the knob is pulled out.
3. If the front end is rotated by 90° while maintaining the pull-out state, the retraction state of the front end can be locked.
4. To release the locked state, simply rotate 90° while maintaining the pulled-out state.
5. If the knob is released, the front end will return to the protruding state through the action of the built-in spring force.
Usage Method 2
Example of Use
Example of Sensor Use
Part Number
E-LZAU42-M8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngScrew Dia. M
(mm)
Tip Outer Dia. B
(Ø)
Stroke (S)
(mm)
Body Material 长度
(mm)
Pin Material All Stainless Pin Surface Treatment Main Body Surface Treatment Accessories

64,863 VND

1 Piece(s) Available 10 Day(s) 8512[Stainless Steel] Stainless Steel42[Stainless Steel] Stainless SteelApplicableNot ProvidedNot ProvidedNot Provided

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Lever Type Locking Mechanism Self-locking Type Mounting Method Screw-In
Overall Length Standard Tip Heat Treatment Not Provided

Please check the type/dimensions/specifications of the part E-LZAU42-M8 in the Indexing Plungers L-Shaped Lever series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E-LZAU42-M8 trong chuỗi Indexing Plungers L-Shaped Lever.

Frequently asked question (FAQ)FAQ

Question:Question: Can the indexing plunger withstand radial force?
Answer:Answer: No, it can only withstand axial force.
Question:Question: What role does a spring plunger play?
Answer:Answer: With pin-shaped front section, it can be used to eject workpieces or stoppers.
Question:Question: What is the anti-loosening treatment of a ball plunger?
Answer:Answer: It refers to fixation using anaerobic adhesives filled in microcapsules. A ball plunger will fail once it becomes loosened, so it is necessary to use anaerobic adhesives for threads. An ideal anti-loosening effect will be achieved when placed at a temperature above 25℃ for 72 hours.

Products like this...

Part Number
E-LZAU41-M6
E-LZAU41-M8
E-LZAU42-M10
E-LZAU51-M10
E-LZAU51-M12
E-LZAU51-M16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngScrew Dia. M
(mm)
Tip Outer Dia. B
(Ø)
Stroke (S)
(mm)
Body Material 长度
(mm)
Pin Material All Stainless Pin Surface Treatment Main Body Surface Treatment Accessories

47,200 VND

1 Piece(s)Available 10 Day(s) 649.5[Steel] Steel32S45CNot CompliantZinc PlatingZinc PlatingNot Provided

55,574 VND

1 Piece(s)Available 10 Day(s) 8512[Steel] Steel42S45CNot CompliantZinc PlatingZinc PlatingNot Provided

74,160 VND

1 Piece(s)Available 10 Day(s) 10614[Stainless Steel] Stainless Steel51[Stainless Steel] Stainless SteelApplicableNot ProvidedNot ProvidedNot Provided

75,072 VND

1 Piece(s)Available 10 Day(s) 10614[Steel] Steel51S45CNot CompliantZinc PlatingZinc PlatingWithout Locknut

80,847 VND

1 Piece(s)Available 10 Day(s) 12819[Steel] Steel54S45CNot CompliantZinc PlatingZinc PlatingWithout Locknut

101,395 VND

1 Piece(s)Available 10 Day(s) 161025[Steel] Steel77.5S45CNot CompliantZinc PlatingZinc PlatingWithout Locknut