(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Screw-in by hex wrench, which is convenient and quick to install and excellent in workmanship
Applicable Tube O.D. D | Connecting Thread Nominal R | Thread Size R | L | A | C | φP | H Inner hexagon | X | Y |
4 | M5 | M5 | 20 | 4 | 15 | 10 | 2 | 12 | 10 |
1 | R1/8 | 20 | 8 | 15 | 10 | 3 | 12 | 10 | |
2 | R1/4 | 18.2 | 9.5 | 15 | 13.5 | 3 | 12 | 10 | |
6 | M5 | M5 | 21 | 4 | 16 | 12 | 2 | 14 | 13 |
1 | R1/8 | 21 | 8 | 16 | 12 | 4 | 14 | 13 | |
2 | R1/4 | 21 | 10 | 16 | 13.5 | 4 | 14 | 13 | |
3 | R3/8 | 19.1 | 10.5 | 16 | 17 | 4 | 14 | 13 | |
4 | R1/2 | 22.1 | 13.5 | 16 | 21 | 4 | 14 | 13 | |
8 | M5 | M5 | 23.7 | 3.5 | 18 | 14 | 2 | 16 | 14 |
1 | R1/8 | 25 | 8 | 18 | 14 | 5 | 16 | 14 | |
2 | R1/4 | 25 | 10 | 18 | 14 | 5 | 16 | 14 | |
3 | R3/8 | 25 | 11 | 18 | 17 | 6 | 16 | 14 | |
4 | R1/2 | 23.2 | 13.5 | 18 | 21 | 6 | 16 | 14 | |
10 | 1 | R1/8 | 29.4 | 8 | 20 | 17 | 5 | 20 | 17 |
2 | R1/4 | 28 | 10 | 20 | 17 | 6 | 20 | 17 | |
3 | R3/8 | 28 | 11 | 20 | 17 | 8 | 20 | 17 | |
4 | R1/2 | 24.4 | 13.5 | 20 | 21 | 8 | 20 | 17 | |
12 | 1 | R1/8 | 31.2 | 7.5 | 23 | 20 | 5 | 23 | 20 |
2 | R1/4 | 30 | 10 | 23 | 20 | 6 | 23 | 20 | |
3 | R3/8 | 30 | 11 | 23 | 21 | 8 | 23 | 21 | |
4 | R1/2 | 30 | 14 | 23 | 21 | 8 | 23 | 20 | |
16 | 2 | R1/4 | 37 | 9.5 | 24 | 24 | 6 | 27 | 24 |
3 | R3/8 | 38 | 10.5 | 24 | 24 | 8 | 27 | 24 | |
4 | R1/2 | 39.5 | 13.5 | 24 | 24 | 10 | 27 | 24 |
One-Touch Fitting | |
Fluid Used | Air |
Operating Temperature | -20~80℃ |
Operating Pressure | 0~1MPa |
Rupture Pressure | 1.5MPa |
Vacuum Pressure | -100kPa |
Thread Type | Thread Size (Thread Designation) | Tightening Torque (N·m) |
Metric Thread | M5 | 1.4~1.8 |
Tapered Thread (R) | R1/8 (1) | 7~9 |
R1/4 (2) | 12~14 | |
R3/8(3) | 22~24 | |
R1/2 (4) | 27~29 |
Fluid Used | Compressed Air |
Operating Pressure Range | 0 to 1.0MPa |
Pressure Resistance | 1.5MPa |
Operating Vacuum Pressure | -100kPa |
Operating Temperature Range* | -20~80℃ |
Thread Type | Thread Size (Thread Designation) | Tightening Torque (N·m) |
Metric Thread | M5 | 1.4~1.8 |
Tapered Thread (R) | R1/8 (1) | 7~9 |
R1/4 (2) | 12~14 | |
R3/8(3) | 22~24 | |
R1/2 (4) | 27~29 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Applicable Tube O.D.1 (φ) |
---|---|---|---|---|---|
412,442 VND | 1 Piece(s) | Available | Same day | 4 | |
610,935 VND | 1 Piece(s) | Available | 6 Day(s) | 4 | |
376,871 VND | 1 Piece(s) | Available | Same day | 4 | |
468,901 VND | 1 Piece(s) | Available | Same day | 6 | |
930,428 VND | 1 Piece(s) | Available | 6 Day(s) | 6 | |
1,622,928 VND | 1 Piece(s) | Available | 6 Day(s) | 6 | |
468,953 VND | 1 Piece(s) | Available | Same day | 6 | |
641,876 VND | 1 Piece(s) | Available | Same day | 8 | |
673,610 VND | 1 Piece(s) | Available | Same day | 8 | |
1,595,205 VND | 1 Piece(s) | Available | 6 Day(s) | 8 | |
622,924 VND | 1 Piece(s) | Available | 6 Day(s) | 8 | |
994,123 VND | 1 Piece(s) | Available | Same day | 10 | |
1,041,982 VND | 1 Piece(s) | Available | Same day | 10 | |
1,483,808 VND | 1 Piece(s) | Available | 6 Day(s) | 10 | |
1,242,705 VND | 1 Piece(s) | Available | 6 Day(s) | 12 | |
1,437,741 VND | 1 Piece(s) | Available | Same day | 12 | |
936,206 VND | 1 Piece(s) | Available | 6 Day(s) | 16 | |
936,514 VND | 1 Piece(s) | Available | 6 Day(s) | 16 | |
1,019,858 VND | 1 Piece(s) | Available | 6 Day(s) | 16 |
Loading...Tải…
Applicable Fluid | Air | Body Material | Brass | Types | One-Touch Couplings |
---|---|---|---|---|---|
Application | Standard, Mini | Operating Temperature Range(°C) | -20::80 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy