(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
PT male thread connection, no need to wind raw material belt, good sealing performance
Applicable Tube O.D. D | Connecting Thread Nominal R | Thread Size R | L | A | C | Opposite Distance H1 | H2 Inner hexagon | X | Y |
4 | M5 | M5 | 20 | 3.5 | 15 | 10 | 2 | 12 | 10 |
1 | R1/8 | 20 | 7.5 | 15 | 10 | 3 | 12 | 10 | |
2 | R1/4 | 20 | 9.5 | 15 | 14 | 3 | 12 | 10 | |
6 | M5 | M5 | 21 | 3.5 | 16 | 12 | 2 | 14 | 13 |
1 | R1/8 | 21 | 7.5 | 16 | 12 | 4 | 14 | 13 | |
2 | R1/4 | 22 | 9.5 | 16 | 14 | 4 | 14 | 13 | |
3 | R3/8 | 20.4 | 10.5 | 16 | 17 | 4 | 14 | 13 | |
4 | R1/2 | 24.4 | 13.5 | 16 | 21 | 4 | 14 | 13 | |
8 | M5 | M5 | 23.7 | 3.5 | 18 | 14 | 2 | 16 | 14 |
1 | R1/8 | 26 | 7.5 | 18 | 14 | 5 | 16 | 14 | |
2 | R1/4 | 25 | 9.5 | 18 | 14 | 5 | 16 | 14 | |
3 | R3/8 | 22 | 10.5 | 18 | 17 | 6 | 16 | 14 | |
4 | R1/2 | 25.7 | 13.5 | 18 | 21 | 6 | 16 | 14 | |
10 | 1 | R1/8 | 30 | 7.5 | 20 | 17 | 5 | 19 | 17 |
2 | R1/4 | 30 | 9.5 | 20 | 17 | 6 | 19 | 17 | |
3 | R3/8 | 28 | 10.5 | 20 | 17 | 8 | 19 | 17 | |
4 | R1/2 | 26.9 | 13.5 | 20 | 21 | 8 | 19 | 17 | |
12 | 1 | R1/8 | 31.2 | 7.5 | 23 | 21 | 5 | 23 | 20 |
2 | R1/4 | 33 | 9.5 | 23 | 21 | 6 | 23 | 20 | |
3 | R3/8 | 30 | 10.5 | 23 | 21 | 8 | 23 | 20 | |
4 | R1/2 | 32 | 13.5 | 23 | 21 | 8 | 23 | 20 | |
16 | 2 | R1/4 | 37 | 9.5 | 24 | 24 | / | 27 | 24 |
3 | R3/8 | 38 | 10.5 | 24 | 24 | 8 | 27 | 24 | |
4 | R1/2 | 39.5 | 13.5 | 24 | 24 | 10 | 27 | 24 |
One-Touch Fitting | |
Fluid Used | Air |
Operating Temperature | -20~80℃ |
Operating Pressure | 0~1MPa |
Rupture Pressure | 1.5MPa |
Vacuum Pressure | -100kPa |
Thread Type | Thread Size (Thread Designation) | Tightening Torque (N·m) |
Metric Thread | M5 | 1.4~1.8 |
Tapered Thread (R) | R1/8 (1) | 7~9 |
R1/4 (2) | 12~14 | |
R3/8(3) | 22~24 | |
R1/2 (4) | 27~29 |
Fluid Used | Compressed Air |
Operating Pressure Range | 0 to 1.0MPa |
Pressure Resistance | 1.5MPa |
Operating Vacuum Pressure | -100kPa |
Operating Temperature Range* | -20~80℃ |
Thread Type | Thread Size (Thread Designation) | Tightening Torque (N·m) |
Metric Thread | M5 | 1.4~1.8 |
Tapered Thread (R) | R1/8 (1) | 7~9 |
R1/4 (2) | 12~14 | |
R3/8(3) | 22~24 | |
R1/2 (4) | 27~29 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Applicable Tube O.D.1 (φ) |
---|---|---|---|---|---|
372,925 VND | 1 Piece(s) | Available | 1 Day(s) | 4 | |
545,953 VND | 1 Piece(s) | Available | 1 Day(s) | 4 | |
348,893 VND | 1 Piece(s) | Available | 1 Day(s) | 4 | |
373,028 VND | 1 Piece(s) | Available | 1 Day(s) | 6 | |
573,931 VND | 1 Piece(s) | Available | 1 Day(s) | 6 | |
790,537 VND | 1 Piece(s) | Available | 6 Day(s) | 6 | |
1,367,126 VND | 1 Piece(s) | Available | 6 Day(s) | 6 | |
429,036 VND | 1 Piece(s) | Available | 1 Day(s) | 6 | |
541,904 VND | 1 Piece(s) | Available | 1 Day(s) | 8 | |
566,039 VND | 1 Piece(s) | Available | 1 Day(s) | 8 | |
1,343,402 VND | 1 Piece(s) | Available | 6 Day(s) | 8 | |
550,982 VND | 1 Piece(s) | Available | 6 Day(s) | 8 | |
878,365 VND | 1 Piece(s) | Available | 1 Day(s) | 10 | |
814,672 VND | 1 Piece(s) | Available | 1 Day(s) | 10 | |
1,279,966 VND | 1 Piece(s) | Available | 6 Day(s) | 10 | |
1,150,776 VND | 1 Piece(s) | Available | 6 Day(s) | 12 | |
1,130,583 VND | 1 Piece(s) | Available | 1 Day(s) | 12 | |
845,077 VND | 1 Piece(s) | Available | 6 Day(s) | 16 | |
845,385 VND | 1 Piece(s) | Available | 6 Day(s) | 16 | |
923,929 VND | 1 Piece(s) | Available | 6 Day(s) | 16 |
Loading...Tải…
Applicable Fluid | Air | Body Material | Brass | Types | One-Touch Couplings |
---|---|---|---|---|---|
Application | Standard, Mini | Operating Temperature Range(°C) | -20::80 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy