(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Type | Material | Surface Treatment | |
Pulley | Flange | ||
E-LFTPA | Aluminum Alloy | Aluminum Alloy | Clear Anodized |
M (Coarse Thread) | Accessory Fixing Screw | MXL (dH7 Shaft Bore ID) | XL (dH7 Shaft Bore ID) | S2M (dH7 Shaft Bore ID) | S3M (dH7 Shaft Bore ID) | S5M (dH7 Shaft Bore ID) |
M 3 | M 3×3 | 3~5 | - | 3~5 | ~5 | - |
M 4 | M 4×3 | 6~18 | 6~12 | 6~22 | 6~17 | 6~12 |
M 5 | M 5×4 | 19~20 | 13~17 | - | 18~32 | 13~17 |
M 6 | M 6×5 | - | 18~30 | - | - | 18~30 |
M 8 | M 8×6 | - | 31~47 | - | - | 31~38 |
Part Number | Pulley Shape | W 1mm increments | Shaft Bore Specs. | Shaft Bore Dia. dH7(1mm increments) | P.D. | O.D. | F | ||
Type | Number of Teeth | Belt Type | |||||||
E-LFTPA | 14 | MXL | A | 15~100 W≤d×5 | H P | 3・ 4 | 9.06 | 8.55 | 12 |
15 | 3・ 4 | 9.7 | 9.19 | ||||||
16 | 3~ 5 | 10.35 | 9.84 | 14 | |||||
17 | 3~ 5 | 11 | 10.49 | ||||||
18 | 3~ 5 | 11.64 | 11.14 | ||||||
19 | 3~ 5 | 12.29 | 11.78 | ||||||
20 | 4~ 6 | 12.94 | 12.43 | 18 | |||||
21 | 4~ 6 | 13.58 | 13.07 | ||||||
22 | 4~ 6 | 14.23 | 13.72 | ||||||
23 | 4~ 7 | 14.88 | 14.37 | 20 | |||||
24 | 4~ 7 | 15.52 | 15.02 | ||||||
25 | 4~ 7 | 16.17 | 15.66 | ||||||
26 | 4~ 8 | 16.82 | 16.31 | 22 | |||||
27 | 4~ 8 | 17.46 | 16.96 | ||||||
28 | 4~ 8 | 18.11 | 17.6 | ||||||
30 | 4~10 | 19.4 | 18.9 | 25 | |||||
32 | 4~10 | 20.7 | 20.19 | ||||||
34 | 4~10 | 21.99 | 21.48 | ||||||
36 | 5~12 | 23.29 | 22.78 | 28 | |||||
38 | 5~12 | 24.58 | 24.07 | ||||||
40 | 5~12 | 25.87 | 25.36 | 30 | |||||
42 | 5~12 | 27.17 | 26.66 | ||||||
44 | 5~13 | 28.46 | 27.95 | 32 | |||||
46 | 5~13 | 29.75 | 29.24 | ||||||
48 | 5~15 | 31.05 | 30.54 | 35 | |||||
50 | 5~15 | 32.34 | 31.84 | ||||||
60 | 5~20 | 38.81 | 38.3 | 44 | |||||
72 | 5~20 | 46.57 | 46.06 | 52 | |||||
16 | XL | A | 15~100 W≤d×5 | H P | 6~13 | 25.87 | 25.36 | 32 | |
18 | 6~15 | 29.11 | 28.6 | 36 | |||||
19 | 6~15 | 30.72 | 30.22 | ||||||
20 | 8~16 | 32.34 | 31.83 | 40 | |||||
22 | 8~20 | 35.57 | 35.07 | 45 | |||||
24 | 8~22 | 38.81 | 38.3 | ||||||
25 | 8~22 | 40.43 | 39.92 | 48 | |||||
26 | 8~23 | 42.04 | 41.53 | ||||||
28 | 8~25 | 45.28 | 44.77 | 55 | |||||
30 | 10~30 | 48.51 | 48 | ||||||
32 | 10~30 | 51.74 | 51.24 | 61 | |||||
36 | 10~38 | 58.21 | 57.7 | 67 | |||||
40 | 10~47 | 64.68 | 64.17 | 74 | |||||
14 | S2M | A | 15~100 W≤d×5 | H P | 3・ 4 | 8.91 | 8.4 | 12 | |
15 | 3・ 4 | 9.55 | 9.04 | ||||||
16 | 3~5 | 10.19 | 9.68 | 14 | |||||
18 | 3~5 | 11.46 | 10.95 | ||||||
20 | 3~6 | 12.73 | 12.22 | 16 | |||||
22 | 3~6 | 14.01 | 13.5 | 18 | |||||
24 | 3~7 | 15.28 | 14.77 | 20 | |||||
25 | 3~7 | 15.92 | 15.41 | 20 | |||||
26 | 3~8 | 16.55 | 16.04 | 22 | |||||
28 | 3~8 | 17.83 | 17.32 | ||||||
30 | 3~8 | 19.01 | 18.59 | ||||||
32 | 4~10 | 20.37 | 19.86 | 25 | |||||
36 | 4~10 | 22.92 | 22.41 | 28 | |||||
40 | 4~12 | 25.46 | 24.96 | 30 | |||||
44 | 5~13 | 28.01 | 27.5 | 32 | |||||
48 | 5~15 | 30.56 | 30.05 | 35 | |||||
50 | 5~16 | 31.83 | 31.32 | ||||||
60 | 5~22 | 38.2 | 37.69 | 44 | |||||
14 | S3M | A | 15~100 W≤d×5 | H P | 4~6 | 13.37 | 12.61 | 16 | |
15 | 4~6 | 14.32 | 13.56 | 18 | |||||
16 | 4~7 | 15.28 | 14.52 | ||||||
18 | 4~8 | 17.19 | 16.43 | 20 | |||||
20 | 4~8 | 19.1 | 18.34 | 22 | |||||
22 | 4~10 | 21.01 | 20.25 | 25 | |||||
24 | 4~10 | 22.92 | 22.16 | ||||||
25 | 4~11 | 23.87 | 23.11 | 28 | |||||
26 | 5~11 | 24.83 | 24.07 | ||||||
28 | 5~13 | 26.74 | 25.98 | 30 | |||||
30 | 6~14 | 28.65 | 27.89 | 32 | |||||
32 | 6~16 | 30.56 | 29.8 | 35 | |||||
36 | 6~18 | 34.38 | 33.62 | 40 | |||||
40 | 8~23 | 38.2 | 37.44 | 44 | |||||
44 | 8~25 | 42.02 | 41.25 | 48 | |||||
48 | 8~25 | 45.84 | 45.07 | 50 | |||||
50 | 8~28 | 47.75 | 46.98 | 52 | |||||
60 | 8~32 | 57.3 | 56.53 | 61 | |||||
14 | S5M | A | 20~100 W≤d×5 | H P | 6~10 | 22.28 | 21.32 | 26 | |
16 | 7~12 | 25.46 | 24.5 | 32 | |||||
20 | 7~16 | 31.83 | 30.87 | 36 | |||||
24 | 7~20 | 38.2 | 37.24 | 45 | |||||
25 | 7~20 | 39.79 | 38.83 | ||||||
30 | 10~26 | 47.75 | 46.79 | 52 | |||||
32 | 10~28 | 50.93 | 49.97 | 55 | |||||
36 | 10~30 | 57.3 | 56.34 | 61 | |||||
40 | 10~38 | 63.66 | 62.7 | 67 |
Usage Method Example Drawing | Usage Method of Timing Wheel and Timing Belt | Usage Method Example Drawing | Usage Method of Timing Wheel and Timing Belt | |
①Driving (The driven wheel is driven by the driving wheel for transmission) | ③Conveyance (Plates are conveyed by two timing toothed belts) | |||
②Linear driving (Reciprocating motion is carried out through the self-end timing toothed belt.) | ④Traction transmission (Workpieces are clamped and transmitted by the belt) |
Semiconductor | Automotive | Smart Phones | ||
Medical | Electronic & Electrical | Robotics | ||
Part Number |
---|
E-LFTPA16XL-A-W[15-65/1]-H[6-13/1] |
E-LFTPA16XL-A-W[15-65/1]-P6.35 |
E-LFTPA16XL-A-W[15-65/1]-P[6-13/1] |
E-LFTPA18XL-A-W[15-75/1]-H[6-15/1] |
E-LFTPA18XL-A-W[15-75/1]-P6.35 |
E-LFTPA18XL-A-W[15-75/1]-P[6-15/1] |
E-LFTPA19XL-A-W[15-75/1]-H[6-15/1] |
E-LFTPA19XL-A-W[15-75/1]-P6.35 |
E-LFTPA19XL-A-W[15-75/1]-P[6-15/1] |
E-LFTPA20XL-A-W[15-80/1]-H[8-16/1] |
E-LFTPA20XL-A-W[15-80/1]-P[8-16/1] |
E-LFTPA22XL-A-W[15-100/1]-H[8-20/1] |
E-LFTPA22XL-A-W[15-100/1]-P[8-20/1] |
E-LFTPA24XL-A-W[15-100/1]-H[8-22/1] |
E-LFTPA24XL-A-W[15-100/1]-P[8-22/1] |
E-LFTPA25XL-A-W[15-100/1]-H[8-22/1] |
E-LFTPA25XL-A-W[15-100/1]-P[8-22/1] |
E-LFTPA26XL-A-W[15-100/1]-H[8-23/1] |
E-LFTPA26XL-A-W[15-100/1]-P[8-23/1] |
E-LFTPA28XL-A-W[15-100/1]-H[8-25/1] |
E-LFTPA28XL-A-W[15-100/1]-P[8-25/1] |
E-LFTPA30XL-A-W[15-100/1]-H[10-30/1] |
E-LFTPA30XL-A-W[15-100/1]-P[10-30/1] |
E-LFTPA32XL-A-W[15-100/1]-H[10-30/1] |
E-LFTPA32XL-A-W[15-100/1]-P[10-30/1] |
E-LFTPA36XL-A-W[15-100/1]-H[10-38/1] |
E-LFTPA36XL-A-W[15-100/1]-P[10-38/1] |
E-LFTPA40XL-A-W[15-100/1]-H[10-47/1] |
E-LFTPA40XL-A-W[15-100/1]-P[10-47/1] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | 皮带型号种类 | Belt Width Used (mm) (mm) | Number of Teeth |
---|---|---|---|---|---|---|---|
- | 4 Piece(s) | 11 Day(s) | XL | 6.4 ~ 12.7 | 16 | ||
- | 4 Piece(s) | 11 Day(s) | XL | 6.4 ~ 12.7 | 16 | ||
- | 4 Piece(s) | 11 Day(s) | XL | 6.4 ~ 12.7 | 16 | ||
- | 4 Piece(s) | 11 Day(s) | XL | 6.4 ~ 12.7 | 18 | ||
- | 4 Piece(s) | 11 Day(s) | XL | 6.4 ~ 12.7 | 18 | ||
- | 4 Piece(s) | 11 Day(s) | XL | 6.4 ~ 12.7 | 18 | ||
- | 4 Piece(s) | 11 Day(s) | XL | 6.4 ~ 12.7 | 19 | ||
- | 4 Piece(s) | 11 Day(s) | XL | 6.4 ~ 12.7 | 19 | ||
- | 4 Piece(s) | 11 Day(s) | XL | 6.4 ~ 12.7 | 19 | ||
- | 4 Piece(s) | 11 Day(s) | XL | 6.4 ~ 12.7 | 20 | ||
- | 4 Piece(s) | 11 Day(s) | XL | 6.4 ~ 12.7 | 20 | ||
- | 4 Piece(s) | 11 Day(s) | XL | 4.8 ~ 12.7 | 22 | ||
- | 4 Piece(s) | 11 Day(s) | XL | 4.8 ~ 12.7 | 22 | ||
- | 4 Piece(s) | 11 Day(s) | XL | 4.8 ~ 12.7 | 24 | ||
- | 4 Piece(s) | 11 Day(s) | XL | 4.8 ~ 12.7 | 24 | ||
- | 4 Piece(s) | 11 Day(s) | XL | 6.4 ~ 12.7 | 25 | ||
- | 4 Piece(s) | 11 Day(s) | XL | 6.4 ~ 12.7 | 25 | ||
- | 4 Piece(s) | 11 Day(s) | XL | 6.4 ~ 12.7 | 26 | ||
- | 4 Piece(s) | 11 Day(s) | XL | 6.4 ~ 12.7 | 26 | ||
- | 4 Piece(s) | 11 Day(s) | XL | 6.4 ~ 12.7 | 28 | ||
- | 4 Piece(s) | 11 Day(s) | XL | 6.4 ~ 12.7 | 28 | ||
- | 4 Piece(s) | 11 Day(s) | XL | 6.4 ~ 12.7 | 30 | ||
- | 4 Piece(s) | 11 Day(s) | XL | 6.4 ~ 12.7 | 30 | ||
- | 4 Piece(s) | 11 Day(s) | XL | 6.4 ~ 12.7 | 32 | ||
- | 4 Piece(s) | 11 Day(s) | XL | 6.4 ~ 12.7 | 32 | ||
- | 4 Piece(s) | 11 Day(s) | XL | 6.4 ~ 12.7 | 36 | ||
- | 4 Piece(s) | 11 Day(s) | XL | 6.4 ~ 12.7 | 36 | ||
- | 4 Piece(s) | 11 Day(s) | XL | 6.4 ~ 12.7 | 40 | ||
- | 4 Piece(s) | 11 Day(s) | XL | 6.4 ~ 12.7 | 40 |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy