(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Flange Fully Riveted Timing Pulleys H5M

Flange Fully Riveted Timing Pulleys H5M
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Overview
Economy series Timing Pulleys H5M
Quality product at low cost. MISUMI economy series timing pulleys help reduce your cost burden with lower prices.

Usually, timing pulleys, timing idlers and timing belts are widely used to design mechanisms for transmitting rotational power generated by motors.
Driving and transmission are realized through the engagement between the teeth of timing pulleys, timing idlers and timing belts.
Dimensional Drawing
Threaded Hole Size Table
(Shaft Bore Specs.: P·N)
dH7
Shaft Bore ID
M
(Coarse Thread)
Accessory
Fixing Screw
5M3M3×3
6~12M4M4×3
13~17M5M5×4
18~30M6M6×5
31~45M8M8×6
46~70M10M10×8
■Material Table
Part Number Material Surface Treatment
Belt Width 9mmBelt Width 15mmBelt Width 25mmBelt Width 30mmPulleyFlange
A: 11 W: 16 L: 28A: 17 W: 22 L: 34A: 27 W: 32 L: 44A: 32 W: 37 L: 49
E-LHTPA□□H5M100E-LHTPA□□H5M150E-LHTPA□□H5M250E-LHTPA□□H5M300Aluminum AlloyAluminum AlloyClear Anodized
E-LHTPB□□H5M100E-LHTPB□□H5M150E-LHTPB□□H5M250E-LHTPB□□H5M300Black Anodized
E-LHTPK□□H5M100E-LHTPK□□H5M150E-LHTPK□□H5M250E-LHTPK□□H5M300Hard Clear Anodize
E-LHTPN□□H5M100E-LHTPN□□H5M150E-LHTPN□□H5M250E-LHTPN□□H5M300Electroless Nickel Plating
E-LHTPM□□H5M100E-LHTPM□□H5M150E-LHTPM□□H5M250E-LHTPM□□H5M300Equivalent to S45CSPCCFerroferric Oxide Protective Film
E-LHTPP□□H5M100E-LHTPP□□H5M150E-LHTPP□□H5M250E-LHTPP□□H5M300  Electroless Nickel Plating
*Film hardness of hard clear anodize is 300HV~.
“”Flanges are fully riveted, and fixing screws are included with the Shaft Bore Specs. P and N.
“”If there are requirements for rust prevention, give priority to products made of aluminum alloy and with surface treatment of electroless nickel plating.
“”The positions of keyway and tooth are not fixed.
“”A few of machining parts may have no surface treatment.
Specification Table
Part Number Pulley Shape Shaft Bore Specs.Shaft Bore Specs. (1mm increments)P.D.O.D.DFE
H
Round Hole
P
Round Hole + Threaded Hole
N
New JIS Keyway Hole + Threaded Hole
TypeNumber of TeethType & Nominal WidthdH7
Shape AShape BShape AShape BShape AShape B
(Aluminum Alloy)
E-LHTPA
E-LHTPB
E-LHTPK
E-LHTPN


(S45C equivalent)
E-LHTPM
E-LHTPP
14H5M090
*A :11
*W :16
*L :28

H5M150
*A :17
*W :22
*L :34

H5M250
*A :27
*W :32
*L :44

H5M300
*A :32
*W :37
*L :49
A
B
H
P
N
5~125~105~105~88・10・NK10-22.2821.32142616
155~145~115~105~88・10・NK1023.8722.91152818
165~165~135~125~108・10~12825.4624.5173220
186~186~156~126~118・10~128・10・NK1028.6527.69193322
196~206~156~166~118・10~168・10・NK1030.2429.283624
206~206~156~166~118・10~168・10・NK1031.8330.87193624
227~237~207~187~168・10~188・10~1235.0134.05244027
247~267~237~207~178・10~208・10~1338.237.24274530
257~267~237~207~178・10~208・10~1539.7938.83
268~318~278~238~218・10~228・10~1741.3840.42314835
288~318~288~248~228・10~248・10~1844.5643.632
3010~3210~2910~2610~2310~2610~1847.7546.79335236
3210~3610~3310~2810~2710~2810~2250.9349.97375540
3410~4110~3610~3310~3010~3310~2554.1153.15406145
3610~4110~3610~3310~3010~3310~2557.356.34
4010~4610~4310~3810~3510~3810~2863.6662.7476750
4412~5412~4612~4212~3812~4012~3270.0369.07507458
4812~5912~5612~4512~4512~4012~4076.3975.43608363
5012~6312~5912~5012~4712~4312~4379.5878.62638767
6012~7612~7112~5012~5012~5012~5095.4994.53759980
7212~8512~8012~7012~7012~50・5512~50・55114.59113.6390119100
Shaft Bore Dia. 4.5 and 6.35, if falling within the selection range, can be selected for Shaft Bore Specs. H and P.
NK10 (keyway width 4.0mm, height 1.8mm), if falling within the selection range, can also be selected for Shaft Bore Specs. N.
Shaft Bore Dia. 9 and 51~54 are not available for Shaft Bore Specs. N.
Product Features
■Usage difference between economy series timing pulleys and MISUMI standard product / Example of customer use
 Economy series Timing PulleysMISUMI Existing Products
Example of UseMedium-precision reciprocating and conveyanceMedium-precision reciprocating and conveyance
PrecautionsGenerally used in reciprocating and conveyance mechanisms that
require medium positioning accuracy
Generally used in mechanisms that frequently rotate forwardly
and reversely and have requirements on positioning accuracy and backlash.
Repetitive positioning accuracy
(reference value)
Medium precision
(±0.1)
High precision
(±0.05)
 
■More Convenient On-site Assembly
·MISUMI Economy series timing pulley is chamfered at the shaft bore and threaded hole for easy installation, reducing assembly time by 27% compared to the timing pulley not chamfered.

MISUMI Timing Pulley Assembly Time
* The values above are averages of test data and may vary individually.
 
Photo of Timing Pulley Chamfering
■Longer Timing Belt Life
·MISUMI Economy series timing pulley, with deburring treatment at the threaded hole, is not easy to wear the timing belt, and the price is cheap while increasing the lifetime of the timing belt.
Photo of Deburring Belt condition after the test of timing belt pulley without chamfer on the threaded hole:
there are obvious wear marks left by the pulley tooth threaded hole on the belt tooth surface.
Photo of Deburring
[Test conditions]
Belt series: S5M
Belt width: 150mm
Number of teeth of drive side pulley: 20
Number of teeth of driven side pulley: 60
Speed: 3000 rpm
Tension (N): 160N
Test time: 24 H
* Problems of generic products on the market.

Feature 1: MISUMI economy series HTD specification timing pulleys are suitable for transmission and conveyance design, with excellent transmission accuracy and efficiency.
Feature 2: MISUMI economy series HTD specification timing pulleys can be designed for use in mechanisms with larger shaft spacing, applicable to most mechanisms and equipment.
Feature 3: MISUMI economy series timing pulleys satisfy industrial standards, enabling for a reliable purchase and simple equipment maintenance.
Feature 4: MISUMI economy series timing pulleys are available in various materials and suitable for a wide range of design environments.
Feature 5: MISUMI economy series timing pulleys are made with meticulous attention to detail, allowing customers to make purchases with more confidence.
Usage Method
Usage Method Example DrawingUsage Method of Timing Wheel
and Timing Belt
  Usage Method Example DrawingUsage Method of Timing Wheel
and Timing Belt
110310698489 For driving①Driving (The driven wheel is driven by the driving wheel for transmission)110310698489 For Conveying③Conveyance (Plates are conveyed by two timing toothed belts)
110310698489 For linear driving②Linear driving (Reciprocating motion is carried out through the self-end timing toothed belt.)110310698489 Example of use for traction transmission④Traction transmission (Workpieces are clamped and transmitted by the belt)
Example of Use
MISUMI official website
Equipment Name:
   Workpiece Reversal Transfer Mechanism
Purpose:
   Rotates the workpiece on the conveyor belt by 90 degrees and transfers it to the next process, using the transmission power of the timing pulley and the timing belt.
   At this time, the clamping mechanism rotates 180 degrees and does not change the direction of the workpiece relative to the conveying direction at the same time during transfer.
Purpose of Timing Pulley:
   The transmission of the timing pulley and the timing belt changes the placement direction of the workpiece while transferring the workpiece. (Applicable to S specification and GT specification timing pulleys)

For details, please click Workpiece Reversal Transfer Mechanism.
Precautions
■Precautions
①For the Shaft Bore Specs. P (round hole+threaded hole) and N (round hole+keyway hole), the attached fixing screws are shipped in the same package (may drop in the packaging bag).
②The shaft bore may not have surface treatment.
③For the N keyway hole, the positions of keyway and tooth are not fixed.
Application Industries
Semiconductor Automotive Smart Phones
110300405940 Semiconductor 110300405940 Automotive 110300405940 Smart phone
Medical Electronic & Electrical Robotics
110300405940 Medical 110300405940 Electronic & electrical appliances 110300405940 Robotics
Related Products
Related Documents
Part Number
E-LHTPM14H5M090-A-H6.35
E-LHTPM14H5M090-A-H[5-12/1]
E-LHTPM14H5M090-A-N[8,​10]
E-LHTPM14H5M090-A-NK10
E-LHTPM14H5M090-A-P6.35
E-LHTPM14H5M090-A-P[5-10/1]
E-LHTPM14H5M090-B-H6.35
E-LHTPM14H5M090-B-H[5-10/1]
E-LHTPM14H5M090-B-P6.35
E-LHTPM14H5M090-B-P[5-8/1]
E-LHTPM14H5M150-A-H6.35
E-LHTPM14H5M150-A-H[5-12/1]
E-LHTPM14H5M150-A-N[8,​10]
E-LHTPM14H5M150-A-NK10
E-LHTPM14H5M150-A-P6.35
E-LHTPM14H5M150-A-P[5-10/1]
E-LHTPM14H5M150-B-H6.35
E-LHTPM14H5M150-B-H[5-10/1]
E-LHTPM14H5M150-B-P6.35
E-LHTPM14H5M150-B-P[5-8/1]
E-LHTPM14H5M250-A-H6.35
E-LHTPM14H5M250-A-H[5-12/1]
E-LHTPM14H5M250-A-N[8,​10]
E-LHTPM14H5M250-A-NK10
E-LHTPM14H5M250-A-P6.35
E-LHTPM14H5M250-A-P[5-10/1]
E-LHTPM14H5M250-B-H6.35
E-LHTPM14H5M250-B-H[5-10/1]
E-LHTPM14H5M250-B-P6.35
E-LHTPM14H5M250-B-P[5-8/1]
E-LHTPM14H5M300-A-H6.35
E-LHTPM14H5M300-A-H[5-12/1]
E-LHTPM14H5M300-A-N[8,​10]
E-LHTPM14H5M300-A-NK10
E-LHTPM14H5M300-A-P6.35
E-LHTPM14H5M300-A-P[5-10/1]
E-LHTPM14H5M300-B-H6.35
E-LHTPM14H5M300-B-H[5-10/1]
E-LHTPM14H5M300-B-P6.35
E-LHTPM14H5M300-B-P[5-8/1]
E-LHTPM15H5M090-A-H6.35
E-LHTPM15H5M090-A-H[5-14/1]
E-LHTPM15H5M090-A-N[8,​10]
E-LHTPM15H5M090-A-NK10
E-LHTPM15H5M090-A-P6.35
E-LHTPM15H5M090-A-P[5-10/1]
E-LHTPM15H5M090-B-H6.35
E-LHTPM15H5M090-B-H[5-11/1]
E-LHTPM15H5M090-B-P6.35
E-LHTPM15H5M090-B-P[5-8/1]
E-LHTPM15H5M150-A-H6.35
E-LHTPM15H5M150-A-H[5-14/1]
E-LHTPM15H5M150-A-N[8,​10]
E-LHTPM15H5M150-A-NK10
E-LHTPM15H5M150-A-P6.35
E-LHTPM15H5M150-A-P[5-10/1]
E-LHTPM15H5M150-B-H6.35
E-LHTPM15H5M150-B-H[5-11/1]
E-LHTPM15H5M150-B-P6.35
E-LHTPM15H5M150-B-P[5-8/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBelt Width Used (mm)
(mm)
Pulley Shape Material Surface Treatment Number of Teeth

-

4 Piece(s) 11 Day(s) 9Shape A[Steel] S45C EquivalentBlack Oxide Coating14

-

4 Piece(s) 11 Day(s) 9Shape A[Steel] S45C EquivalentBlack Oxide Coating14

-

4 Piece(s) 11 Day(s) 9Shape A[Steel] S45C EquivalentBlack Oxide Coating14

-

4 Piece(s) 11 Day(s) 9Shape A[Steel] S45C EquivalentBlack Oxide Coating14

-

4 Piece(s) 11 Day(s) 9Shape A[Steel] S45C EquivalentBlack Oxide Coating14

-

4 Piece(s) 11 Day(s) 9Shape A[Steel] S45C EquivalentBlack Oxide Coating14

-

4 Piece(s) 11 Day(s) 9Shape B[Steel] S45C EquivalentBlack Oxide Coating14

-

4 Piece(s) 11 Day(s) 9Shape B[Steel] S45C EquivalentBlack Oxide Coating14

-

4 Piece(s) 11 Day(s) 9Shape B[Steel] S45C EquivalentBlack Oxide Coating14

-

4 Piece(s) 11 Day(s) 9Shape B[Steel] S45C EquivalentBlack Oxide Coating14

-

4 Piece(s) 11 Day(s) 15Shape A[Steel] S45C EquivalentBlack Oxide Coating14

-

4 Piece(s) 11 Day(s) 15Shape A[Steel] S45C EquivalentBlack Oxide Coating14

-

4 Piece(s) 11 Day(s) 15Shape A[Steel] S45C EquivalentBlack Oxide Coating14

-

4 Piece(s) 11 Day(s) 15Shape A[Steel] S45C EquivalentBlack Oxide Coating14

-

4 Piece(s) 11 Day(s) 15Shape A[Steel] S45C EquivalentBlack Oxide Coating14

-

4 Piece(s) 11 Day(s) 15Shape A[Steel] S45C EquivalentBlack Oxide Coating14

-

4 Piece(s) 11 Day(s) 15Shape B[Steel] S45C EquivalentBlack Oxide Coating14

-

4 Piece(s) 11 Day(s) 15Shape B[Steel] S45C EquivalentBlack Oxide Coating14

-

4 Piece(s) 11 Day(s) 15Shape B[Steel] S45C EquivalentBlack Oxide Coating14

-

4 Piece(s) 11 Day(s) 15Shape B[Steel] S45C EquivalentBlack Oxide Coating14

-

4 Piece(s) 11 Day(s) 25Shape A[Steel] S45C EquivalentBlack Oxide Coating14

-

4 Piece(s) 11 Day(s) 25Shape A[Steel] S45C EquivalentBlack Oxide Coating14

-

4 Piece(s) 11 Day(s) 25Shape A[Steel] S45C EquivalentBlack Oxide Coating14

-

4 Piece(s) 11 Day(s) 25Shape A[Steel] S45C EquivalentBlack Oxide Coating14

-

4 Piece(s) 11 Day(s) 25Shape A[Steel] S45C EquivalentBlack Oxide Coating14

-

4 Piece(s) 11 Day(s) 25Shape A[Steel] S45C EquivalentBlack Oxide Coating14

-

4 Piece(s) 11 Day(s) 25Shape B[Steel] S45C EquivalentBlack Oxide Coating14

-

4 Piece(s) 11 Day(s) 25Shape B[Steel] S45C EquivalentBlack Oxide Coating14

-

4 Piece(s) 11 Day(s) 25Shape B[Steel] S45C EquivalentBlack Oxide Coating14

-

4 Piece(s) 11 Day(s) 25Shape B[Steel] S45C EquivalentBlack Oxide Coating14

-

4 Piece(s) 11 Day(s) 30Shape A[Steel] S45C EquivalentBlack Oxide Coating14

-

4 Piece(s) 11 Day(s) 30Shape A[Steel] S45C EquivalentBlack Oxide Coating14

-

4 Piece(s) 11 Day(s) 30Shape A[Steel] S45C EquivalentBlack Oxide Coating14

-

4 Piece(s) 11 Day(s) 30Shape A[Steel] S45C EquivalentBlack Oxide Coating14

-

4 Piece(s) 11 Day(s) 30Shape A[Steel] S45C EquivalentBlack Oxide Coating14

-

4 Piece(s) 11 Day(s) 30Shape A[Steel] S45C EquivalentBlack Oxide Coating14

-

4 Piece(s) 11 Day(s) 30Shape B[Steel] S45C EquivalentBlack Oxide Coating14

-

4 Piece(s) 11 Day(s) 30Shape B[Steel] S45C EquivalentBlack Oxide Coating14

-

4 Piece(s) 11 Day(s) 30Shape B[Steel] S45C EquivalentBlack Oxide Coating14

-

4 Piece(s) 11 Day(s) 30Shape B[Steel] S45C EquivalentBlack Oxide Coating14

-

4 Piece(s) 11 Day(s) 9Shape A[Steel] S45C EquivalentBlack Oxide Coating15

-

4 Piece(s) 11 Day(s) 9Shape A[Steel] S45C EquivalentBlack Oxide Coating15

-

4 Piece(s) 11 Day(s) 9Shape A[Steel] S45C EquivalentBlack Oxide Coating15

-

4 Piece(s) 11 Day(s) 9Shape A[Steel] S45C EquivalentBlack Oxide Coating15

-

4 Piece(s) 11 Day(s) 9Shape A[Steel] S45C EquivalentBlack Oxide Coating15

-

4 Piece(s) 11 Day(s) 9Shape A[Steel] S45C EquivalentBlack Oxide Coating15

-

4 Piece(s) 11 Day(s) 9Shape B[Steel] S45C EquivalentBlack Oxide Coating15

-

4 Piece(s) 11 Day(s) 9Shape B[Steel] S45C EquivalentBlack Oxide Coating15

-

4 Piece(s) 11 Day(s) 9Shape B[Steel] S45C EquivalentBlack Oxide Coating15

-

4 Piece(s) 11 Day(s) 9Shape B[Steel] S45C EquivalentBlack Oxide Coating15

-

4 Piece(s) 11 Day(s) 15Shape A[Steel] S45C EquivalentBlack Oxide Coating15

-

4 Piece(s) 11 Day(s) 15Shape A[Steel] S45C EquivalentBlack Oxide Coating15

-

4 Piece(s) 11 Day(s) 15Shape A[Steel] S45C EquivalentBlack Oxide Coating15

-

4 Piece(s) 11 Day(s) 15Shape A[Steel] S45C EquivalentBlack Oxide Coating15

-

4 Piece(s) 11 Day(s) 15Shape A[Steel] S45C EquivalentBlack Oxide Coating15

-

4 Piece(s) 11 Day(s) 15Shape A[Steel] S45C EquivalentBlack Oxide Coating15

-

4 Piece(s) 11 Day(s) 15Shape B[Steel] S45C EquivalentBlack Oxide Coating15

-

4 Piece(s) 11 Day(s) 15Shape B[Steel] S45C EquivalentBlack Oxide Coating15

-

4 Piece(s) 11 Day(s) 15Shape B[Steel] S45C EquivalentBlack Oxide Coating15

-

4 Piece(s) 11 Day(s) 15Shape B[Steel] S45C EquivalentBlack Oxide Coating15

Loading...Tải…

Basic InformationThông tin cơ bản

Belt Type 5M

Frequently asked question (FAQ)FAQ

Question:Question: Why does the flange drop during use of a timing pulley?
Answer:Answer: The function of the flange is to prevent production accidents caused by deviation and drop of the timing belt. Therefore, the flange drops mainly because it is squeezed off by the timing belt that has deviated for a long time. We recommend that the customer regularly check the condition of the timing belt of the equipment to avoid its deviation.
Question:Question: Why does the timing pulley has no threaded hole?
Answer:Answer: If you have requirements for fixing screws, we recommend that you choose a timing pulley with the shaft hole specification P (round hole + threaded hole) or N (keyway hole + threaded hole).
Question:Question: What should be done if there is jitter during use of a timing belt?
Answer:Answer: Readjust the tension of the timing pulley. Generally, the belt runs unstably due to excessive shaft spacing and insufficient tension.
Question:Question: Why cannot be the threaded hole of a MISUMI aluminum timing pulley locked tightly?
Answer:Answer: As the aluminum material is relatively soft, slippage may occur if the tightening force is too large during locking. We recommend that the customer stops tightening once an obstruction is felt.

Check other FAQ (1 items) HideĐóng.