(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Floating Joints Screw Mount Type (Part Number)

Floating Joints Screw Mount Type
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      28,393VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Overview of Floating Joints

The product of Floating Joints is a cylinder accessory. Cylinder accessories vary by cylinder type. Customers can choose different mounting accessories based on actual conditions of use.

Drawing

Product Features of Floating Joints

・ Accessories of Floating Joints are available in various types, suitable for different mounting styles.
・ Floating Joints More compatible with products on the market, easy to repair and replace.

Dimensional Drawing of Floating Joints

Dimensional Drawing

Floating Joints Material of Floating Joints: Carbon Steel
Floating Joints Surface Treatment: Electrophoretic Paint

Specifications Overview of Floating Joints

Type of Floating JointsNo.MAMBMEMFMGMHMJMKRadial Compensation
E-MCCRFM30.523.57.512.85.52.44M3×0.5±5°0.5
M40.7269.512.8634M4×0.7±5°0.5
M50.834.513.513.8846M5×0.8±5°0.5
M61.034.513.513.8846M6×1.0±5°0.5
M81.2551202410.568M8×1.25±5°0.5
M101.2558222611610M10×1.25±5°0.5
M121.2558222811.5712M12×1.25±5°0.5
M141.57022.534.516815M14×1.5±5°0.75
M161.5902744.519817M16×1.5±5°0.75
M181.5922744.5211118M18×1.5±5°1
M201.51022953221022M20×1.5±5°1.25
M221.51023253251322M22X1.5±5°1.25
M261.51203259.5251327M26X1.5±5°2

Example Use of Floating Joints

Example of Use

Precautions of Floating Joints

①Confirm intended use of Floating Joints 
This product of Floating Joints is only intended for absorbing the tiny (lateral misalignment) or (angular misalignment) between the cylinder and the driven workpiece in a linear motion. Never use it for connection in a rotary motion.
②Be sure to use a cylinder equipped with a cushioning mechanism.
The Floating Joints should not be subjected to impact force when the driven workpiece is stopped. Be sure to use a cylinder equipped with a cushioning mechanism (rubber or air cushioning).
③In order to prevent the driven workpiece from losing control, please set up a stop cushioning structure externally.
When the connecting thread is subjected to excessive impact load, it may cause damage to the Floating Joints, make the driven workpiece lose control, and even fall, thus damaging the equipment or causing harm to human body. Therefore, besure to set up a stop cushioning structure externally.
④The maximum axial clearance is a non-adjusted reference value that usually does not apply to precise positioning.

Related Products of Floating Joints

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
E-MCCRF-M12-1.25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngConnecting Thread Nominal M
(mm)
Connecting Thread Nominal P
(mm)
Applicable Cylinder Rod Thread Dia. D
(Ø)
Connecting Thread Nominal M
(mm)
Connecting Thread Nominal P
(mm)

83,246 VND

1 Piece(s) Available Same day [M10 ~ M18] M12[1~1.75] 1.25M12X1.25M121.25

Loading...Tải…

  1. 1
Dimensional Drawing
Dimensional Drawing

 Material: Carbon Steel
Surface Treatment: Electrophoretic Paint
Specification Table
TypeNo.MAMBMEMFMGMHMJMKRadial Compensation
E-MCCRFM30.523.57.512.85.52.44M3×0.5±5°0.5
M40.7269.512.8634M4×0.7±5°0.5
M50.834.513.513.8846M5×0.8±5°0.5
M61.034.513.513.8846M6×1.0±5°0.5
M81.2551202410.568M8×1.25±5°0.5
M101.2558222611610M10×1.25±5°0.5
M121.2558222811.5712M12×1.25±5°0.5
M141.57022.534.516815M14×1.5±5°0.75
M161.5902744.519817M16×1.5±5°0.75
M181.5922744.5211118M18×1.5±5°1
M201.51022953221022M20×1.5±5°1.25
M221.51023253251322M22X1.5±5°1.25
M261.51203259.5251327M26X1.5±5°2

Basic InformationThông tin cơ bản

Type Floating Joints / Cylinder Connector / Slide Applicable Cylinder Air Cylinder Operating Temperature Range(°C) -20::70

Please check the type/dimensions/specifications of the part E-MCCRF-M12-1.25 in the Floating Joints Screw Mount Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E-MCCRF-M12-1.25 trong chuỗi Floating Joints Screw Mount Type.

Frequently asked question (FAQ)FAQ

Question:Question: How to choose matching cylinder accessories for MISUMI?
Answer:Answer: MISUMI has a wide range of cylinder accessories, and each product comes with a variety of corresponding accessories for selection.
When customers choose, please pay attention to selecting cylinders of the same series and corresponding cylinder diameters.
Question:Question: How about the quality of the MISUMI cylinder?
Answer:Answer: The MISUMI cylinder is a reliable product that has passed the MISUMI internal load life test and is safe for customers to use.

Products like this...

Part Number
E-MCCRF-M10-1.25
E-MCCRF-M14-1.5
E-MCCRF-M16-1.5
E-MCCRF-M18-1.5
E-MCCRF-M20-1.5
E-MCCRF-M22-1.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngConnecting Thread Nominal M
(mm)
Connecting Thread Nominal P
(mm)
Applicable Cylinder Rod Thread Dia. D
(Ø)
Connecting Thread Nominal M
(mm)
Connecting Thread Nominal P
(mm)

93,819 VND

1 Piece(s)Available Same day [M10 ~ M18] M10[1~1.75] 1.25M10X1.25M101.25

115,002 VND

1 Piece(s)Available Same day [M10 ~ M18] M14[1~1.75] 1.5M14X1.5M141.5

146,772 VND

1 Piece(s)Available Same day [M10 ~ M18] M16[1~1.75] 1.5M16X1.5M161.5

200,191 VND

1 Piece(s)Available Same day [M10 ~ M18] M18[1~1.75] 1.5M18X1.5M181.5

162,685 VND

1 Piece(s)Available 6 Day(s) [M20 ~ M26] M20[1~1.75] 1.5M20X1.5M201.5

242,541 VND

2 Piece(s)Available 6 Day(s) [M20 ~ M26] M22[1~1.75] 1.5M22X1.5M221.5