(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
RoHS Compliant Product
Material | Surface Treatment |
Metal Part Material / Brass | Electroless Nickel Plating |
Suction Cup Material | Hardness | Color |
Nitrile Rubber | Shore A60 | Black |
Silicon Rubber | Milky | |
Conductive Silicon Rubber | Black |
Part Number | Suction Cup Material | Connector | A | D | E | F | |
Type | Cup Dia. | ||||||
E-MZ2MT | 10 | N(Nitrile Rubber) S(Silicon Rubber) GS(Conductive Silicone Rubber) | Unspecified (Suction Cup Units) M5 (Male Thread) FM5 (Female Thread) | 11 | 8.5 | 1.5 | 8 |
15 | 16 | ||||||
20 | 21 | 13.5 | 2.5 | 14 | |||
25 | 26 | 15 | |||||
30 | 31 | 18 |
Suction Cup Material | Nitrile Rubber | Silicon Rubber | Conductive Silicon Rubber | |
Limit Temperature for High Temperature Use | 110℃ | 180℃ | 180℃ | |
Limit Temperature for Low Temperature Use | -30℃ | -50℃ | -40℃ | |
Weather Resistance | △ | ○ | ◎ | |
Ozone Resistance | △ | ◎ | ◎ | |
Acid Resistance | △ | ○ | ○ | |
Alkali Resistance | ○ | ◎ | ◎ | |
Oil Resistance | (Gasoline·Light Oil) | ◎ | △ | △ |
(Benzene·Toluene) | △ | △ | △ | |
Surface Resistivity | - | - | 106~109Ω/sq |
Part Number |
---|
E-MZ2MT25-GS-M5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Vacuum Outlet Port | Rubber Group Material | Environment | O.D. (d) (Ø) | Type | Buffer Type | Vacuum Outlet Port Direction | Vacuum Outlet Port Dimension | Mounting Screw M |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
129,298 VND | 1 Piece(s) | Available | 6 Day(s) | Threaded | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 25 | Suction cup with screw | Without spring buffer | Top thread | M5X0.8 | M5X0.8 |
Loading...Tải…
Material | Surface Treatment |
Metal Part Material / Brass | Electroless Nickel Plating |
Suction Cup Material | Hardness | Color |
Nitrile Rubber | Shore A60 | Black |
Silicon Rubber | Milky | |
Conductive Silicon Rubber | Black |
Part Number | Suction Cup Material | Connector | A | D | E | F | |
Type | Cup Dia. | ||||||
E-MZ2MT | 10 | N(Nitrile Rubber) S(Silicon Rubber) GS(Conductive Silicone Rubber) | Unspecified (Suction Cup Units) M5 (Male Thread) FM5 (Female Thread) | 11 | 8.5 | 1.5 | 8 |
15 | 16 | ||||||
20 | 21 | 13.5 | 2.5 | 14 | |||
25 | 26 | 15 | |||||
30 | 31 | 18 |
Suction Cup Material | Nitrile Rubber | Silicon Rubber | Conductive Silicon Rubber | |
Limit Temperature for High Temperature Use | 110℃ | 180℃ | 180℃ | |
Limit Temperature for Low Temperature Use | -30℃ | -50℃ | -40℃ | |
Weather Resistance | △ | ○ | ◎ | |
Ozone Resistance | △ | ◎ | ◎ | |
Acid Resistance | △ | ○ | ○ | |
Alkali Resistance | ○ | ◎ | ◎ | |
Oil Resistance | (Gasoline·Light Oil) | ◎ | △ | △ |
(Benzene·Toluene) | △ | △ | △ | |
Surface Resistivity | - | - | 106~109Ω/sq |
Pad Shape | Standard | Material | Rubber Group |
---|
Please check the type/dimensions/specifications of the part E-MZ2MT25-GS-M5 in the Suction Cups MZ Series Flat Type, Single Pad/Unit series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E-MZ2MT25-GS-M5 trong chuỗi Suction Cups MZ Series Flat Type, Single Pad/Unit.
Part Number |
---|
E-MZ2MT10-N |
E-MZ2MT10-N-FM5 |
E-MZ2MT10-N-M5 |
E-MZ2MT25-N |
E-MZ2MT25-N-FM5 |
E-MZ2MT25-N-M5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Vacuum Outlet Port | Rubber Group Material | Environment | O.D. (d) (Ø) | Type | Buffer Type | Vacuum Outlet Port Direction | Vacuum Outlet Port Dimension | Mounting Screw M |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
48,684 VND | 4 Piece(s) | Available | 6 Day(s) | - | [Nitrile Rubber] Nitrile Rubber | Standard | 10 | Suction cup piece | - | - | - | - | |
99,991 VND | 1 Piece(s) | Available | 6 Day(s) | Female Thread | [Nitrile Rubber] Nitrile Rubber | Standard | 10 | Suction cup with screw | Without spring buffer | Top thread | M5X0.8 | M5X0.8 | |
92,660 VND | 1 Piece(s) | Available | Same day | Threaded | [Nitrile Rubber] Nitrile Rubber | Standard | 10 | Suction cup with screw | Without spring buffer | Top thread | M5X0.8 | M5X0.8 | |
56,013 VND | 4 Piece(s) | Available | 6 Day(s) | - | [Nitrile Rubber] Nitrile Rubber | Standard | 25 | Suction cup piece | - | - | - | - | |
121,972 VND | 1 Piece(s) | Available | 6 Day(s) | Female Thread | [Nitrile Rubber] Nitrile Rubber | Standard | 25 | Suction cup with screw | Without spring buffer | Top thread | M5X0.8 | M5X0.8 | |
107,318 VND | 1 Piece(s) | Available | 6 Day(s) | Threaded | [Nitrile Rubber] Nitrile Rubber | Standard | 25 | Suction cup with screw | Without spring buffer | Top thread | M5X0.8 | M5X0.8 |